(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inspection Jigs Accessories - L-Shaped Pins

Inspection Jigs Accessories - L-Shaped Pins

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

For complete product overview and details on Inspection Jigs Accessories - L-Shaped Pins see the sections below:

  • inCAD Components
Components for Inspection Jigs - L Pins:Related Image
・Materials
Type[ M ]Material[ S ]
Surface Treatment
[ H ]Hardness
TaperedStraight
KJL-Handle (d dim.) SGD3
Electroless Nickel Plating23~33HRC
KJLBKJLSBPin (D dim.) 1045 Carbon SteelFBlack Oxide

Specifications

Part Number
KJL6
KJTSB8
Part Numberd
TypeD
KJL
KJLB
KJLSB


KJTSB
67
89
1011

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJL6
KJL8
KJL10
KJLB6
KJLB8
KJLB10
KJLSB6
KJLSB8
KJLSB10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Surface Treatment Outer Diameter D
(φ)
1 Piece(s)Available

8 Days or more

10TaperedElectroless Nickel6
1 Piece(s)Available

8 Days or more

10TaperedElectroless Nickel8
1 Piece(s)Available

8 Days or more

10TaperedElectroless Nickel10
1 Piece(s)Available

8 Days or more

10TaperedBlack Oxide6
1 Piece(s)Available

8 Days or more

10TaperedBlack Oxide8
1 Piece(s)Available

8 Days or more

10TaperedBlack Oxide10
1 Piece(s)Available

8 Days or more

10StraightBlack Oxide6
1 Piece(s)Available

8 Days or more

10StraightBlack Oxide8
1 Piece(s)Available

8 Days or more

10StraightBlack Oxide10

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.