(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Inspection Jig Accessories - Angle Plate Units

Inspection Jig Accessories - Angle Plate Units

Click this image to zoom it.

Move the mouse over the image to zoom

Inspection Jigs Items - Angle Plate Units:Related Image
・Materials
[ M ] Material:
Angle Plate : Cast Iron Class No.35
Arm Stopper : 1018 Carbon Steel
[ A ] Accessories: (MISUMI P/N)
■ For Pivot Hole: Hinge Pins (For H=~200) CLBGNU10-24-FC21
(For H=250) CLBGNU10-27-FC21
Spherical Washer No MISUMI P/N
1045 Carbon Steel/32-38HRC/
Black Oxide
(MISUMI P/N)
■For Arm Fixing L Pin (Straight) KJLSB8
(Tapered) KJLB8
Knob Bolt NKSM8
■For Fixing Stoppers Screws 2 CB6-20
Dowel Pins 2 MSTM6-20

Specifications

Part Number-H-T-Z-L Pin
JIFL75
JINFR50
-
-
H150
H100
-
T9
-
-
Z110
Z50
-
-
TP
ST
Part NumberHTZ 5mm IncrementL
Pin
Pivot Position / Arm DimensionAngle Plate DimensionMounting Hole Position Dimension
XY, RBt1t2a1a2b
TypeDirectionAHorizontal RestVertical Rest
Horizontal RestVertical Rest
JIF
JIL
JINF
JINL
(for Left Facing)
L
(for Right Facing)
R
501009
12
 45~ 6060(Tapered)
TP
(Straight)
ST
10101050158251530
150 65~11060~110
75150 55~12060~ 901520157514303050
200125~17060~140
100200 55~17060~120120505070
250175~22060~1701815

Alterations

Inspection Jigs Items - Angle Plate Units:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JIFL50-H100-T[9,​12]-Z[45-60/5]-[ST,​TP]
JIFL50-H150-T[9,​12]-Z[65-110/5]-[ST,​TP]
JIFL75-H150-T[9,​12]-Z[55-120/5]-[ST,​TP]
JIFL75-H200-T[9,​12]-Z[125-170/5]-[ST,​TP]
JIFL100-H200-T[9,​12]-Z[55-170/5]-[ST,​TP]
JIFL100-H250-T[9,​12]-Z[175-220/5]-[ST,​TP]
JIFR50-H100-T[9,​12]-Z[45-60/5]-[ST,​TP]
JIFR50-H150-T[9,​12]-Z[65-110/5]-[ST,​TP]
JIFR75-H150-T[9,​12]-Z[55-120/5]-[ST,​TP]
JIFR75-H200-T[9,​12]-Z[125-170/5]-[ST,​TP]
JIFR100-H200-T[9,​12]-Z[55-170/5]-[ST,​TP]
JIFR100-H250-T[9,​12]-Z[175-220/5]-[ST,​TP]
JILL50-H100-T[9,​12]-Z60-[ST,​TP]
JILL50-H150-T[9,​12]-Z[60-110/5]-[ST,​TP]
JILL75-H150-T[9,​12]-Z[60-90/5]-[ST,​TP]
JILL75-H200-T[9,​12]-Z[60-140/5]-[ST,​TP]
JILL100-H200-T[9,​12]-Z[60-120/5]-[ST,​TP]
JILL100-H250-T[9,​12]-Z[60-170/5]-[ST,​TP]
JILR50-H100-T[9,​12]-Z60-[ST,​TP]
JILR50-H150-T[9,​12]-Z[60-110/5]-[ST,​TP]
JILR75-H150-T[9,​12]-Z[60-90/5]-[ST,​TP]
JILR75-H200-T[9,​12]-Z[60-140/5]-[ST,​TP]
JILR100-H200-T[9,​12]-Z[60-120/5]-[ST,​TP]
JILR100-H250-T[9,​12]-Z[60-170/5]-[ST,​TP]
JINFL50-H100-Z[45-60/5]-[ST,​TP]
JINFL50-H150-Z[65-110/5]-[ST,​TP]
JINFL75-H150-Z[55-120/5]-[ST,​TP]
JINFL75-H200-Z[125-170/5]-[ST,​TP]
JINFL100-H200-Z[55-170/5]-[ST,​TP]
JINFL100-H250-Z[175-220/5]-[ST,​TP]
JINFR50-H100-Z[45-60/5]-[ST,​TP]
JINFR50-H150-Z[65-110/5]-[ST,​TP]
JINFR75-H150-Z[55-120/5]-[ST,​TP]
JINFR75-H200-Z[125-170/5]-[ST,​TP]
JINFR100-H200-Z[55-170/5]-[ST,​TP]
JINFR100-H250-Z[175-220/5]-[ST,​TP]
JINLL50-H100-Z60-[ST,​TP]
JINLL50-H150-Z[60-110/5]-[ST,​TP]
JINLL75-H150-Z[60-90/5]-[ST,​TP]
JINLL75-H200-Z[60-140/5]-[ST,​TP]
JINLL100-H200-Z[60-120/5]-[ST,​TP]
JINLL100-H250-Z[60-170/5]-[ST,​TP]
JINLR50-H100-Z60-[ST,​TP]
JINLR50-H150-Z[60-110/5]-[ST,​TP]
JINLR75-H150-Z[60-90/5]-[ST,​TP]
JINLR75-H200-Z[60-140/5]-[ST,​TP]
JINLR100-H200-Z[60-120/5]-[ST,​TP]
JINLR100-H250-Z[60-170/5]-[ST,​TP]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecified Package products Application Direction A
(mm)
H
(mm)
L Pin T
(mm)
Z
(mm)
1 Piece(s)

10 Days or more

10SetFor Horizontal Rest PositionL (Left Direction)50100Straight [ST] / Taper [TP]9 ~ 1245 ~ 60
1 Piece(s)

10 Days or more

10SetFor Horizontal Rest PositionL (Left Direction)50150Straight [ST] / Taper [TP]9 ~ 1265 ~ 110
1 Piece(s)

10 Days or more

10SetFor Horizontal Rest PositionL (Left Direction)75150Straight [ST] / Taper [TP]9 ~ 1255 ~ 120
1 Piece(s)

10 Days or more

10SetFor Horizontal Rest PositionL (Left Direction)75200Straight [ST] / Taper [TP]9 ~ 12125 ~ 170
1 Piece(s)

10 Days or more

10SetFor Horizontal Rest PositionL (Left Direction)100200Straight [ST] / Taper [TP]9 ~ 1255 ~ 170
1 Piece(s)

10 Days or more

10SetFor Horizontal Rest PositionL (Left Direction)100250Straight [ST] / Taper [TP]9 ~ 12175 ~ 220
1 Piece(s)

10 Days or more

10SetFor Horizontal Rest PositionR (Right Direction)50100Straight [ST] / Taper [TP]9 ~ 1245 ~ 60
1 Piece(s)

10 Days or more

10SetFor Horizontal Rest PositionR (Right Direction)50150Straight [ST] / Taper [TP]9 ~ 1265 ~ 110
1 Piece(s)

10 Days or more

10SetFor Horizontal Rest PositionR (Right Direction)75150Straight [ST] / Taper [TP]9 ~ 1255 ~ 120
1 Piece(s)

10 Days or more

10SetFor Horizontal Rest PositionR (Right Direction)75200Straight [ST] / Taper [TP]9 ~ 12125 ~ 170
1 Piece(s)

10 Days or more

10SetFor Horizontal Rest PositionR (Right Direction)100200Straight [ST] / Taper [TP]9 ~ 1255 ~ 170
1 Piece(s)

10 Days or more

10SetFor Horizontal Rest PositionR (Right Direction)100250Straight [ST] / Taper [TP]9 ~ 12175 ~ 220
1 Piece(s)

10 Days or more

10SetFor Vertical Rest PositionL (Left Direction)50100Straight [ST] / Taper [TP]9 ~ 1260
1 Piece(s)

10 Days or more

10SetFor Vertical Rest PositionL (Left Direction)50150Straight [ST] / Taper [TP]9 ~ 1260 ~ 110
1 Piece(s)

10 Days or more

10SetFor Vertical Rest PositionL (Left Direction)75150Straight [ST] / Taper [TP]9 ~ 1260 ~ 90
1 Piece(s)

10 Days or more

10SetFor Vertical Rest PositionL (Left Direction)75200Straight [ST] / Taper [TP]9 ~ 1260 ~ 140
1 Piece(s)

10 Days or more

10SetFor Vertical Rest PositionL (Left Direction)100200Straight [ST] / Taper [TP]9 ~ 1260 ~ 120
1 Piece(s)

10 Days or more

10SetFor Vertical Rest PositionL (Left Direction)100250Straight [ST] / Taper [TP]9 ~ 1260 ~ 170
1 Piece(s)

10 Days or more

10SetFor Vertical Rest PositionR (Right Direction)50100Straight [ST] / Taper [TP]9 ~ 1260
1 Piece(s)

10 Days or more

10SetFor Vertical Rest PositionR (Right Direction)50150Straight [ST] / Taper [TP]9 ~ 1260 ~ 110
1 Piece(s)

10 Days or more

10SetFor Vertical Rest PositionR (Right Direction)75150Straight [ST] / Taper [TP]9 ~ 1260 ~ 90
1 Piece(s)

10 Days or more

10SetFor Vertical Rest PositionR (Right Direction)75200Straight [ST] / Taper [TP]9 ~ 1260 ~ 140
1 Piece(s)

10 Days or more

10SetFor Vertical Rest PositionR (Right Direction)100200Straight [ST] / Taper [TP]9 ~ 1260 ~ 120
1 Piece(s)

10 Days or more

10SetFor Vertical Rest PositionR (Right Direction)100250Straight [ST] / Taper [TP]9 ~ 1260 ~ 170
1 Piece(s)

10 Days or more

10No ArmFor Horizontal Rest PositionL (Left Direction)50100Straight [ST] / Taper [TP]-45 ~ 60
1 Piece(s)

10 Days or more

10No ArmFor Horizontal Rest PositionL (Left Direction)50150Straight [ST] / Taper [TP]-65 ~ 110
1 Piece(s)

10 Days or more

10No ArmFor Horizontal Rest PositionL (Left Direction)75150Straight [ST] / Taper [TP]-55 ~ 120
1 Piece(s)

10 Days or more

10No ArmFor Horizontal Rest PositionL (Left Direction)75200Straight [ST] / Taper [TP]-125 ~ 170
1 Piece(s)

10 Days or more

10No ArmFor Horizontal Rest PositionL (Left Direction)10200Straight [ST] / Taper [TP]-55 ~ 170
1 Piece(s)

10 Days or more

10No ArmFor Horizontal Rest PositionL (Left Direction)10250Straight [ST] / Taper [TP]-175 ~ 220
1 Piece(s)

10 Days or more

10No ArmFor Horizontal Rest PositionR (Right Direction)50100Straight [ST] / Taper [TP]-45 ~ 60
1 Piece(s)

10 Days or more

10No ArmFor Horizontal Rest PositionR (Right Direction)50150Straight [ST] / Taper [TP]-65 ~ 110
1 Piece(s)

10 Days or more

10No ArmFor Horizontal Rest PositionR (Right Direction)75150Straight [ST] / Taper [TP]-55 ~ 120
1 Piece(s)

10 Days or more

10No ArmFor Horizontal Rest PositionR (Right Direction)75200Straight [ST] / Taper [TP]-125 ~ 170
1 Piece(s)

10 Days or more

10No ArmFor Horizontal Rest PositionR (Right Direction)100200Straight [ST] / Taper [TP]-55 ~ 170
1 Piece(s)

10 Days or more

10No ArmFor Horizontal Rest PositionR (Right Direction)100250Straight [ST] / Taper [TP]-175 ~ 220
1 Piece(s)

10 Days or more

10No ArmFor Vertical Rest PositionL (Left Direction)50100Straight [ST] / Taper [TP]-60
1 Piece(s)

10 Days or more

10No ArmFor Vertical Rest PositionL (Left Direction)50150Straight [ST] / Taper [TP]-60 ~ 110
1 Piece(s)

10 Days or more

10No ArmFor Vertical Rest PositionL (Left Direction)75150Straight [ST] / Taper [TP]-60 ~ 90
1 Piece(s)

10 Days or more

10No ArmFor Vertical Rest PositionL (Left Direction)75200Straight [ST] / Taper [TP]-60 ~ 140
1 Piece(s)

10 Days or more

10No ArmFor Vertical Rest PositionL (Left Direction)100200Straight [ST] / Taper [TP]-60 ~ 120
1 Piece(s)

10 Days or more

10No ArmFor Vertical Rest PositionL (Left Direction)100250Straight [ST] / Taper [TP]-60 ~ 170
1 Piece(s)

10 Days or more

10No ArmFor Vertical Rest PositionR (Right Direction)50100Straight [ST] / Taper [TP]-60
1 Piece(s)

10 Days or more

10No ArmFor Vertical Rest PositionR (Right Direction)50150Straight [ST] / Taper [TP]-60 ~ 110
1 Piece(s)

10 Days or more

10No ArmFor Vertical Rest PositionR (Right Direction)75150Straight [ST] / Taper [TP]-60 ~ 90
1 Piece(s)

10 Days or more

10No ArmFor Vertical Rest PositionR (Right Direction)75200Straight [ST] / Taper [TP]-60 ~ 140
1 Piece(s)

10 Days or more

10No ArmFor Vertical Rest PositionR (Right Direction)100200Straight [ST] / Taper [TP]-60 ~ 120
1 Piece(s)

10 Days or more

10No ArmFor Vertical Rest PositionR (Right Direction)100250Straight [ST] / Taper [TP]-60 ~ 170

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.