(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inspection Jig Accessories - Square Shims Plates

Inspection Jig Accessories - Square Shims Plates

Click this image to zoom it.

Move the mouse over the image to zoom

Inspection Jigs Items - Shim Plates, Square and Round Shape Type:Related Image
・Materials
Type[ M ]Material[ H ]Hardness
No HoleHoleBlank
KJTCKJTCHKJTCB1018 Carbon Steel-
KJTCY--1045 Carbon Steel40~45HRC

Specifications

Part Number-T-V-M
KJTC10-2
KJTCH30
KJTCB19
KJTPM12
-
-
-
-
3
5
3
3
-
V12



-



M6
■No Hole
Part NumberNumber of CountersinksTAB
TypeNo.
(No Hardened)
KJTC

(Hardened)
KJTCY
1012

3

5
1010
10-151015
10-201020
151515
15-201520
1821818
202020
20S12020
20-2522025
20-302030
20-402040
252525
303030

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJTC10-3
KJTC10-15-3
KJTC10-20-[2,​3,​5]
KJTC15-20-[2,​3,​5]
KJTC15-[2,​3,​5]
KJTC18-[2,​3,​5]
KJTC20-25-[2,​3,​5]
KJTC20-30-[2,​3,​5]
KJTC20-40-[2,​3,​5]
KJTC20-[2,​3,​5]
KJTC20S-3
KJTC25-[2,​3,​5]
KJTC30-[2,​3,​5]
KJTCB16-3
KJTCB19-3
KJTCB20-3
KJTCH25-3-V13
KJTCH25-[2,​3,​5]-V[6,​8,​10]
KJTCH30-[2,​3,​5]-V[12,​14,​16]
KJTCH35-[2,​3,​5]-V[18,​20,​22]
KJTCY10-20-[2,​3,​5]
KJTCY15-20-[2,​3,​5]
KJTCY15-[2,​3,​5]
KJTCY18-[2,​3,​5]
KJTCY20-25-[2,​3,​5]
KJTCY20-30-[2,​3,​5]
KJTCY20-40-[2,​3,​5]
KJTCY20-[2,​3,​5]
KJTCY25-[2,​3,​5]
KJTCY30-[2,​3,​5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Hardness Shape The number of holes A
(mm)
B
(mm)
T
(mm)
V
(φ)
Thickness T
(mm)
1 Piece(s)

8 Days or more

101018 Carbon SteelNot HardenedNo Hole Type11010--3
1 Piece(s)

8 Days or more

101018 Carbon SteelNot HardenedNo Hole Type11015--3
1 Piece(s)

8 Days or more

101018 Carbon SteelNot HardenedNo Hole Type11020--2 ~ 5
1 Piece(s)

8 Days or more

101018 Carbon SteelNot HardenedNo Hole Type11520--2 ~ 5
1 Piece(s)

8 Days or more

101018 Carbon SteelNot HardenedNo Hole Type11515--2 ~ 5
1 Piece(s)

8 Days or more

101018 Carbon SteelNot HardenedNo Hole Type21818--2 ~ 5
1 Piece(s)

8 Days or more

101018 Carbon SteelNot HardenedNo Hole Type22025--2 ~ 5
1 Piece(s)

8 Days or more

101018 Carbon SteelNot HardenedNo Hole Type22030--2 ~ 5
1 Piece(s)

8 Days or more

101018 Carbon SteelNot HardenedNo Hole Type22040--2 ~ 5
1 Piece(s)

8 Days or more

101018 Carbon SteelNot HardenedNo Hole Type22020--2 ~ 5
1 Piece(s)

8 Days or more

101018 Carbon SteelNot HardenedNo Hole Type12020--3
1 Piece(s)

12 Days or more

101018 Carbon SteelNot HardenedNo Hole Type22525--2 ~ 5
1 Piece(s)

8 Days or more

101018 Carbon SteelNot HardenedNo Hole Type23030--2 ~ 5
1 Piece(s)Available

8 Days or more

101018 Carbon SteelNot HardenedBlank Type-16-3--
1 Piece(s)Available

8 Days or more

101018 Carbon SteelNot HardenedBlank Type-19-3--
1 Piece(s)Available

8 Days or more

101018 Carbon SteelNot HardenedBlank Type-20-3--
1 Piece(s)Available

8 Days or more

101018 Carbon SteelNot HardenedHole Type-25-313-
1 Piece(s)

8 Days or more

101018 Carbon SteelNot HardenedHole Type-25--6 ~ 102 ~ 5
1 Piece(s)

8 Days or more

101018 Carbon SteelNot HardenedHole Type-30--12 ~ 162 ~ 5
1 Piece(s)

8 Days or more

101018 Carbon SteelNot HardenedHole Type-35--18 ~ 222 ~ 5
1 Piece(s)

8 Days or more

101045 Carbon Steel40 - 45HRCNo Hole Type11020--2 ~ 5
1 Piece(s)

8 Days or more

101045 Carbon Steel40 - 45HRCNo Hole Type11520--2 ~ 5
1 Piece(s)

12 Days or more

101045 Carbon Steel40 - 45HRCNo Hole Type11515--2 ~ 5
1 Piece(s)

12 Days or more

101045 Carbon Steel40 - 45HRCNo Hole Type21818--2 ~ 5
1 Piece(s)

8 Days or more

101045 Carbon Steel40 - 45HRCNo Hole Type22025--2 ~ 5
1 Piece(s)

8 Days or more

101045 Carbon Steel40 - 45HRCNo Hole Type22030--2 ~ 5
1 Piece(s)

8 Days or more

101045 Carbon Steel40 - 45HRCNo Hole Type22040--2 ~ 5
1 Piece(s)

12 Days or more

101045 Carbon Steel40 - 45HRCNo Hole Type22020--2 ~ 5
1 Piece(s)

12 Days or more

101045 Carbon Steel40 - 45HRCNo Hole Type22525--2 ~ 5
1 Piece(s)

12 Days or more

101045 Carbon Steel40 - 45HRCNo Hole Type23030--2 ~ 5

Loading...

  1. 1

Example

Inspection Jigs Items - Shim Plates, Square and Round Shape Type:Related Image
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.