(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bushings for Inspection Jigs - Straight Hole Type (Part Numbers)

Bushings for Inspection Jigs - Straight Hole Type
  • Volume Discount

•Shape: Straight
•Hole Shape: Round
•Inner Hole Type: Straight
•Number Of Tap Tapped: No Tap

  • inCAD Components
Bushings for Inspection Jigs - Straight Hole Type:Related Image
・Materials
 [ M ]Material[ H ]Hardness[ S ]
Surface Treatment
①P, L Selectable②P, L Configurable
TypeMaterial CodeTypeMaterial Code
Standard
Type

(D   0
-0.02)
SKS93 Tool Steel (JIS) Equivalent (Raw Material)--(P+0.03
+0.01)
KJB
(PH7)
KJBH
-(P+0.03
+0.01)
KJB
(PH7)
KJBH
SN
SKS93 Tool Steel (JIS) Equivalent50~60HRC-AS
SKS93 Tool Steel (JIS) Equivalent50~60HRCElectroless Nickel Plating-SM
304 Stainless Steel---SS
440C or 420 Stainless Steel45~50HRC--SSC
Press Fit
Type
(Dp6)
SKS93 Tool Steel (JIS) Equivalent50~60HRC--(P+0.03
+0.01)
KJBP
(PH7)
KJBPH
S
SKS93 Tool Steel (JIS) Equivalent50~60HRCElectroless Nickel PlatingSM
304 Stainless Steel--SS
440C or 420 Stainless Steel45~50HRC-SSC
[ ! ]Some combinations are unavailable. Refer to the price list to select the available combination.
 

Specifications

Part Number-P-L
TypeMaterial CodeD
KJB
KJB
A
S
16
10
-
-
P12
P3.97
-
-
L15
L10
PH7
2.00~ 3.00+0.001
0
3.01~ 6.00+0.012
0
6.01~10.00+0.015
0
10.01~18.00+0.018
0
18.01~30.00+0.021
0
30.01~32.00+0.025
0
■①P, L Selectable: Select Type, Material Code, D Dimension (For details, refer to ordering example below).
Part NumberPLR
TypeMaterial CodeD

(P+0.03
+0.01)
KJB
A103101.0
41015
51015
610150.5
815
126152.0
815200.5
1015
161015202.0
1215200.5

Part NumberPLR
TypeMaterial CodeD
(PH7)
KJBH
A10410151.0
515
6150.5
126152.0
815200.5
168202.0
101520
1320250.5
■②P, L Configurable
Part NumberP
0.01mm Increment
L
1mm Increment
R
TypeMaterial CodeD
StandardPress Fit

SN
S
SM
SS
[ ! ]3
SSC

S
SM
SS
[ ! ]3
SSC
82.00~ 6.005~40

When P<5
L≤Px4
When P≥5
L≤Px3
1.0
Standard Type102.00~ 8.00
(P+0.03
+0.01)
(PH7)124.00~10.002.0
KJBKJBH168.00~14.00
Press Fit Type2010.00~18.00
(P+0.03
+0.01)
(PH7)2515.00~23.00
KJBPKJBPH30[ ! ]420.00~27.00
35[ ! ]425.00~32.00
[ ! ]3 For 304 Stainless Steel, there must be a 2mm or greater wall thickness {(D-P)/2≥2}. [ ! ]4 D=30 and 35 are applicable to SKS93 Tool Steel (JIS) (except electroless nickel plating) only.

Alterations

Bushings for Inspection Jigs - Straight Hole Type:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJBHA16-P13-L20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Dia. Tolerance Material Surface Finish Hardness Material Hardness Details Types I.D. Tolerance Bushing Diameter
(φ)
I.D. P
(φ)
Full length L
(mm)
Overall Length L
(mm)
1 Piece(s)Available

8 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Selectable Standard TypeH7161320-

Loading...

  1. 1
 

Basic Information

Basic Shape Straight Inner Hole Type Straight Hole Shape Round shape
No Tap or Tapped Without Tap

Please check the type/dimensions/specifications of the part KJBHA16-P13-L20 in the Bushings for Inspection Jigs - Straight Hole Type series.

Products like this...

Part Number
KJBA10-P4-L15
KJBA10-P5-L10
KJBA10-P5-L15
KJBA10-P6-L10
KJBHA16-P13-L25
KJBHA16-P8-L20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Dia. Tolerance Material Surface Finish Hardness Material Hardness Details Types I.D. Tolerance Bushing Diameter
(φ)
I.D. P
(φ)
Full length L
(mm)
Overall Length L
(mm)
1 Piece(s)Available

8 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Selectable Standard Type+0.03/+0.0110415-
1 Piece(s)Available

8 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Selectable Standard Type+0.03/+0.0110510-
1 Piece(s)Available

8 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Selectable Standard Type+0.03/+0.0110515-
1 Piece(s)Available

8 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Selectable Standard Type+0.03/+0.0110610-
1 Piece(s)Available

8 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Selectable Standard TypeH7161325-
1 Piece(s)Available

8 Days or more

10StandardSteelNoPresenceSKS93 Tool Steel50 - 60 HRCP, L Selectable Standard TypeH716820-

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.