(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slot Pins for Inspection Jigs - Threaded, Diamond, Tapered, Fixed (Part Numbers)

Slot Pins for Inspection Jigs - Threaded, Diamond, Tapered, Fixed

Click this image to zoom it.

Move the mouse over the image to zoom

•Type: All-Purpose Pin
•Shape: Stepped
•Head Shape: Round
•Tip Style: Threaded
•Shoulder Shape: Diamond

  • inCAD Components
Slot Pins for Inspection Jigs - Stepped Taper and Threaded Round and Diamond Type:Related Image
・Materials
[ M ]
Material
[ H ]
Hardness
Type
1045 Carbon Steel-KJPKDT
1045 Carbon Steel45HRC~KJPKDTH

Specifications

 Part Number-P-S-M-B-C    
 KJPKDT16-P10.00-S8-M5-B15-C10    
                
 Part Number-P-S-M-L-B-K-X
①Taper Shape Fixed
②Angle K Selectable
③X Selectable
④Tapered, No Step
KJPMT12L
KJPMKH16
KJPMXH20
KJPMTN8
-
-
-
-
P14.20
P11.50
P12.50
P5.60
-
-
-
S10
S8
S11
-
-
-
-
M5
M6
M8
M4
-
-
-
-
L15
L10
L13
L10
-
-
-
-
B10
B10
B18
B10

-


K10



-


X2
P(W)
6.00~ 7.993.0
8.00~ 9.994.0
10.00~14.994.5
15.00~19.997.0
20.00~23.009.5
Part NumberP
0.01mm Increment
S (P-1≥S)
1mm Increment
M (S≥M)B
1mm Increment
C
1mm Increment
TypeD
KJPKDT
KJPKDTH
106.00~10.005~ 9    5~405~36
(C≤Mx3)
126.00~12.005~11345
166.00~14.005~13
681012
207.00~18.006~17
257.00~23.006~22    
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

Slot Pins for Inspection Jigs - Stepped Taper and Threaded Round and Diamond Type:Related Image
[ ! ]For chains only, refer to >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJPKDT10-P[6-10/0.01]-S[5-9/1]-M[3,​4,​5,​6,​8]-B[5-40/1]-C[5-36/1]
KJPKDT12-P[6-12/0.01]-S[5-11/1]-M[3,​4,​5,​6,​8,​10]-B[5-40/1]-C[5-36/1]
KJPKDT16-P[6-14/0.01]-S[5-13/1]-M[3,​4,​5,​6,​8,​10,​12]-B[5-40/1]-C[5-36/1]
KJPKDT20-P[7-18/0.01]-S[6-17/1]-M[3,​4,​5,​6,​8,​10,​12]-B[5-40/1]-C[5-36/1]
KJPKDT25-P[7-23/0.01]-S[6-22/1]-M[3,​4,​5,​6,​8,​10,​12]-B[5-40/1]-C[5-36/1]
KJPKDTH10-P[6-10/0.01]-S[5-9/1]-M[3,​4,​5,​6,​8]-B[5-40/1]-C[5-36/1]
KJPKDTH12-P[6-12/0.01]-S[5-11/1]-M[3,​4,​5,​6,​8,​10]-B[5-40/1]-C[5-36/1]
KJPKDTH16-P[6-14/0.01]-S[5-13/1]-M[3,​4,​5,​6,​8,​10,​12]-B[5-40/1]-C[5-36/1]
KJPKDTH20-P[7-18/0.01]-S[6-17/1]-M[3,​4,​5,​6,​8,​10,​12]-B[5-40/1]-C[5-36/1]
KJPKDTH25-P[7-23/0.01]-S[6-22/1]-M[3,​4,​5,​6,​8,​10,​12]-B[5-40/1]-C[5-36/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHardness Outer Diameter D
(φ)
B
(mm)
C
(mm)
P
(mm)
S
(mm)
Thread Dia. Selection (Coarse) [M]
(mm)
1 Piece(s)

10 Days or more

10Not Hardened105 ~ 405 ~ 366 ~ 105 ~ 93 ~ 8
1 Piece(s)

10 Days or more

10Not Hardened125 ~ 405 ~ 366 ~ 125 ~ 113 ~ 10
1 Piece(s)

10 Days or more

10Not Hardened165 ~ 405 ~ 366 ~ 145 ~ 133 ~ 12
1 Piece(s)

10 Days or more

10Not Hardened205 ~ 405 ~ 367 ~ 186 ~ 173 ~ 12
1 Piece(s)

10 Days or more

10Not Hardened255 ~ 405 ~ 367 ~ 236 ~ 223 ~ 12
1 Piece(s)

10 Days or more

1045HRC~105 ~ 405 ~ 366 ~ 105 ~ 93 ~ 8
1 Piece(s)

10 Days or more

1045HRC~125 ~ 405 ~ 366 ~ 125 ~ 113 ~ 10
1 Piece(s)

10 Days or more

1045HRC~165 ~ 405 ~ 366 ~ 145 ~ 133 ~ 12
1 Piece(s)

10 Days or more

1045HRC~205 ~ 405 ~ 367 ~ 186 ~ 173 ~ 12
1 Piece(s)

10 Days or more

1045HRC~255 ~ 405 ~ 367 ~ 236 ~ 223 ~ 12

Loading...

  1. 1

More Information

Slot Pins for Inspection Jigs - Stepped Taper and Threaded Round and Diamond Type:Related Image

Example

Slot Pins for Inspection Jigs - Stepped Taper and Threaded Round and Diamond Type:Related Image
 

Basic Information

Type Plug Pin Shape Stepped Head Shape Round shape
Tip Style Male thread Shoulder Shape Diamond Material 1045 Carbon Steel Equivalent

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.