(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Slot Pins for Inspection Jigs - Threaded, Round, Stepped (Part Numbers)

Slot Pins for Inspection Jigs - Threaded, Round, Stepped
  • Lead Time Reduction

•Type: All-Purpose Pin
•Head Shape: Round
•Tip Style: Threaded
•Shoulder Shape: Round
•Material: 1045 Carbon Steel Equivalent

  • inCAD Components
・Materials
[ M ]Material[ ! ]1[ H ]Hardness①One-Step Type②2-Step Type
TypeMaterial CodeTypeMaterial Code
1045 Carbon Steel-(P   0
-0.02)
KJP
(Pg6)
KJPG
M(S   0
-0.02)
KJP
(Sg6)
KJPG
MD
1045 Carbon Steel45HRC~MHMDH
304 Stainless Steel-MSMDS
[ ! ]2 440C or 420 Stainless Steel45~50HRCMC-
[ ! ]Some combinations are unavailable. Refer to the price list to select the available combination.
 

Specifications

Part Number-P-S-M-L-B-C
TypeConfig.
Material Code
D
KJP
KJP
MH
MD
16
12L
-
-
P11.20
P18.50

-

S13.5
-
-
M6
M8
-
-
L15
L10
-
-
B10
B10

-

C10
■①One-Step Type: Select Type, Material Code, D Dimension (For details, refer to ordering example below).
Part NumberP
0.01mm Increment
M (P≥M)1mm Increment
TypeMaterial CodeDLB
(P   0
-0.02)
KJP

(Pg6)
KJPG
M

MH

MS

MC
8 4.00~ 6.00340~35
(L≤Px4)

When L=0, specify P as 0.
5~25
(M<B≤Mx3)

For M3
(5≤B≤Mx2)
10 5.00~ 8.004568
12 5.00~10.00456810S10
16 8.00~14.00456810S1012
2010.00~18.0056810S1012
2515.00~23.00
10L10.00~16.00456810S10
12L12.00~20.0056810S1012
16L16.00~25.006810S1012(L+B≤50)
20L20.00~30.00
[ ! ]Large Head Type (D=10L~20L) is available for 1045 Carbon Steel only. [ ! ] S10 is fine thread (pitch 1.25). [ ! ] KJPND, KJPNDS (right-hand page) are more economical when L=0.
■②2-Step Type: Select Type, Material Code, D Dimension (For details, refer to ordering example below).
Part NumberP
0.01mm Increment
S (P≥S)
0.1mm Increment
M (S≥M)1mm Increment
TypeMaterial CodeDLBC
(S       0
-0.02)
KJP

(Sg6)
KJPG
MD

MDH

MDS
8 4.00~ 6.00 3.0~ 5.0341~20
(L≤Px3)

When P≤10
(L≤Px2)
1~20
(B≤Sx3)

When S≤9
(B≤Sx2)
5~20
(M≤C≤Mx3)

When M≤5
(M≤C≤Mx2)
10 5.00~ 8.00 4.0~ 7.0456
12 5.00~10.00 4.0~ 9.04568
16 8.00~14.00 7.0~13.0456810S1012
2010.00~18.00 9.0~17.056810S1012
2515.00~23.0014.0~22.0
10L10.00~16.00 5.0~15.0456810S10
12L12.00~20.00 6.0~19.056810S1012
16L16.00~25.00 8.0~24.06810S1012
20L20.00~30.0010.0~29.0
[ ! ]Large Head Type (D=10L~20L) is available for 1045 Carbon Steel only. [ ! ]S10 is fine thread (pitch 1.25).

Alterations

[ ! ]For chains only, see >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJPGM8-P0-M[3,​4]-L[0-35/1]-B[5-25/1]
KJPGM8-P[4-6/0.01]-M[3,​4]-L[0-35/1]-B[5-25/1]
KJPGM10-P0-M[4,​5,​6,​8]-L[0-35/1]-B[5-25/1]
KJPGM10-P[5-8/0.01]-M[4,​5,​6,​8]-L[0-35/1]-B[5-25/1]
KJPGM10L-P0-M[4,​5,​6,​8,​10]-L[0-35/1]-B[5-25/1]
KJPGM10L-P0-MS10-L[0-35/1]-B[5-25/1]
KJPGM10L-P[10-16/0.01]-M[4,​5,​6,​8,​10]-L[0-35/1]-B[5-25/1]
KJPGM10L-P[10-16/0.01]-MS10-L[0-35/1]-B[5-25/1]
KJPGM12-P0-M[4,​5,​6,​8,​10]-L[0-35/1]-B[5-25/1]
KJPGM12-P0-MS10-L[0-35/1]-B[5-25/1]
KJPGM12-P[5-10/0.01]-M[4,​5,​6,​8,​10]-L[0-35/1]-B[5-25/1]
KJPGM12-P[5-10/0.01]-MS10-L[0-35/1]-B[5-25/1]
KJPGM12L-P0-M[5,​6,​8,​10,​12]-L[0-35/1]-B[5-25/1]
KJPGM12L-P0-MS10-L[0-35/1]-B[5-25/1]
KJPGM12L-P[12-20/0.01]-M[5,​6,​8,​10,​12]-L[0-35/1]-B[5-25/1]
KJPGM12L-P[12-20/0.01]-MS10-L[0-35/1]-B[5-25/1]
KJPGM16-P0-M[4,​5,​6,​8,​10,​12]-L[1-35/1]-B[5-25/1]
KJPGM16-P0-MS10-L[1-35/1]-B[5-25/1]
KJPGM16-P[8-14/0.01]-M[4,​5,​6,​8,​10,​12]-L[1-35/1]-B[5-25/1]
KJPGM16-P[8-14/0.01]-MS10-L[1-35/1]-B[5-25/1]
KJPGM16L-P0-M[6,​8,​10,​12]-L[0-35/1]-B[5-25/1]
KJPGM16L-P0-MS10-L[0-35/1]-B[5-25/1]
KJPGM16L-P[16-25/0.01]-M[6,​8,​10,​12]-L[0-35/1]-B[5-25/1]
KJPGM16L-P[16-25/0.01]-MS10-L[0-35/1]-B[5-25/1]
KJPGM20-P0-M[5,​6,​8,​10,​12]-L[0-35/1]-B[5-25/1]
KJPGM20-P0-MS10-L[0-35/1]-B[5-25/1]
KJPGM20-P[10-18/0.01]-M[5,​6,​8,​10,​12]-L[0-35/1]-B[5-25/1]
KJPGM20-P[10-18/0.01]-MS10-L[0-35/1]-B[5-25/1]
KJPGM20L-P0-M[6,​8,​10,​12]-L[0-35/1]-B[5-25/1]
KJPGM20L-P0-MS10-L[0-35/1]-B[5-25/1]
KJPGM20L-P[20-30/0.01]-M[6,​8,​10,​12]-L[0-35/1]-B[5-25/1]
KJPGM20L-P[20-30/0.01]-MS10-L[0-35/1]-B[5-25/1]
KJPGM25-P0-M[5,​6,​8,​10,​12]-L[0-35/1]-B[5-25/1]
KJPGM25-P0-MS10-L[0-35/1]-B[5-25/1]
KJPGM25-P[15-23/0.01]-M[5,​6,​8,​10,​12]-L[0-35/1]-B[5-25/1]
KJPGM25-P[15-23/0.01]-MS10-L[0-35/1]-B[5-25/1]
KJPGMC8-P0-M[3,​4]-L[0-35/1]-B[5-25/1]
KJPGMC8-P[4-6/0.01]-M[3,​4]-L[0-35/1]-B[5-25/1]
KJPGMC10-P0-M[4,​5,​6,​8]-L[0-35/1]-B[5-25/1]
KJPGMC10-P[5-8/0.01]-M[4,​5,​6,​8]-L[0-35/1]-B[5-25/1]
KJPGMC12-P0-M[4,​5,​6,​8,​10]-L[0-35/1]-B[5-25/1]
KJPGMC12-P0-MS10-L[0-35/1]-B[5-25/1]
KJPGMC12-P[5-10/0.01]-M[4,​5,​6,​8,​10]-L[0-35/1]-B[5-25/1]
KJPGMC12-P[5-10/0.01]-MS10-L[0-35/1]-B[5-25/1]
KJPGMC16-P0-M[4,​5,​6,​8,​10,​12]-L[0-35/1]-B[5-25/1]
KJPGMC16-P0-MS10-L[0-35/1]-B[5-25/1]
KJPGMC16-P[8-14/0.01]-M[4,​5,​6,​8,​10,​12]-L[0-35/1]-B[5-25/1]
KJPGMC16-P[8-14/0.01]-MS10-L[0-35/1]-B[5-25/1]
KJPGMC20-P0-M[5,​6,​8,​10,​12]-L[0-35/1]-B[5-25/1]
KJPGMC20-P0-MS10-L[0-35/1]-B[5-25/1]
KJPGMC20-P[10-18/0.01]-M[5,​6,​8,​10,​12]-L[0-35/1]-B[5-25/1]
KJPGMC20-P[10-18/0.01]-MS10-L[0-35/1]-B[5-25/1]
KJPGMC25-P0-M[5,​6,​8,​10,​12]-L[0-35/1]-B[5-25/1]
KJPGMC25-P0-MS10-L[0-35/1]-B[5-25/1]
KJPGMC25-P[15-23/0.01]-M[5,​6,​8,​10,​12]-L[0-35/1]-B[5-25/1]
KJPGMC25-P[15-23/0.01]-MS10-L[0-35/1]-B[5-25/1]
KJPGMD8-P[4-6/0.01]-S[3-5/0.1]-M[3,​4]-L[2-20/1]-B[1-20/1]-C[5-8/1]
KJPGMD10-P[5-8/0.01]-S[4-7/0.1]-M[4,​5,​6]-L[2-20/1]-B[1-20/1]-C[5-18/1]
KJPGMD10L-P[10-16/0.01]-S[5-15/0.1]-M[4,​5,​6,​8,​10]-L[2-20/1]-B[1-20/1]-C[5-20/1]
KJPGMD10L-P[10-16/0.01]-S[5-15/0.1]-MS10-L[2-20/1]-B[1-20/1]-C[5-20/1]
KJPGMD12-P[5-10/0.01]-S[4-9/0.1]-M[4,​5,​6,​8]-L[2-20/1]-B[1-20/1]-C[5-20/1]
KJPGMD12L-P[12-20/0.01]-S[6-19/0.1]-M[5,​6,​8,​10,​12]-L[2-20/1]-B[1-20/1]-C[5-20/1]
KJPGMD12L-P[12-20/0.01]-S[6-19/0.1]-MS10-L[2-20/1]-B[1-20/1]-C[5-20/1]
KJPGMD16-P[8-14/0.01]-S[7-13/0.1]-M[4,​5,​6,​8,​10,​12]-L[2-20/1]-B[1-20/1]-C[5-20/1]
KJPGMD16-P[8-14/0.01]-S[7-13/0.1]-MS10-L[2-20/1]-B[1-20/1]-C[5-20/1]
KJPGMD16L-P[16-25/0.01]-S[8-24/0.1]-M[6,​8,​10,​12]-L[2-20/1]-B[1-20/1]-C[5-20/1]
KJPGMD16L-P[16-25/0.01]-S[8-24/0.1]-MS10-L[2-20/1]-B[1-20/1]-C[5-20/1]
KJPGMD20-P[10-18/0.01]-S[9-17/0.1]-M[5,​6,​8,​10,​12]-L[2-20/1]-B[1-20/1]-C[5-20/1]
KJPGMD20-P[10-18/0.01]-S[9-17/0.1]-MS10-L[2-20/1]-B[1-20/1]-C[5-20/1]
KJPGMD20L-P[20-30/0.01]-S[10-29/0.1]-M[6,​8,​10,​12]-L[2-20/1]-B[1-20/1]-C[5-20/1]
KJPGMD20L-P[20-30/0.01]-S[10-29/0.1]-MS10-L[2-20/1]-B[1-20/1]-C[5-20/1]
KJPGMD25-P[15-23/0.01]-S[14-22/0.1]-M[5,​6,​8,​10,​12]-L[2-20/1]-B[1-20/1]-C[5-20/1]
KJPGMD25-P[15-23/0.01]-S[14-22/0.1]-MS10-L[2-20/1]-B[1-20/1]-C[5-20/1]
KJPGMDH8-P[4-6/0.01]-S[3-5/0.1]-M[3,​4]-L[2-20/1]-B[1-20/1]-C[5-8/1]
KJPGMDH10-P[5-8/0.01]-S[4-7/0.1]-M[4,​5,​6]-L[2-20/1]-B[1-20/1]-C[5-18/1]
KJPGMDH10L-P[10-16/0.01]-S[5-15/0.1]-M[4,​5,​6,​8,​10]-L[2-20/1]-B[1-20/1]-C[5-20/1]
KJPGMDH10L-P[10-16/0.01]-S[5-15/0.1]-MS10-L[2-20/1]-B[1-20/1]-C[5-20/1]
KJPGMDH12-P[5-10/0.01]-S[4-9/0.1]-M[4,​5,​6,​8]-L[2-20/1]-B[1-20/1]-C[5-20/1]
KJPGMDH12L-P[12-20/0.01]-S[6-19/0.1]-M[5,​6,​8,​10,​12]-L[2-20/1]-B[1-20/1]-C[5-20/1]
KJPGMDH12L-P[12-20/0.01]-S[6-19/0.1]-MS10-L[2-20/1]-B[1-20/1]-C[5-20/1]
KJPGMDH16-P[8-14/0.01]-S[7-13/0.1]-M[4,​5,​6,​8,​10,​12]-L[2-20/1]-B[1-20/1]-C[5-20/1]
KJPGMDH16-P[8-14/0.01]-S[7-13/0.1]-MS10-L[2-20/1]-B[1-20/1]-C[5-20/1]
KJPGMDH16L-P[16-25/0.01]-S[8-24/0.1]-M[6,​8,​10,​12]-L[2-20/1]-B[1-20/1]-C[5-20/1]
KJPGMDH16L-P[16-25/0.01]-S[8-24/0.1]-MS10-L[2-20/1]-B[1-20/1]-C[5-20/1]
KJPGMDH20-P[10-18/0.01]-S[9-17/0.1]-M[5,​6,​8,​10,​12]-L[2-20/1]-B[1-20/1]-C[5-20/1]
KJPGMDH20-P[10-18/0.01]-S[9-17/0.1]-MS10-L[2-20/1]-B[1-20/1]-C[5-20/1]
KJPGMDH20L-P[20-30/0.01]-S[10-29/0.1]-M[6,​8,​10,​12]-L[2-20/1]-B[1-20/1]-C[5-20/1]
KJPGMDH20L-P[20-30/0.01]-S[10-29/0.1]-MS10-L[2-20/1]-B[1-20/1]-C[5-20/1]
KJPGMDH25-P[15-23/0.01]-S[14-22/0.1]-M[5,​6,​8,​10,​12]-L[2-20/1]-B[1-20/1]-C[5-20/1]
KJPGMDH25-P[15-23/0.01]-S[14-22/0.1]-MS10-L[2-20/1]-B[1-20/1]-C[5-20/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape Material Hardness Large Head/ Small Head Stepped Insertion part S dimension tolerance Insertion part P dimension tolerance Outer Diameter D
(φ)
B
(mm)
C
(mm)
L
(mm)
P
(mm)
S
(mm)
Thread Dia. Selection (Coarse) [M]
(mm)
Thread Dia. Selection (Fine) [MS]
(mm)
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall HeadOne-Step Type-g685 ~ 25-0 ~ 350-3 ~ 4-
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall HeadOne-Step Type-g685 ~ 25-0 ~ 354 ~ 6-3 ~ 4-
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall HeadOne-Step Type-g6105 ~ 25-0 ~ 350-4 ~ 8-
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall HeadOne-Step Type-g6105 ~ 25-0 ~ 355 ~ 8-4 ~ 8-
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge HeadOne-Step Type-g6105 ~ 25-0 ~ 350-4 ~ 10-
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge HeadOne-Step Type-g6105 ~ 25-0 ~ 350--10
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge HeadOne-Step Type-g6105 ~ 25-0 ~ 3510 ~ 16-4 ~ 10-
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge HeadOne-Step Type-g6105 ~ 25-0 ~ 3510 ~ 16--10
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall HeadOne-Step Type-g6125 ~ 25-0 ~ 350-4 ~ 10-
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall HeadOne-Step Type-g6125 ~ 25-0 ~ 350--10
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall HeadOne-Step Type-g6125 ~ 25-0 ~ 355 ~ 10-4 ~ 10-
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall HeadOne-Step Type-g6125 ~ 25-0 ~ 355 ~ 10--10
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge HeadOne-Step Type-g6125 ~ 25-0 ~ 350-5 ~ 12-
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge HeadOne-Step Type-g6125 ~ 25-0 ~ 350--10
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge HeadOne-Step Type-g6125 ~ 25-0 ~ 3512 ~ 20-5 ~ 12-
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge HeadOne-Step Type-g6125 ~ 25-0 ~ 3512 ~ 20--10
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall HeadOne-Step Type-g6165 ~ 25-1 ~ 350-4 ~ 12-
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall HeadOne-Step Type-g6165 ~ 25-1 ~ 350--10
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall HeadOne-Step Type-g6165 ~ 25-1 ~ 358 ~ 14-4 ~ 12-
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall HeadOne-Step Type-g6165 ~ 25-1 ~ 358 ~ 14--10
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge HeadOne-Step Type-g6165 ~ 25-0 ~ 350-6 ~ 12-
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge HeadOne-Step Type-g6165 ~ 25-0 ~ 350--10
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge HeadOne-Step Type-g6165 ~ 25-0 ~ 3516 ~ 25-6 ~ 12-
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge HeadOne-Step Type-g6165 ~ 25-0 ~ 3516 ~ 25--10
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall HeadOne-Step Type-g6205 ~ 25-0 ~ 350-5 ~ 12-
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall HeadOne-Step Type-g6205 ~ 25-0 ~ 350--10
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall HeadOne-Step Type-g6205 ~ 25-0 ~ 3510 ~ 18-5 ~ 12-
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall HeadOne-Step Type-g6205 ~ 25-0 ~ 3510 ~ 18--10
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge HeadOne-Step Type-g6205 ~ 25-0 ~ 350-6 ~ 12-
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge HeadOne-Step Type-g6205 ~ 25-0 ~ 350--10
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge HeadOne-Step Type-g6205 ~ 25-0 ~ 3520 ~ 30-6 ~ 12-
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge HeadOne-Step Type-g6205 ~ 25-0 ~ 3520 ~ 30--10
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall HeadOne-Step Type-g6255 ~ 25-0 ~ 350-5 ~ 12-
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall HeadOne-Step Type-g6255 ~ 25-0 ~ 350--10
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall HeadOne-Step Type-g6255 ~ 25-0 ~ 3515 ~ 23-5 ~ 12-
1 Piece(s)

10 Days or more

10Straight[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall HeadOne-Step Type-g6255 ~ 25-0 ~ 3515 ~ 23--10
1 Piece(s)

10 Days or more

10Straight[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall HeadOne-Step Type-g685 ~ 25-0 ~ 350-3 ~ 4-
1 Piece(s)

10 Days or more

10Straight[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall HeadOne-Step Type-g685 ~ 25-0 ~ 354 ~ 6-3 ~ 4-
1 Piece(s)

10 Days or more

10Straight[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall HeadOne-Step Type-g6105 ~ 25-0 ~ 350-4 ~ 8-
1 Piece(s)

10 Days or more

10Straight[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall HeadOne-Step Type-g6105 ~ 25-0 ~ 355 ~ 8-4 ~ 8-
1 Piece(s)

10 Days or more

10Straight[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall HeadOne-Step Type-g6125 ~ 25-0 ~ 350-4 ~ 10-
1 Piece(s)

10 Days or more

10Straight[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall HeadOne-Step Type-g6125 ~ 25-0 ~ 350--10
1 Piece(s)

10 Days or more

10Straight[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall HeadOne-Step Type-g6125 ~ 25-0 ~ 355 ~ 10-4 ~ 10-
1 Piece(s)

10 Days or more

10Straight[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall HeadOne-Step Type-g6125 ~ 25-0 ~ 355 ~ 10--10
1 Piece(s)

10 Days or more

10Straight[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall HeadOne-Step Type-g6165 ~ 25-0 ~ 350-4 ~ 12-
1 Piece(s)

10 Days or more

10Straight[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall HeadOne-Step Type-g6165 ~ 25-0 ~ 350--10
1 Piece(s)

10 Days or more

10Straight[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall HeadOne-Step Type-g6165 ~ 25-0 ~ 358 ~ 14-4 ~ 12-
1 Piece(s)

10 Days or more

10Straight[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall HeadOne-Step Type-g6165 ~ 25-0 ~ 358 ~ 14--10
1 Piece(s)

10 Days or more

10Straight[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall HeadOne-Step Type-g6205 ~ 25-0 ~ 350-5 ~ 12-
1 Piece(s)

10 Days or more

10Straight[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall HeadOne-Step Type-g6205 ~ 25-0 ~ 350--10
1 Piece(s)

10 Days or more

10Straight[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall HeadOne-Step Type-g6205 ~ 25-0 ~ 3510 ~ 18-5 ~ 12-
1 Piece(s)

10 Days or more

10Straight[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall HeadOne-Step Type-g6205 ~ 25-0 ~ 3510 ~ 18--10
1 Piece(s)

10 Days or more

10Straight[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall HeadOne-Step Type-g6255 ~ 25-0 ~ 350-5 ~ 12-
1 Piece(s)

10 Days or more

10Straight[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall HeadOne-Step Type-g6255 ~ 25-0 ~ 350--10
1 Piece(s)

10 Days or more

10Straight[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall HeadOne-Step Type-g6255 ~ 25-0 ~ 3515 ~ 23-5 ~ 12-
1 Piece(s)

10 Days or more

10Straight[Stainless Steel] 440C or 420 Stainless Steel45 to 50HRCSmall HeadOne-Step Type-g6255 ~ 25-0 ~ 3515 ~ 23--10
1 Piece(s)

10 Days or more

10Stepped[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall HeadTwo-Step Typeg6-81 ~ 205 ~ 82 ~ 204 ~ 63 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10Stepped[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall HeadTwo-Step Typeg6-101 ~ 205 ~ 182 ~ 205 ~ 84 ~ 74 ~ 6-
1 Piece(s)

10 Days or more

10Stepped[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge HeadTwo-Step Typeg6-101 ~ 205 ~ 202 ~ 2010 ~ 165 ~ 154 ~ 10-
1 Piece(s)

10 Days or more

10Stepped[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge HeadTwo-Step Typeg6-101 ~ 205 ~ 202 ~ 2010 ~ 165 ~ 15-10
1 Piece(s)

10 Days or more

10Stepped[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall HeadTwo-Step Typeg6-121 ~ 205 ~ 202 ~ 205 ~ 104 ~ 94 ~ 8-
1 Piece(s)

10 Days or more

10Stepped[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge HeadTwo-Step Typeg6-121 ~ 205 ~ 202 ~ 2012 ~ 206 ~ 195 ~ 12-
1 Piece(s)

10 Days or more

10Stepped[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge HeadTwo-Step Typeg6-121 ~ 205 ~ 202 ~ 2012 ~ 206 ~ 19-10
1 Piece(s)

10 Days or more

10Stepped[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall HeadTwo-Step Typeg6-161 ~ 205 ~ 202 ~ 208 ~ 147 ~ 134 ~ 12-
1 Piece(s)

10 Days or more

10Stepped[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall HeadTwo-Step Typeg6-161 ~ 205 ~ 202 ~ 208 ~ 147 ~ 13-10
1 Piece(s)

10 Days or more

10Stepped[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge HeadTwo-Step Typeg6-161 ~ 205 ~ 202 ~ 2016 ~ 258 ~ 246 ~ 12-
1 Piece(s)

10 Days or more

10Stepped[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge HeadTwo-Step Typeg6-161 ~ 205 ~ 202 ~ 2016 ~ 258 ~ 24-10
1 Piece(s)

10 Days or more

10Stepped[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall HeadTwo-Step Typeg6-201 ~ 205 ~ 202 ~ 2010 ~ 189 ~ 175 ~ 12-
1 Piece(s)

10 Days or more

10Stepped[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall HeadTwo-Step Typeg6-201 ~ 205 ~ 202 ~ 2010 ~ 189 ~ 17-10
1 Piece(s)

10 Days or more

10Stepped[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge HeadTwo-Step Typeg6-201 ~ 205 ~ 202 ~ 2020 ~ 3010 ~ 296 ~ 12-
1 Piece(s)

10 Days or more

10Stepped[Steel] 1045 Carbon Steel EquivalentNot HardenedLarge HeadTwo-Step Typeg6-201 ~ 205 ~ 202 ~ 2020 ~ 3010 ~ 29-10
1 Piece(s)

10 Days or more

10Stepped[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall HeadTwo-Step Typeg6-251 ~ 205 ~ 202 ~ 2015 ~ 2314 ~ 225 ~ 12-
1 Piece(s)

10 Days or more

10Stepped[Steel] 1045 Carbon Steel EquivalentNot HardenedSmall HeadTwo-Step Typeg6-251 ~ 205 ~ 202 ~ 2015 ~ 2314 ~ 22-10
1 Piece(s)

10 Days or more

10Stepped[Steel] 1045 Carbon Steel Equivalent45HRC~Small HeadTwo-Step Typeg6-81 ~ 205 ~ 82 ~ 204 ~ 63 ~ 53 ~ 4-
1 Piece(s)

10 Days or more

10Stepped[Steel] 1045 Carbon Steel Equivalent45HRC~Small HeadTwo-Step Typeg6-101 ~ 205 ~ 182 ~ 205 ~ 84 ~ 74 ~ 6-
1 Piece(s)

10 Days or more

10Stepped[Steel] 1045 Carbon Steel Equivalent45HRC~Large HeadTwo-Step Typeg6-101 ~ 205 ~ 202 ~ 2010 ~ 165 ~ 154 ~ 10-
1 Piece(s)

10 Days or more

10Stepped[Steel] 1045 Carbon Steel Equivalent45HRC~Large HeadTwo-Step Typeg6-101 ~ 205 ~ 202 ~ 2010 ~ 165 ~ 15-10
1 Piece(s)

10 Days or more

10Stepped[Steel] 1045 Carbon Steel Equivalent45HRC~Small HeadTwo-Step Typeg6-121 ~ 205 ~ 202 ~ 205 ~ 104 ~ 94 ~ 8-
1 Piece(s)

10 Days or more

10Stepped[Steel] 1045 Carbon Steel Equivalent45HRC~Large HeadTwo-Step Typeg6-121 ~ 205 ~ 202 ~ 2012 ~ 206 ~ 195 ~ 12-
1 Piece(s)

10 Days or more

10Stepped[Steel] 1045 Carbon Steel Equivalent45HRC~Large HeadTwo-Step Typeg6-121 ~ 205 ~ 202 ~ 2012 ~ 206 ~ 19-10
1 Piece(s)

10 Days or more

10Stepped[Steel] 1045 Carbon Steel Equivalent45HRC~Small HeadTwo-Step Typeg6-161 ~ 205 ~ 202 ~ 208 ~ 147 ~ 134 ~ 12-
1 Piece(s)

10 Days or more

10Stepped[Steel] 1045 Carbon Steel Equivalent45HRC~Small HeadTwo-Step Typeg6-161 ~ 205 ~ 202 ~ 208 ~ 147 ~ 13-10
1 Piece(s)

10 Days or more

10Stepped[Steel] 1045 Carbon Steel Equivalent45HRC~Large HeadTwo-Step Typeg6-161 ~ 205 ~ 202 ~ 2016 ~ 258 ~ 246 ~ 12-
1 Piece(s)

10 Days or more

10Stepped[Steel] 1045 Carbon Steel Equivalent45HRC~Large HeadTwo-Step Typeg6-161 ~ 205 ~ 202 ~ 2016 ~ 258 ~ 24-10
1 Piece(s)

10 Days or more

10Stepped[Steel] 1045 Carbon Steel Equivalent45HRC~Small HeadTwo-Step Typeg6-201 ~ 205 ~ 202 ~ 2010 ~ 189 ~ 175 ~ 12-
1 Piece(s)

10 Days or more

10Stepped[Steel] 1045 Carbon Steel Equivalent45HRC~Small HeadTwo-Step Typeg6-201 ~ 205 ~ 202 ~ 2010 ~ 189 ~ 17-10
1 Piece(s)

10 Days or more

10Stepped[Steel] 1045 Carbon Steel Equivalent45HRC~Large HeadTwo-Step Typeg6-201 ~ 205 ~ 202 ~ 2020 ~ 3010 ~ 296 ~ 12-
1 Piece(s)

10 Days or more

10Stepped[Steel] 1045 Carbon Steel Equivalent45HRC~Large HeadTwo-Step Typeg6-201 ~ 205 ~ 202 ~ 2020 ~ 3010 ~ 29-10
1 Piece(s)

10 Days or more

10Stepped[Steel] 1045 Carbon Steel Equivalent45HRC~Small HeadTwo-Step Typeg6-251 ~ 205 ~ 202 ~ 2015 ~ 2314 ~ 225 ~ 12-
1 Piece(s)

10 Days or more

10Stepped[Steel] 1045 Carbon Steel Equivalent45HRC~Small HeadTwo-Step Typeg6-251 ~ 205 ~ 202 ~ 2015 ~ 2314 ~ 22-10

Loading...

Example

 

Basic Information

Type Plug Pin Head Shape Round shape Tip Style Male thread
Shoulder Shape Round shape

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.