(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slot Pins for Inspection Jigs - Round, Straight, Long (Part Numbers)

Slot Pins for Inspection Jigs - Round, Straight, Long

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

Suitable when measuring a workpiece with depth.

  • inCAD Components
・Materials
Type[ M ]Material[ H ]Hardness
P 0
-0.02   
Pg6
KJPLSKJPGLS1045 Carbon Steel-
KJPLSHKJPGLSH1045 Carbon Steel45HRC~

Specifications

Part Number-P-L-Z
TypeD
KJPLS20-P15-L120-Z50

Part Number-W-D-H-P-Q-S-Z
Typed
(2-Step)
(3-Step)
KJPLDSH25
K
JPLDS20
-
-
W100
W25
-
-
D0
D50
-
-
H10
H15
-
-
P20
P15
-
-
Q0
Q13
-
-
S8
S6
-
-
Z30
Z50
Pg6
4.00~ 6.00-0.004
-0.012
6.01~10.00-0.005
-0.014
10.01~18.00-0.006
-0.017
18.01~29.00-0.007
-0.020
Part NumberP
0.01mm Increment
L
1mm Increment
Z
TypeD
(P 0
-0.02)
KJPLS
KJPLSH

(Pg6)
KJPGLS
KJPGLSH
124.00~10.00(When P<12)
50~100

(When P≥12)
50~150
30
40
50
166.00~14.00
2010.00~18.00
2515.00~23.00

Alterations

[ ! ]For chains only, see >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KJPGLS12-P[4-10/0.01]-L[50-100/1]-Z[30,​40,​50]
KJPGLS16-P[6-14/0.01]-L[50-150/1]-Z[30,​40,​50]
KJPGLS20-P[10-18/0.01]-L[50-150/1]-Z[30,​40,​50]
KJPGLS25-P[15-23/0.01]-L[50-150/1]-Z[30,​40,​50]
KJPGLSH12-P[4-10/0.01]-L[50-100/1]-Z[30,​40,​50]
KJPGLSH16-P[6-14/0.01]-L[50-150/1]-Z[30,​40,​50]
KJPGLSH20-P[10-18/0.01]-L[50-150/1]-Z[30,​40,​50]
KJPGLSH25-P[15-23/0.01]-L[50-150/1]-Z[30,​40,​50]
KJPLS12-P[4-10/0.01]-L[50-100/1]-Z[30,​40,​50]
KJPLS16-P[6-14/0.01]-L[50-150/1]-Z[30,​40,​50]
KJPLS20-P[10-18/0.01]-L[50-150/1]-Z[30,​40,​50]
KJPLS25-P[15-23/0.01]-L[50-150/1]-Z[30,​40,​50]
KJPLSH12-P[4-10/0.01]-L[50-100/1]-Z[30,​40,​50]
KJPLSH16-P[6-14/0.01]-L[50-150/1]-Z[30,​40,​50]
KJPLSH20-P[10-18/0.01]-L[50-150/1]-Z[30,​40,​50]
KJPLSH25-P[15-23/0.01]-L[50-150/1]-Z[30,​40,​50]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHardness Insertion part P dimension tolerance Outer Diameter D
(φ)
Handle Length Z
(mm)
L
(mm)
P
(mm)
1 Piece(s)

10 Days or more

10Not Hardenedg61230 ~ 5050 ~ 1004 ~ 10
1 Piece(s)

10 Days or more

10Not Hardenedg61630 ~ 5050 ~ 1506 ~ 14
1 Piece(s)

10 Days or more

10Not Hardenedg62030 ~ 5050 ~ 15010 ~ 18
1 Piece(s)

10 Days or more

10Not Hardenedg62530 ~ 5050 ~ 15015 ~ 23
1 Piece(s)

10 Days or more

1045HRC~g61230 ~ 5050 ~ 1004 ~ 10
1 Piece(s)

10 Days or more

1045HRC~g61630 ~ 5050 ~ 1506 ~ 14
1 Piece(s)

10 Days or more

1045HRC~g62030 ~ 5050 ~ 15010 ~ 18
1 Piece(s)

10 Days or more

1045HRC~g62530 ~ 5050 ~ 15015 ~ 23
1 Piece(s)

10 Days or more

10Not Hardened0/-0.021230 ~ 5050 ~ 1004 ~ 10
1 Piece(s)

10 Days or more

10Not Hardened0/-0.021630 ~ 5050 ~ 1506 ~ 14
1 Piece(s)

10 Days or more

10Not Hardened0/-0.022030 ~ 5050 ~ 15010 ~ 18
1 Piece(s)

10 Days or more

10Not Hardened0/-0.022530 ~ 5050 ~ 15015 ~ 23
1 Piece(s)

10 Days or more

1045HRC~0/-0.021230 ~ 5050 ~ 1004 ~ 10
1 Piece(s)

10 Days or more

1045HRC~0/-0.021630 ~ 5050 ~ 1506 ~ 14
1 Piece(s)

10 Days or more

1045HRC~0/-0.022030 ~ 5050 ~ 15010 ~ 18
1 Piece(s)

10 Days or more

1045HRC~0/-0.022530 ~ 5050 ~ 15015 ~ 23

Loading...

  1. 1
 

Basic Information

Type Plug Pin Shape Straight Head Shape Round shape
Tip Style Straight Shoulder Shape Round shape Material 1045 Carbon Steel Equivalent

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.