(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contact Switches - 2 Signal

Contact Switches - 2 Signal

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Detection with low contact force is possible. In addition, the operating point can be adjusted within the set range.

  • inCAD Components
Locating Switches - 2-signal:Related Image
・Materials
[ M ]MaterialCable[ A ]Accessories
Contact PartThread
303 Stainless Steel303 Stainless SteelCable 1m, 4-Conductors Ø3, Oil Resistant Min. Bending Radius R7Hexagon Nuts 2 pcs. (Thickness 3 Wrench Size 17)

Specifications

Locating Switches - 2-signal:Related Image
■2-Signal
Part NumberStrokeContact Force NOperating Point
Setting Range
Mass
(g)
TypeNo. of Signalsmin.max.
MSNCWD260.51.50.5~4
(Repeatability 0.02)
60
[ ! ]For larger quantity orders "Days to Ship" may differ from published catalog term.>> P.87

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSNCWD2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

9 Days or more

10

Loading...

  1. 1

Example

Locating Switches - 2-signal:Related Image
 

Basic Information

Type Pin Stroke, Spring Plunger Type Main Body Shape Screw Type Tip Shape Needle Type
Environment Standard Body Material 303 Stainless Steel Contact Material Stainless Steel
Stroke(mm) 6 Contact Point Type NPN Open Collector Mounting Screw Nominal (M) M14x0.5
Operating Temperature Range(℃) 0::60 Operating Point(mm) 2.25 Repeatability 0.02mm
Contact Force(N) 0.5 Contact Point Accuracy Life(x 10K times) 1000 Tip Dia. Ø3
Protection Structure IP65 With LED With LED

Please check the type/dimensions/specifications of the part MSNCWD2 in the Contact Switches - 2 Signal series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.