(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
-Continuous maximum operating temperature 150 ° C / 200 ° C.
-Uses heat-resistant plastic parts, high-temperature adhesive, and heat-resistant cord.
-It is being used one after another for positioning in high temperature environments such as molds and injection molding machines.
[Application]
-For detecting the return of ejector pins of resin molding dies.
-For checking the opening and closing of bubble gates in injection molding machines.
Part Number |
---|
BP060A-HT2 |
CS067A-HT1 |
CS067A-HT2 |
STM82A-HT2 |
STS060A-HT2 |
Loading...
Main Body Shape | Bolt Type | Environment | Heat Resistance Specifications | Contact Point Type | Contact type NO |
---|---|---|---|---|---|
Repeatability | 0.01mm | Contact point accuracy life(x 10K times) | 50 | LED | No |
Cable | Cab Tire |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy