(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contact Switches - Ball Plunger

Contact Switches - Ball Plunger
  • Volume Discount

•Type: Ball Stroke Type
•Switch Operating Point Dimension P (mm): 0.3
•Repeatability: 0.01mm or Less
•Contact Point Type: Contact Point Normally Open
•Mechanical Life (x 10k times): 1000

  • inCAD Components
Plunger Switches - Ball Plunger Type:Related Image
・Materials
BallMain BodyCable[ A ]Accessories
[ M ]Material[ H ]Hardness[ M ]Material
440C Stainless Steel50~55HRC303 Stainless SteelCable 2m, 2-Conductors Ø3, Oil Resistant
Min. Bending Radius R7
Hex Nut 2 pcs. (Coarse Thread JIS Class 3)
Toothed Washer 1 pc.

Specifications

Part Number
MSPSS6
MSPB6
N-MSPB-D6F
Part NumberM (Coarse)Stroke
S
Operating PointRepeatabilityContact Force
N
Contact MechanisamLdB
TypeNo.min.max.
MSPB
N-MSPB-D
660.8 0.30.01613NO (Normally Open)3235
6F1
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSPB6
MSPB6F
N-MSPB-D6
N-MSPB-D6F
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSContact Force
(N)
With LED
1 Piece(s)Available

8 Days or more

106W/o LED
1 Piece(s)Available

Same day

Stock

101W/o LED
1 Piece(s)Available

8 Days or more

106~13With LED
1 Piece(s)Available

Same day

Stock

101With LED

Loading...

  1. 1
 

Basic Information

Type Ball Contact, Ball Plunger Type Main Body Shape Screw Type Environment Standard
Body Material 303 Stainless Steel Contact Material 440C Stainless Steel Stroke(mm) 0.8
Contact Point Type Contact Type NO Mounting Screw Nominal (M) M6x1.0 Operating Temperature Range(℃) 0::80
Operating Point(mm) 0.3 Repeatability 0.01mm Contact Point Accuracy Life(x 10K times) 1000
Tip Dia. Ø3 Protection Structure IP40

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.