(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contact Switches - Compact

Contact Switches - Compact

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Compact Contact Switches with M5 or ø5 O.D. and minimum total length of 17mm.

  • inCAD Components
Compact Contact Switches -NC Type-:Related Image
・Materials
Contact PartMain BodyCable[ A ]Accessories
[ M ]Material[ H ]Hardness[ M ]Material
420 Stainless Steel45HRC303 Stainless SteelCable 2m Ø3 Oil-resistant Min. Bending Radius R7Hex Nut 2 pcs.
(Thickness 2.4, Hex Socket 7)

Specifications

Part Number
CMST
■Bolt
Part NumberStrokeOperating PointContact Force NContact Mechanisam
Type
Regular (IP40)
CMST
N-CMST
1.5No Pre-Travel (Repeatability 0.003)0.5NNC
(Normally Closed)
Water-Proof (IP67)
CMSTW
N-CMSTW
0.8N
[ ! ]For orders larger than indicated quantity, please request a quotation.
■Standard
Part NumberStrokeOperating PointContact Force NContact Mechanisam
Type
Regular (IP40)
CM
SC
N-CMSC
1.5No Pre-Travel (Repeatability 0.003)0.5NNC
(Normally Closed)
Water-Proof (IP67)
CMSCW
N-CMSCW
0.8N
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CMSC
CMSCW
CMST
CMSTW
N-CMSC
N-CMSCW
N-CMST
N-CMSTW
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMain Body Shape Environment Cylinder O.D.
(mm)
Mounting Screw Nominal (M) Contact Force
(N)
Protection Structure With LED
1 Piece(s)Available

8 Days or more

10Standard TypeStandard5-0.5IP40W/o LED
1 Piece(s)Available

8 Days or more

10Standard TypeWaterproof Type5-0.8IP67W/o LED
1 Piece(s)Available

8 Days or more

10Screw TypeStandard-M5x0.50.5IP40W/o LED
1 Piece(s)Available

8 Days or more

10Screw TypeWaterproof Type-M5x0.50.8IP67W/o LED
1 Piece(s)Available

8 Days or more

10Standard TypeStandard5-0.5IP40With LED
1 Piece(s)Available

8 Days or more

10Standard TypeWaterproof Type5-0.8IP67With LED
1 Piece(s)Available

9 Days or more

10Screw TypeStandard-M5x0.50.5IP40With LED
1 Piece(s)Available

Same day

Stock

10Screw TypeWaterproof Type-M5x0.50.8IP67With LED

Loading...

  1. 1

More Information

For Mechanical / Electrical Specifications and Precautions for Use >> Click here
 

Basic Information

Type Pin Stroke, Spring Plunger Type Tip Shape Needle Type Body Material 303 Stainless Steel
Contact Material 420 Stainless Steel Stroke(mm) 1.5 Contact Point Type Contact Type NC
Operating Temperature Range(℃) 0::80 Operating Point(mm) 0 Repeatability 0.003mm
Contact Point Accuracy Life(x 10K times) 300 Tip Dia. Ø1.5

Additional Products in this Category

Complementary Products

Tech Support