(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contact Switches - with Stopper, Heat-Resistant

Contact Switches - with Stopper, Heat-Resistant
  • Volume Discount

Heat Resistant Switch of Highest Operating Temperature 200 Degrees Celsius.

  • inCAD Components
Heat-Resisting Switches with Stopper Heat-Resisting Switches with Stopper:Related Image
・Materials
Tip of ContactStopperMain BodyCable[ A ]Accessories
[ M ]Material[ H ]Hardness[ M ]Material[ H ]Hardness[ M ]Material
420 Stainless Steel45~50HRC420 Stainless Steel50HRC416 Stainless SteelCable 2m, 2-Conductors Ø3, Heat Resistant Min. Bending Radius R7Hex Nut 2 pcs. (Coarse Thread JIS Class 3) Toothed Washer 1 pc.

Specifications

Part Number
MSTKD-HR
MSPB-HR
MSTB-HR
MSNWL-HR
Part NumberStroke SOperating PointContact ForceAllowable Static LoadShock Resistance
Energy
Contact Mechanisam
MSTB-HR0.7Center Vicinity
(Repeatability 0.01 (Ambient Temp.))
1N5000N0.4JNO
(Normally Open)
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSTB-HR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

More Information

For Mechanical / Electrical Specifications and Precautions for Use >> Click here
 

Basic Information

Type Pin Stroke, Spring Plunger Type / With Stopper Main Body Shape Screw Type Tip Shape Needle Type
Environment Heat-Resisting Body Material 416 Stainless Steel Contact Material 420 Stainless Steel
Stroke(mm) 0.7 Contact Point Type Contact Type NO Mounting Screw Nominal (M) M6x1.0
Operating Temperature Range(℃) 0::200 Operating Point(mm) 0.35 Repeatability 0.01mm
Contact Force(N) 1 Contact Point Accuracy Life(x 10K times) 50 Allowable Static Load(N) 5000
Impact Resistant Energy(J) 0.4 Tip Dia. Ø1.6 Protection Structure IP40

Please check the type/dimensions/specifications of the part MSTB-HR in the Contact Switches - with Stopper, Heat-Resistant series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.