(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contact Switches - High Accuracy, Threaded

Contact Switches - High Accuracy, Threaded

Click this image to zoom it.

Move the mouse over the image to zoom

  • Contact Switches - High Accuracy, Threaded
  • Contact Switches - High Accuracy, Threaded
  • Volume Discount

Supports high-precision positioning with repeatability of 0.5 μm.

  • inCAD Components
High Precision Touch Switches - Bolt /Tip Shape Selection /Flat:Related Image
・Materials
Contact PartMain BodyCable[ A ]Accessories
[ M ]Material[ H ]Hardness[ M ]Material
Carbide1300~1600HV303 Stainless SteelCable 3m, 2-Conductors Ø5, Oil Resistant Min. Bending Radius R7Hex Nut 2 pcs.
(Thickness 3 Hex Socket 13)

Specifications

Part Number-Contact Mechanisam
MSTK
N-MSTA-DF
MSTTNA-A
-
-
-
NC
NC
NC
Part NumberContact MechanisamStroke
S
Operating PointRepeatabilityContact Force
N
L1L2
MSTK
N-MSTK-D
NC3 No Pre-Travel0.000511523.218.2
NO0.23126
MSTKL
N-MSTKL-D
NC10 No Pre-Travel264023
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSTK-NC
MSTK-NO
MSTKL-NC
N-MSTK-D-NC
N-MSTK-D-NO
N-MSTKL-D-NC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStroke
(mm)
Contact Point Type Operating Point
(mm)
With LED
1 Piece(s)Available

8 Days or more

103Contact Type NC0W/o LED
1 Piece(s)Available

8 Days or more

103Contact Type NO0.2W/o LED
1 Piece(s)Available

8 Days or more

1010Contact Type NC0W/o LED
1 Piece(s)Available

8 Days or more

103Contact Type NC0With LED
1 Piece(s)Available

8 Days or more

103Contact Type NO0.2With LED
1 Piece(s)Available

Same day

Stock

1010Contact Type NC0With LED

Loading...

  1. 1

More Information

For Mechanical / Electrical Specifications and Precautions for Use  >> Click here
 

Basic Information

Type Pin Stroke, Spring Plunger Type Main Body Shape Screw Type Tip Shape Needle Type
Environment Standard Body Material 303 Stainless Steel Contact Material Carbide
Mounting Screw Nominal (M) M10x0.5 Operating Temperature Range(℃) 0::80 Repeatability 0.0005mm
Contact Force(N) 1 Contact Point Accuracy Life(x 10K times) 300 Tip Dia. Ø4
Protection Structure IP67

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.