(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Pin Stroke Type
•Switch Operating Point Dimension P (mm): 0.3
•Repeatability: 5µm or less
•Contact Force, Push Direction (n): 1
•Contact Point Type: Contact Point Normally Open
Part Number
Configured Part Number is shown.
MSTKD-ND
Contact Part | Thread | Cable | [ A ]Accessories | |
[ M ]Material | [ H ]Hardness | [ M ]Material | ||
440C Stainless Steel | 50~55HRC | 303 Stainless Steel | Cable 3m, 2-Conductors Ø3, Oil Resistant Min. Bending Radius R7 | Hex Nuts 2 pcs. (Thickness 3.2 Hex Socket 10) |
Part Number |
MSTKD-ND N-MSTKD-BRD |
Part Number | Stroke | Operating Point | Contact Force N | Contact Mechanism |
MSTKD-ND | 2.8 | 0.3 from Tip (Repeatability 0.005) | 1 | NO (Normally Open) |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | Pin Stroke, Spring Plunger Type | Main Body Shape | Screw Type | Tip Shape | Needle Type |
---|---|---|---|---|---|
Environment | Waterproof Type | Body Material | 303 Stainless Steel | Contact Material | 440C Stainless Steel |
Stroke(mm) | 2.8 | Contact Point Type | Contact Type NO | Mounting Screw Nominal (M) | M8x0.75 |
Operating Temperature Range(℃) | 0::80 | Operating Point(mm) | 0.3 | Repeatability | 0.005mm |
Contact Force(N) | 1 | Contact Point Accuracy Life(x 10K times) | 1000 | Tip Dia. | Ø4 |
Protection Structure | IP67 | With LED | With LED |
Please check the type/dimensions/specifications of the part MSTKD-ND in the Contact Switches - Waterproof series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy