(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Standard Knob
•Overall Length: Short
•Mounting Method: Screw-In
•Locking Mechanism: Without Locking Nose
•Operation Knob: Provided
Part Number
Configured Part Number is shown.
Type | Knob | Main Body | Pin | Spring | (Lock Nut) | |||||
Returning | Rest Position | [ M ]Material | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ M ]Material | [ M ]Material | [ S ]Surface Treatment |
PXSA | PXRA | Nylon 6 (Mat Black) | 12L13 Carbon Steel | Black Oxide | 1045 Carbon Steel | 50~60HRC | Black Oxide | SWP-B | - | - |
PXSK | PXRK | 1045 Carbon Steel | Black Oxide |
Part Number |
PXSA16 PXRK12 |
Part Number | Pitch (Fine Thread) | D | D1 | B | S | L | L1 | L2 | L3 | SW1 | SW2 | Load (N) | Mass (g) | ||||
Type | M | min. | max. | PXSA PXRA | PXSK PXRK | ||||||||||||
(Return Type) PXSA PXSK | (Rest Position) PXRA PXRK | 12 | 1.5 | 25 | 19.6 | 6 | 6 | 45 | 10 | 5 | 6 | 17 | 18 | 7 | 18 | 35 | 45 |
16 | 1.5 | 31 | 21.9 | 8 | 8 | 54 | 12 | 6 | 8 | 19 | 24 | 14 | 24 | 60 | 80 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
PXRA12 |
PXRA16 |
PXRK12 |
PXRK16 |
PXSA12 |
PXSA16 |
PXSK12 |
PXSK16 |
Loading...
Type | Standard type | Mounting Method | Screw-In | Full Length | Short |
---|---|---|---|---|---|
Body Material | 12L13 Carbon Steel | Pin Material | 1045 Carbon Steel | Knob | Presence |
Body Surface Treatment | Black Oxide | Surface Treatment of Pin | Black Oxide | Nose Heat Treatment | Hardening |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy