(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Standard Knob
•Overall Length: Standard
•Mounting Method: Screw-In
•Locking Mechanism: Without Locking Nose
•Operation Knob: Provided
Part Number
Configured Part Number is shown.
SXYK16
Screw | Return Type | Rest Position | Knob | Main Body | Pin | Spring | (Lock Nut) | ||||
[ M ]Material | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ M ]Material | [ M ]Material | [ S ]Surface Treatment | |||
Fine Thread | PXA | PXYA | Nylon 6 (Mat Black) | 12L13 Carbon Steel | Black Oxide | 1045 Carbon Steel | 50~60HRC | Black Oxide | SWP-B | - | - |
PXK | PXYK | 1045 Carbon Steel | Black Oxide | ||||||||
SXPA | - | 303 Stainless Steel | - | 303 Stainless Steel | - | Nickel Plating | 301 Stainless Steel | - | - | ||
SXPK | SXYK | 303 Stainless Steel | - | ||||||||
Coarse Thread | PMXA | PMXYA | 12L13 Carbon Steel | Trivalent Chromate | - | - | - | ||||
PMXK | PMXYK | 1045 Carbon Steel | Trivalent Chromate |
Part Number |
SXPA16 PMXK10M |
M | Pitch (Fine Thread) | D | D1 | B | S min. | L | L1 | L2 | L3 | L4 | SW1 | SW2 | Load (N) | Mass (g) | |||||||
Return Type | Rest Position | PXA, PXYA, PXK, PXYK | SXPA, SXPK, SXYK | PXA SXPA | PXK SXPK | PXYA | PXYK SXYK | ||||||||||||||
min. | max. | min. | max. | ||||||||||||||||||
10 | 1.0 | 21 | 13.8 | 5 | 5 | 45 | 51 | 17 | 5 | 15 | 5 | 12 | 17 | 7 | 17 | 6 | 15 | 20 | 27 | 23 | 30 |
12 | 1.5 | 25 | 16.2 | 6 | 6 | 54.5 | 61 | 20 | 6 | 17 | 6 | 14 | 18 | 9 | 24 | 8 | 21 | 32 | 42 | 38 | 48 |
16 | 1.5 | 31 | 21.9 | 8 | 8 (7) | 69 | 75.5 | 26 | 8 | 23 | 8 | 19 | 24 | 11 | 30 | 9 | 26 | 70 | 90 | 79 | 99 |
Part Number | Pitch (Coarse) | D | D1 | B | S min. | L | L1 | L2 | L3 | L4 | L5 | SW1 | SW2 | Load (N) | Mass (g) | ||||||
Return Type | Rest Position | ||||||||||||||||||||
Type | M | min. | max. | PMXA | PMXK | PMXYA | PMXYK | ||||||||||||||
PMXA PMXK PMXYA PMXYK | 6M | 1.0 | 12 | 6.9 | 4 | 4 | 30.5 | 33 | 12 | 4.5 | 10 | 3.2 | 7 | 6 | 10 | 3 | 12 | 5 | 9 | 4 | 8 |
8M | 1.25 | 16 | 9.2 | 5 | 5 | 40 | 43.5 | 16 | 6 | 14 | 4 | 9.5 | 8 | 13 | 5 | 24 | 10 | 15 | 11 | 16 | |
10M | 1.5 | 18 | 11.5 | 6 | 6 | 49 | 52 | 20 | 7.5 | 18 | 5 | 10.5 | 10 | 16 | 5 | 21 | 17 | 24 | 18 | 15 | |
12M | 1.75 | 21 | 13.8 | 8 | 8 | 59 | 63.5 | 24 | 9 | 22 | 6 | 13.5 | 12 | 18 | 6 | 22 | 31 | 41 | 36 | 46 |
M | Allowable Tightening Torque (N·m) |
6 | 1.5 |
8 | 9 |
10 | 20 |
12 | 25 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SXYK16 |
Loading...
Type | Standard type | Mounting Method | Screw-In | Full Length | Standard |
---|---|---|---|---|---|
Knob | Presence |
Please check the type/dimensions/specifications of the part SXYK16 in the Indexing Plungers - Knob type, metric fine or coarse thread. series.
Part Number |
---|
PMXA10M |
PMXA12M |
PMXA6M |
PMXA8M |
PMXK10M |
PMXK12M |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy