(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Mini, Knob Type, Standard.

Indexing Plungers - Mini, Knob Type, Standard.
  • Volume Discount

[Features]
· Small index bolts are particularly well suited for mounting to thin objects.
· On items with hold mechanisms, pull out the knob and rotate it 30° to hold.
· Operating temperature range: -30 to 80°C.
· Mounting method: screw in the screw area on the main body, then lift up the knob and use the hexagonal section to tighten it.
· Increased screw size.

 

Example

Part Number
22110.0602
22110.0604
22110.0606
22110.0608
22110.0610
22110.0612
22110.0614
22110.0616
22110.0618
22110.0620
22110.0622
22110.0624
22110.0626
22110.0628
22110.0630
22110.0632
22110.0634
22110.0636
22110.0638
22110.0640
22110.0642
22110.0644
22110.0646
22110.0648
22110.0650
22110.0652
22110.0654
22110.0656
22110.0702
22110.0704
22110.0706
22110.0708
22110.0710
22110.0712
22110.0714
22110.0716
22110.0718
22110.0720
22110.0722
22110.0724
22110.0726
22110.0728
22110.0730
22110.0732
22110.0734
22110.0736
22110.0738
22110.0740
22110.0742
22110.0744
22110.0746
22110.0748
22110.0750
22110.0752
22110.0754
22110.0756
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Surface Treatment Nose O.D. d
(Ø)
Dimension d2
(mm)
d3
(mm)
d4
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
F1
(N)
F2
(N)
s
(mm)
Stroke
(mm)
WS
(mm)
1 Piece(s)Available

10 Days

Zinc Plating4M8211527.556~ 4~ 12-510
1 Piece(s)Available

10 Days

Zinc Plating4M8 x 1211527.556~ 4~ 12-510
1 Piece(s)Available

10 Days

Zinc Plating5M1025183468~ 6~ 16-612
1 Piece(s)Available

10 Days

Zinc Plating5M10 x 125183468~ 6~ 16-612
1 Piece(s)Available

10 Days

Zinc Plating6M1025183468~ 6~ 16-612
1 Piece(s)Available

10 Days

Zinc Plating6M10 x 125183468~ 6~ 16-612
1 Piece(s)Available

10 Days

Zinc Plating6M12282040.5710~ 10~ 23-714
1 Piece(s)Available

10 Days

Zinc Plating6M12 x 1,5282040.5710~ 10~ 23-714
1 Piece(s)Available

10 Days

Zinc Plating7M12282040.5710~ 10~ 23-714
1 Piece(s)Available

10 Days

Zinc Plating7M12 x 1,5282040.5710~ 10~ 23-714
1 Piece(s)Available

10 Days

Zinc Plating8M16332347.51012~ 11~ 35-1017
1 Piece(s)Available

10 Days

Zinc Plating8M16 x 1,5332347.51012~ 11~ 35-1017
1 Piece(s)Available

10 Days

Zinc Plating10M16332347.51012~ 11~ 35-1017
1 Piece(s)Available

10 Days

Zinc Plating10M16 x 1,5332347.51012~ 11~ 35-1017
1 Piece(s)Available

10 Days

Zinc Plating4M8211527.556~ 4~ 12-510
1 Piece(s)Available

10 Days

Zinc Plating4M8 x 1211527.556~ 4~ 12-510
1 Piece(s)Available

10 Days

Zinc Plating5M1025183468~ 6~ 16-612
1 Piece(s)Available

10 Days

Zinc Plating5M10 x 125183468~ 6~ 16-612
1 Piece(s)Available

10 Days

Zinc Plating6M1025183468~ 6~ 16-612
1 Piece(s)Available

10 Days

Zinc Plating6M10 x 125183468~ 6~ 16-612
1 Piece(s)Available

10 Days

Zinc Plating6M12282040.5710~ 10~ 23-714
1 Piece(s)Available

10 Days

Zinc Plating6M12 x 1,5282040.5710~ 10~ 23-714
1 Piece(s)Available

10 Days

Zinc Plating7M12282040.5710~ 10~ 23-714
1 Piece(s)Available

10 Days

Zinc Plating7M12 x 1,5282040.5710~ 10~ 23-714
1 Piece(s)Available

10 Days

Zinc Plating8M16332347.51012~ 11~ 35-1017
1 Piece(s)Available

10 Days

Zinc Plating8M16 x 1,5332347.51012~ 11~ 35-1017
1 Piece(s)Available

10 Days

Zinc Plating10M16332347.51012~ 11~ 35-1017
1 Piece(s)Available

10 Days

Zinc Plating10M16 x 1,5332347.51012~ 11~ 35-1017
1 Piece(s)Available

10 Days

-4M8211527.556~ 4~ 12-510
1 Piece(s)Available

10 Days

-4M8 x 1211527.556~ 4~ 12-510
1 Piece(s)Available

10 Days

-5M1025183468~ 6~ 16-612
1 Piece(s)Available

10 Days

-5M10 x 125183468~ 6~ 16-612
1 Piece(s)Available

10 Days

-6M1025183468~ 6~ 16-612
1 Piece(s)Available

10 Days

-6M10 x 125183468~ 6~ 16-612
1 Piece(s)Available

10 Days

-6M12282040.5710~ 10~ 23-714
1 Piece(s)Available

10 Days

-6M12 x 1,5282040.5710~ 10~ 23-714
1 Piece(s)Available

10 Days

-7M12282040.5710~ 10~ 23-714
1 Piece(s)Available

10 Days

-7M12 x 1,5282040.5710~ 10~ 23-714
1 Piece(s)Available

10 Days

-8M16332347.51012~ 11~ 35-1017
1 Piece(s)Available

10 Days

-8M16 x 1,5332347.51012~ 11~ 351 - 51017
1 Piece(s)Available

10 Days

-10M16332347.51012~ 11~ 351 - 51017
1 Piece(s)Available

10 Days

-10M16 x 1,5332347.51012~ 11~ 351 - 51017
1 Piece(s)Available

10 Days

-4M8211527.556~ 4~ 121 - 5510
1 Piece(s)Available

10 Days

-4M8 x 1211527.556~ 4~ 121 - 5510
1 Piece(s)Available

10 Days

-5M1025183468~ 6~ 161 - 5612
1 Piece(s)Available

10 Days

-5M10 x 125183468~ 6~ 161 - 5612
1 Piece(s)Available

10 Days

-6M1025183468~ 6~ 161 - 5612
1 Piece(s)Available

10 Days

-6M10 x 125183468~ 6~ 16-612
1 Piece(s)Available

10 Days

-6M12282040.5710~ 10~ 23-714
1 Piece(s)Available

10 Days

-6M12 x 1,5282040.5710~ 10~ 23-714
1 Piece(s)Available

10 Days

-7M12282040.5710~ 10~ 23-714
1 Piece(s)Available

10 Days

-7M12 x 1,5282040.5710~ 10~ 23-714
1 Piece(s)Available

10 Days

-8M16332347.51012~ 11~ 35-1017
1 Piece(s)Available

10 Days

-8M16 x 1,5332347.51012~ 11~ 35-1017
1 Piece(s)Available

10 Days

-10M16332347.51012~ 11~ 35-1017
1 Piece(s)Available

10 Days

-10M16 x 1,5332347.51012~ 11~ 35-1017

Loading...

  1. 1

Basic Information

Type Standard knob Mounting Method Screw-In Overall Length Standard
Operation Knob Presence Temperature max.(°C) 80 Temperature min.(°C) -30
Knob Thermoplastic PA 6, black, dull Locking pin Stainless steel 1.4305 Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support