(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Lever Type
•Overall Length: Standard
•Mounting Method: Screw-In
•Locking Mechanism: Lever Type
•Operation Knob: Provided
Part Number
Configured Part Number is shown.
Type | Lever Cap | Main Body | Pin | Spring | (Lock Nut) | ||||
[ M ]Material | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ M ]Material | [ M ]Material | [ S ]Surface Treatment | |
PXVB | Nylon 6 (Mat Black) | 12L13 Carbon Steel | Black Oxide | 1045 Carbon Steel | 50~60HRC | Black Oxide | SWP-B | - | - |
PXVBK | 1045 Carbon Steel | Black Oxide | |||||||
SPXVB | 303 Stainless Steel | - | 303 Stainless Steel | - | Nickel Plating | 301 Stainless Steel | - | - | |
SPXVBK | 303 Stainless Steel | - |
Part Number | - | B |
PXVB16 SPXVBK20 | - - | 8 12 |
Part Number | B | S | L | L1 | D | H | L2 | SW | ||||||
Type | M | Pitch (Fine Thread) | ||||||||||||
(Steel) | (Stainless Steel) | 16 | 1.5 | 6 | 8 | 10 | 10 | 47 | 30 | 42 | 15.5 | 8 | 24 | |
PXVB PXVBK | SPXVB SPXVBK | |||||||||||||
20 | 1.5 | 8 | 10 | 12 | 12 | 59 | 36 | 52 | 19 | 10 | 30 |
M | B | Mass (g) | Load (N) | |
min. | max. | |||
16 | 6 | 79 | 12 | 32 |
8 | 80 | |||
10 | 82 | |||
20 | 8 | 112 | 21 | 58 |
10 | 115 | |||
12 | 118 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Type | Lever Type | Locking Mechanism | Lever Type | Mounting Method | Screw-In |
---|---|---|---|---|---|
Full Length | Standard | Knob | Presence |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy