(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Indexing Plungers - With mounting plate.

Indexing Plungers - With mounting plate.
  • Volume Discount

•Type: Standard Knob
•Body O.D./Thread Dimension M (mm): 6
•Nose O.D. d Dimension (Ø): 6
•Length L (mm): 48
•Stroke Dimension S (mm): 6

  • inCAD Components
Indexing Plungers - Plate Mount:Related Image
・Materials
TypeKnobMain BodyPinSpring
[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material
PXSP
PXSPL
Polyacetal1045 Carbon SteelBlack Oxide1045 Carbon Steel50~60HRC
(Carburized)
Black Oxide631 Stainless Steel

Specifications

Part Number
PXSP6
Part NumberLoad (N)
TypeBmin.max.
PXSP
PXSPL
60.11.9

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PXSP6
PXSPL6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

10 Days or more

10
1 Piece(s)Available

10 Days or more

10

Loading...

  1. 1

Example

Indexing Plungers - Plate Mount:Related Image
 

Basic Information

Type Standard type Mounting Method Flange Full Length Short
Body Material 1045 Carbon Steel Pin Material 1045 Carbon Steel Thread Diameter M(mm) 6
Stroke (S)(mm) 6 Knob Presence Body Surface Treatment Black Oxide
Surface Treatment of Pin Black Oxide Nose Heat Treatment Hardening Tip outer diameter B(Ø) 6
Length L(mm) 48

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.