(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Plungers - Selectable Length

Ball Plungers - Selectable Length
  • Volume Discount

•Body Material: 1045 Carbon Steel
•Overall Length: Long
•Type: Threaded, Hex
•Wrench Hole Shape: Hex

  • inCAD Components
Ball Plungers - Selectable Length:Related Image
・Materials
TypeBodyBallSpringSpacerOperating Temperature
[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ M ]Material[ M ]Material
Metal
Ball
Ultra Light LoadBPSLS1045 Carbon Steel29~35HRCBlack Oxide52100 Bearing Steel55HRC~SWP-B304 Stainless Steel-30~80°C
Light LoadBPJLS
Heavy LoadBSJLS
Extra Heavy LoadBPWLSNickel Plating
Plastic
Ball
Light LoadNPJRSBlack OxidePolyacetal-

Specifications

Part Number-L
BPJLS6-40
Part NumberLMetal BallPlastic BallBUltra Light Load (BPSLS)Light Load (BPJLS, NPJRS)Heavy Load (BSJLS)Extra Heavy Load (BPWLS)
TypeM (Coarse)dSdSLoad (N)Load (N)Load (N)Load (N)
min.max.min.max.min.max.min.max.
(Metal Ball)BPSLS
BPJLS
BSJLS
BPWLS
(Plastic Ball)NPJRS (*only)
320301.50.5--11.50.30.64121.52.92.25
* 420302.50.82.40.71.520.61.624.93.99.82.512.6
* 53040330.822.513.122.99.84.919.611.725.1
* 63040330.82.531.64.854.914.79.829.418.735.3
* 8405041412.542.46.366.919.612.739.224.546.8
*10405051.251.23538.18.824.518.64926.758.7
*1250607.11.871.8363.59.689.829.419.658.826.162.3
*1650609.52.59.52.5385.715.815.74929.49855.4116
[ ! ]M3 and M4 have no slits for a wrench on the tip. It can be installed only by using a hex socket. [ ! ]Min. load is the initial load, and max. load is the one when the tip is fully compressed.
kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BPJLS3-20
BPJLS3-30
BPJLS4-20
BPJLS4-30
BPJLS5-30
BPJLS5-40
BPJLS6-30
BPJLS6-40
BPJLS8-40
BPJLS8-50
BPJLS10-40
BPJLS10-50
BPJLS12-50
BPJLS12-60
BPJLS16-50
BPJLS16-60
BPSLS3-20
BPSLS3-30
BPSLS4-20
BPSLS4-30
BPSLS5-30
BPSLS5-40
BPSLS6-30
BPSLS6-40
BPSLS8-40
BPSLS8-50
BPSLS10-40
BPSLS10-50
BPSLS12-50
BPSLS12-60
BPSLS16-50
BPSLS16-60
BPWLS3-20
BPWLS3-30
BPWLS4-20
BPWLS4-30
BPWLS5-30
BPWLS5-40
BPWLS6-30
BPWLS6-40
BPWLS8-40
BPWLS8-50
BPWLS10-40
BPWLS10-50
BPWLS12-50
BPWLS12-60
BPWLS16-50
BPWLS16-60
BSJLS3-20
BSJLS3-30
BSJLS4-20
BSJLS4-30
BSJLS5-30
BSJLS5-40
BSJLS6-30
BSJLS6-40
BSJLS8-40
BSJLS8-50
BSJLS10-40
BSJLS10-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial of ball Outside Dia./Thread M
(mm)
Stroke (S)
(mm)
Main Body Surface Treatment Ball Heat Treatment Initial Load (Range)
(N)
Initial Load
(N)
Max. Load
(N)
Length L
(mm)
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel30.5Black OxideHardening0.01~501220
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel30.5Black OxideHardening0.01~501230
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel40.8Black OxideHardening0.01~5024.920
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel40.8Black OxideHardening0.01~5024.930
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel50.8Black OxideHardening0.01~502.99.830
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel50.8Black OxideHardening0.01~502.99.840
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel60.8Black OxideHardening0.01~504.914.730
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel60.8Black OxideHardening0.01~504.914.740
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel81Black OxideHardening0.01~506.919.640
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel81Black OxideHardening0.01~506.919.650
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel101.2Black OxideHardening0.01~508.824.540
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel101.2Black OxideHardening0.01~508.824.550
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel121.3 and higherBlack OxideHardening0.01~509.829.450
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel121.3 and higherBlack OxideHardening0.01~509.829.460
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel161.3 and higherBlack OxideHardening0.01~5015.74950
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel161.3 and higherBlack OxideHardening0.01~5015.74960
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel30.5Black OxideHardening0.01~500.30.6420
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel30.5Black OxideHardening0.01~500.30.6430
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel40.8Black OxideHardening0.01~500.61.620
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel40.8Black OxideHardening0.01~500.61.630
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel50.8Black OxideHardening0.01~5013.1230
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel50.8Black OxideHardening0.01~5013.1240
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel60.8Black OxideHardening0.01~501.64.8530
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel60.8Black OxideHardening0.01~501.64.8540
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel81Black OxideHardening0.01~502.46.3640
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel81Black OxideHardening0.01~502.46.3650
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel101.2Black OxideHardening0.01~5038.140
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel101.2Black OxideHardening0.01~5038.150
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel121.3 and higherBlack OxideHardening0.01~503.59.6850
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel121.3 and higherBlack OxideHardening0.01~503.59.6860
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel161.3 and higherBlack OxideHardening0.01~505.715.850
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel161.3 and higherBlack OxideHardening0.01~505.715.860
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel30.5Nickel PlatingHardening0.01~502.2520
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel30.5Nickel PlatingHardening0.01~502.2530
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel40.8Nickel PlatingHardening0.01~502.512.620
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel40.8Nickel PlatingHardening0.01~502.512.630
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel50.8Nickel PlatingHardening0.01~5011.725.130
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel50.8Nickel PlatingHardening0.01~5011.725.140
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel60.8Nickel PlatingHardening0.01~5018.735.330
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel60.8Nickel PlatingHardening0.01~5018.735.340
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel81Nickel PlatingHardening0.01~5024.546.840
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel81Nickel PlatingHardening0.01~5024.546.850
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel101.2Nickel PlatingHardening0.01~5026.758.740
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel101.2Nickel PlatingHardening0.01~5026.758.750
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel121.3 and higherNickel PlatingHardening0.01~5026.162.350
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel121.3 and higherNickel PlatingHardening0.01~5026.162.360
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel161.3 and higherNickel PlatingHardening50.01~10055.411650
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel161.3 and higherNickel PlatingHardening50.01~10055.411660
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel30.5Black OxideHardening0.01~501.52.920
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel30.5Black OxideHardening0.01~501.52.930
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel40.8Black OxideHardening0.01~503.99.820
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel40.8Black OxideHardening0.01~503.99.830
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel50.8Black OxideHardening0.01~504.919.630
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel50.8Black OxideHardening0.01~504.919.640
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel60.8Black OxideHardening0.01~509.829.430
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel60.8Black OxideHardening0.01~509.829.440
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel81Black OxideHardening0.01~5012.739.240
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel81Black OxideHardening0.01~5012.739.250
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel101.2Black OxideHardening0.01~5018.64940
1 Piece(s)Available

8 Days or more

10[Steel] 52100 Bearing Steel101.2Black OxideHardening0.01~5018.64950

Loading...

Example

Ball Plungers - Selectable Length:Related Image
 

Basic Information

Type Screw (hexagon) Body Material 1045 Carbon Steel Thread Locking Compound No
Surface Treatment of Pin No

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.