(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Part Number
Configured Part Number is shown.
Part Number |
BPJG2 |
Part Number | Applicable M Size | Applicable Plunger |
BPJG1 | 5 · 6 | P.1499 Standard (Metal Ball Only) P.1500 Stainless Steel P.1502 Long / Stainless Steel Long P.1503 L Selectable Long / L Selectable Stainless Steel Long P.1504 Flanged |
BPJG2 | 8 | |
BPJG3 | 10 | |
BPJG4 | 12 | |
BPJG5 | 16 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BPJG1 |
BPJG2 |
BPJG3 |
BPJG4 |
BPJG5 |
Part Number |
---|
Loading...
Applicable | Ball Plungers | Body Material | 1045 Carbon Steel | Main Body Surface Treatment | Black Oxide |
---|---|---|---|---|---|
Wrench Type | For Ball Plunger | Hardness | 34 to 43HRC |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy