(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Assembly Tools, for Expander® Sealing Plugs with pull-anchor/assembly tool

Assembly Tools, for Expander® Sealing Plugs with pull-anchor/assembly tool

Assembly tool for the safe and easy assembly of Expander® sealing plugs with pull-anchor / elongated pull-anchor.

PDF

Part Number

Configured Part Number is shown.

Part Number
22880.0510
22880.0520
Part NumberMinimum order quantityVolume DiscountDays to Ship d1 d2
(mm)
l3
(mm)
Stroke
(mm)
Tensile force
(kN)
1 Piece(s)

12 Days

~ 23~ 26~ 73.5~ 2519
1 Piece(s)

12 Days

~ 28~ 34~ 92~ 1824

Loading...

  1. 1
 

Basic Information

h1(mm) ~ 356 l1(mm) ~ 353 l2(mm) ~ 133
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support