(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Part Number
Configured Part Number is shown.
PJHZ10-10
Type | Body | Pin | Spring | Operating Temperature |
[ M ] [ H ] [ S ] | [ M ] [ H ] [ S ] | [ M ]Material | ||
PJHZ | [ M ] 1045 Carbon Steel [ H ] 29~35HRC [ S ] Black Oxide |
[ M ] 1045 Carbon Steel [ H ] 50HRC~ (Carburized) [ S ] Electroless Nickel Plating |
SWP-B | -30~80°C |
Part Number | - | S |
PJLF6 PJHZ16 FPJL3 | - - - | 3 20 1.5 |
Part Number | S | d | S | ℓ | L | B | Load N | ||
Type | M (Coarse) | min. | max. | ||||||
PJHZ | 10 | 10 | 4 | 10 | 30 | 43 | 3 | 7.8 | 49.0 |
12 | 10 | 5 | 35 | 43 | 4 | 7.8 | 49.0 | ||
15 | 15 | 35 | 51 | 4.9 | 49.0 | ||||
16 | 10 | 8 | 10 | 35 | 60 | 5 | 12.7 | 78.5 | |
15 | 15 | 35 | 60 | 12.7 | 78.5 | ||||
20 | 20 | 35 | 85 | 9.8 | 78.5 | ||||
30 | 30 | 35 | 125 | 6.9 | 78.5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Pin Material | 1045 Carbon Steel | Body Material | 1045 Carbon Steel | Mounting Method | Screw-In |
---|---|---|---|---|---|
Thread Locking Compound | Presence | Pin Plunger Type | Spherical Type | Wrench Hole Shape | Hex |
Main Body Surface Treatment | Black Oxide | Surface Treatment of Pin | Electroless Nickel Plating | Nose Heat Treatment | Carburized |
Initial Load (Range)(N) | 0.01~50 |
Please check the type/dimensions/specifications of the part PJHZ10-10 in the Spring Plungers - for Slope Surfaces series.
Part Number |
---|
PJHZ12-10 |
PJHZ12-15 |
PJHZ16-10 |
PJHZ16-20 |
PJHZ16-30 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy