(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers - Short stroke, heavy load, SP-H series.

Part Number

Configured Part Number is shown.

 
Part Number
SP-3-H
SP-4-H
SP-5-H
SP-6-H
SP-8-H
SP-10-H
SP-12-H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter M
(mm)
Stroke I
(mm)
Min Load
(N)
Max Load
(N)
Full length L Applicable Wrench
1 Piece(s)Available

9 Days or more

1031.50.52.910-
1 Piece(s)Available

9 Days or more

104229.812-
1 Piece(s)Available

8 Days or more

10533.919.620PW-5
1 Piece(s)Available

9 Days or more

10637.829.425PW-6
1 Piece(s)Available

11 Days or more

10837.829.425PW-8
1 Piece(s)Available

9 Days or more

101059.849.030PW-10
1 Piece(s)Available

9 Days or more

101259.849.030PW-12

Loading...

  1. 1

Basic Information

Tip material Steel SK-4 Body Material Steel S45C Mounting Method Screw-In
Thread-Locking Adhesive ALOK Pin Plunger Type Spherical Surface / With hex socket / Short Stroke Wrench Hole Shape Hex
Main Body Surface Treatment Black Oxide Coating Tip surface treatment Black Oxide Coating Nose Heat Treatment No
Min Load (Range)(N) 0.01~50

Additional Products in this Category

Tech Support