(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers - Selectable tip.

Spring Plungers - Selectable tip.
  • Volume Discount

•Shape: Push Up Type
•Body Material: 303 Stainless Steel
•Nose Material: 304 Stainless Steel
•Initial Load (Range) (n): 0.01~50
•Mounting Method: Press Fit

  • inCAD Components
Micro Spring Plungers- Sphere, Standard:Related Image
・Materials
Load
Category
TypeBodyPinSpringOperating Temperature
FlatSphericalTaper R[ M ]Material[ M ]Material[ M ]Material
Light LoadMPFLMPJLMPTL303 Stainless Steel304 Stainless Steel304 Stainless Steel-30~ 40°C
Heavy LoadMPFHMPJH-

Specifications

Part Number-S
MPJL2-1.5
Part NumberSdD1LCRLight LoadHeavy Load
TypeDh7min.Nmax.min.Nmax.
LoadLoad
(Flat)
MPFL
MPFH
(Spherical)
MPJL
MPJH
(Taper R)
MPTL
1.51.50.52130.050.150.490.980.931.86
21.512.5160.10.30.490.981.963.92
3260.490.981.673.73
3323.5160.150.50.491.472.453.92
6260.491.472.263.73
4334.5150.210.591.473.435.3
6200.492.062.455.3
9320.693.922.946.47
5445.5170.31.50.641.963.736.96
8240.783.823.047.06
12320.835.792.757.06
[ ! ]Recommended Diameter of Mounting Hole: DH7 [ ! ]Use adhesive to prevent loosening. kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MPFH1.5-1.5
MPFH2-1.5
MPFH2-3
MPFH3-3
MPFH3-6
MPFH4-3
MPFH4-6
MPFH4-9
MPFH5-4
MPFH5-8
MPFH5-12
MPFL1.5-1.5
MPFL2-1.5
MPFL2-3
MPFL3-3
MPFL3-6
MPFL4-3
MPFL4-6
MPFL4-9
MPFL5-4
MPFL5-8
MPFL5-12
MPJH1.5-1.5
MPJH2-1.5
MPJH2-3
MPJH3-3
MPJH3-6
MPJH4-3
MPJH4-6
MPJH4-9
MPJH5-4
MPJH5-8
MPJH5-12
MPJL1.5-1.5
MPJL2-1.5
MPJL2-3
MPJL3-3
MPJL3-6
MPJL4-3
MPJL4-6
MPJL4-9
MPJL5-4
MPJL5-8
MPJL5-12
MPTL1.5-1.5
MPTL2-1.5
MPTL2-3
MPTL3-3
MPTL3-6
MPTL4-3
MPTL4-6
MPTL4-9
MPTL5-4
MPTL5-8
MPTL5-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter M
(mm)
Stroke (S)
(mm)
Pin Plunger Type Min. Load
(N)
Max. Load
(N)
1 Piece(s)Available

8 Days or more

101.51.0-4.5Flat0.931.86
1 Piece(s)Available

8 Days or more

1021.0-4.5Flat1.963.92
1 Piece(s)Available

8 Days or more

1021.0-4.5Flat1.673.73
1 Piece(s)Available

Same day

Stock

1031.0-4.5Flat2.453.92
1 Piece(s)Available

8 Days or more

1035.0-9.0Flat2.263.73
1 Piece(s)Available

8 Days or more

1041.0-4.5Flat3.435.3
1 Piece(s)Available

8 Days or more

1045.0-9.0Flat2.455.3
1 Piece(s)Available

8 Days or more

1045.0-9.0Flat2.946.47
1 Piece(s)Available

8 Days or more

1051.0-4.5Flat3.736.96
1 Piece(s)Available

8 Days or more

1055.0-9.0Flat3.047.06
1 Piece(s)Available

8 Days or more

10510-20Flat2.757.06
1 Piece(s)Available

8 Days or more

101.51.0-4.5Flat0.490.98
1 Piece(s)Available

8 Days or more

1021.0-4.5Flat0.490.98
1 Piece(s)Available

8 Days or more

1021.0-4.5Flat0.490.98
1 Piece(s)Available

8 Days or more

1031.0-4.5Flat0.491.47
1 Piece(s)Available

8 Days or more

1035.0-9.0Flat0.491.47
1 Piece(s)Available

8 Days or more

1041.0-4.5Flat0.591.47
1 Piece(s)Available

8 Days or more

1045.0-9.0Flat0.492.06
1 Piece(s)Available

8 Days or more

1045.0-9.0Flat0.693.92
1 Piece(s)Available

8 Days or more

1051.0-4.5Flat0.641.96
1 Piece(s)Available

8 Days or more

1055.0-9.0Flat0.783.82
1 Piece(s)Available

8 Days or more

10510-20Flat0.835.79
1 Piece(s)Available

8 Days or more

101.51.0-4.5Spherical Type0.931.86
1 Piece(s)Available

8 Days or more

1021.0-4.5Spherical Type1.963.92
1 Piece(s)Available

8 Days or more

1021.0-4.5Spherical Type1.673.73
1 Piece(s)Available

8 Days or more

1031.0-4.5Spherical Type2.453.92
1 Piece(s)Available

8 Days or more

1035.0-9.0Spherical Type2.263.73
1 Piece(s)Available

8 Days or more

1041.0-4.5Spherical Type3.435.3
1 Piece(s)Available

8 Days or more

1045.0-9.0Spherical Type2.455.3
1 Piece(s)Available

8 Days or more

1045.0-9.0Spherical Type2.946.47
1 Piece(s)Available

8 Days or more

1051.0-4.5Spherical Type3.736.96
1 Piece(s)Available

8 Days or more

1055.0-9.0Spherical Type3.047.06
1 Piece(s)Available

8 Days or more

10510-20Spherical Type2.757.06
1 Piece(s)Available

8 Days or more

101.51.0-4.5Spherical Type0.490.98
1 Piece(s)Available

8 Days or more

1021.0-4.5Spherical Type0.490.98
1 Piece(s)Available

8 Days or more

1021.0-4.5Spherical Type0.490.98
1 Piece(s)Available

8 Days or more

1031.0-4.5Spherical Type0.491.47
1 Piece(s)Available

8 Days or more

1035.0-9.0Spherical Type0.491.47
1 Piece(s)Available

8 Days or more

1041.0-4.5Spherical Type0.591.47
1 Piece(s)Available

8 Days or more

1045.0-9.0Spherical Type0.492.06
1 Piece(s)Available

8 Days or more

1045.0-9.0Spherical Type0.693.92
1 Piece(s)Available

8 Days or more

1051.0-4.5Spherical Type0.641.96
1 Piece(s)Available

8 Days or more

1055.0-9.0Spherical Type0.783.82
1 Piece(s)Available

8 Days or more

10510-20Spherical Type0.835.79
1 Piece(s)Available

8 Days or more

101.51.0-4.5Taper R Type0.490.98
1 Piece(s)Available

14 Days or more

1021.0-4.5Taper R Type0.490.98
1 Piece(s)Available

8 Days or more

1021.0-4.5Taper R Type0.490.98
1 Piece(s)Available

8 Days or more

1031.0-4.5Taper R Type0.491.47
1 Piece(s)Available

8 Days or more

1035.0-9.0Taper R Type0.491.47
1 Piece(s)Available

8 Days or more

1041.0-4.5Taper R Type0.591.47
1 Piece(s)Available

8 Days or more

1045.0-9.0Taper R Type0.492.06
1 Piece(s)Available

8 Days or more

1045.0-9.0Taper R Type0.693.92
1 Piece(s)Available

8 Days or more

1051.0-4.5Taper R Type0.641.96
1 Piece(s)Available

8 Days or more

1055.0-9.0Taper R Type0.783.82
1 Piece(s)Available

8 Days or more

10510-20Taper R Type0.835.79

Loading...

  1. 1
 

Basic Information

Pin Material 304 Stainless Steel Body Material 303 Stainless Steel Mounting Method Press Fit
Thread Locking Compound No Main Body Surface Treatment No Surface Treatment of Pin No
Nose Heat Treatment No Initial Load (Range)(N) 0.01~50

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.