(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamp Plate Shims - Low Carbon Steel or Stainless Steel

Clamp Plate Shims - Low Carbon Steel or Stainless Steel

[Features]·Shim that can be used to adjust height of a clamp plate.

  • inCAD Components

Part Number

Configured Part Number is shown.

Shims for Clamp Plates - Standard:Related Image
・Materials
[ M ] Material: 304 Stainless Steel (T=0.1, 0.2) Low Carbon Steel (T=0.5~4)

Specifications

Part Number-T-L
PCWN50
CPWC50
-
-
20
2
-
-
100
75
Part NumberTLDbe
TypeA
CPWC12
0.1 0.2
(304 Stainless Steel)

0.5 1 2 4
(Low Carbon Steel)
30 50 75 100576
15797.5
168
1950 75 10010119.5
25121312.5
3015
4020
5025

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPWC12-[0.1,​0.2,​0.5,​1,​2,​4]-[30,​50,​75,​100]
CPWC12-[0.1,​0.2,​0.5,​1,​2,​4]-LC[31-99/1]
CPWC15-[0.1,​0.2,​0.5,​1,​2,​4]-[30,​50,​75,​100]
CPWC15-[0.1,​0.2,​0.5,​1,​2,​4]-LC[31-99/1]
CPWC16-[0.1,​0.2,​0.5,​1,​2,​4]-[30,​50,​75,​100]
CPWC16-[0.1,​0.2,​0.5,​1,​2,​4]-LC[31-99/1]
CPWC19-[0.1,​0.2,​0.5,​1,​2,​4]-[50,​75,​100]
CPWC19-[0.1,​0.2,​0.5,​1,​2,​4]-LC[31-99/1]
CPWC25-[0.1,​0.2,​0.5,​1,​2,​4]-[50,​75,​100]
CPWC25-[0.1,​0.2,​0.5,​1,​2,​4]-LC[51-99/1]
CPWC30-[0.1,​0.2,​0.5,​1,​2,​4]-[50,​75,​100]
CPWC30-[0.1,​0.2,​0.5,​1,​2,​4]-LC[51-99/1]
CPWC40-[0.1,​0.2,​0.5,​1,​2,​4]-[50,​75,​100]
CPWC40-[0.1,​0.2,​0.5,​1,​2,​4]-LC[51-99/1]
CPWC50-[0.1,​0.2,​0.5,​1,​2,​4]-[50,​75,​100]
CPWC50-[0.1,​0.2,​0.5,​1,​2,​4]-LC[51-99/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth A
(mm)
L
(mm)
T
(mm)
1 Piece(s)

10 Days or more

101230 ~ 1000.1 ~ 4
1 Piece(s)

10 Days or more

1012-0.1 ~ 4
1 Piece(s)

10 Days or more

101530 ~ 1000.1 ~ 4
1 Piece(s)

10 Days or more

1015-0.1 ~ 4
1 Piece(s)

10 Days or more

101630 ~ 1000.1 ~ 4
1 Piece(s)

10 Days or more

1016-0.1 ~ 4
1 Piece(s)

10 Days or more

101950 ~ 1000.1 ~ 4
1 Piece(s)

10 Days or more

1019-0.1 ~ 4
1 Piece(s)

10 Days or more

102550 ~ 1000.1 ~ 4
1 Piece(s)

10 Days or more

1025-0.1 ~ 4
1 Piece(s)

10 Days or more

103050 ~ 1000.1 ~ 4
1 Piece(s)

10 Days or more

1030-0.1 ~ 4
1 Piece(s)

10 Days or more

104050 ~ 1000.1 ~ 4
1 Piece(s)

10 Days or more

1040-0.1 ~ 4
1 Piece(s)

10 Days or more

105050 ~ 1000.1 ~ 4
1 Piece(s)

10 Days or more

1050-0.1 ~ 4
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth A
(mm)
L
(mm)
T
(mm)

Loading...

  1. 1

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.