(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bushings for Locating Pins - Notched.

Bushings for Locating Pins - Notched.

•Shape: Shouldered
•Special Feature: with Lockscrew
•Material: O1 Tool Steel
•Bore (Inner Dia.) Shape: Round
•Outer Dia. Tolerance: Undersized

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

 

・Materials
[ M ] Material: O1 Tool SteelEquivalent
[ H ] Hardness: 56~60HRC
[ A ] Accessories: Special Hex Socket Head Cap Screw 1 pc.

Specifications

Part Number-P-W-L
JBAFG8
JBHG20
JBHFYG18
JBFR10
JBPE10
-
-
-
-
-
P4.1
P13.0
P12.00
P6.0
P6.8



-
-



W4.5
W4.8
-
-
-
-
-
L11
L20
L18.0
L10
L15
Part NumberP
0.01mm Increment
L
0.1mm Increment
Thickness (N)RHTharScrew Position YAccessories: Special Material Screw
TypeDD Tolerance g6
JBHFYG10-0.005
-0.014
4.00~6.503.0~12.01.75~3.001.0 18.0 7.5 3.0 3.0 5.5 12M4
12-0.006
-0.017
6.00~8.5010.0~18.02.0 20.0 13
158.00~10.5010.0~30.02.25~3.5023.0 14.5
1810.00~12.502.75~4.0026.0 16
20-0.007
-0.020
12.00~13.5012.0~35.03.25~4.0028.0 9.0 4.0 7.0 18M5
2212.00~13.504.25~5.0030.0 19
2513.00~15.504.75~6.0033.0 20.5
2615.00~16.504.75~5.5034.0 21
3016.00~20.5012.0~50.04.75~7.003.0 38.0 23
[ ! ]L+T≤Px3.0

Alterations

Bushings for Locating Pins - Notched:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JBHFYG10-P[4-6.5/0.01]-L[3-12/0.1]
JBHFYG12-P[6-8.5/0.01]-L[10-18/0.1]
JBHFYG15-P[8-10.5/0.01]-L[10-30/0.1]
JBHFYG18-P[10-12.5/0.01]-L[10-30/0.1]
JBHFYG20-P[12-13.5/0.01]-L[10-35/0.1]
JBHFYG22-P[12-13.5/0.01]-L[12-35/0.1]
JBHFYG25-P[13-15.5/0.01]-L[10-35/0.1]
JBHFYG26-P[15-16.5/0.01]-L[10-35/0.1]
JBHFYG30-P[16-20.5/0.01]-L[12-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Dia. (mm)
(mm)
Outer Diameter D
(mm)
I.D. P
(mm)
Length L
(mm)
1 Piece(s)

10 Days or more

1010104 ~ 6.53 ~ 12
1 Piece(s)

10 Days or more

1012126 ~ 8.510 ~ 18
1 Piece(s)

10 Days or more

1015158 ~ 10.510 ~ 30
1 Piece(s)

10 Days or more

10181810 ~ 12.510 ~ 30
1 Piece(s)

10 Days or more

10202012 ~ 13.510 ~ 35
1 Piece(s)

10 Days or more

10222212 ~ 13.512 ~ 35
1 Piece(s)

10 Days or more

10252513 ~ 15.510 ~ 35
1 Piece(s)

10 Days or more

10262615 ~ 16.510 ~ 35
1 Piece(s)

10 Days or more

10303016 ~ 20.512 ~ 50
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Dia. (mm)
(mm)
Outer Diameter D
(mm)
I.D. P
(mm)
Length L
(mm)

Loading...

  1. 1

Example

Bushings for Locating Pins - Notched:Related Image

Basic Information

Basic Shape With Shoulder Bore (Inner Dia.) Shape Round shape Outer Dia. Tolerance Undersized
Material O1 Tool Steel Surface Finish No Special Features Notch type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.