(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs & Fixtures - Threaded, Configurable

Locating Pins for Jigs & Fixtures - Threaded, Configurable

•Shape: Without Shoulder
•Head Tip Shape: Tip End R
•Shank Style: Threaded

  • METRIC
  • inCAD Components
Locating Pins for Jigs & Fixtures - Configurable, Threaded:Related Image

・Materials
Type[ M ]Material[ H ]Hardness
RoundDiamond
FLNNAFLNND4137 Alloy SteelTreated Hardness35~40HRC
FTLNNAFTLNNDSCM415 Alloy Steel (JIS)Carburized Hardness55HRC~
FSLNNAFSLNND304 Stainless Steel-
FCLNNAFCLNND440C or 420 Stainless SteelTreated Hardness50~55HRC
* Carburized: depth 0.7 ~ 0.8 / Anti-carburizing on Threads
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
R-FNNARound4137 Alloy Steel35~40HRC (Surface 750HV ~ )Hard Chrome Plating
R-FNNDDiamond
D-FNNARoundD2 Tool Steel Equivalent55HRC ~
(Surface 3000HV)
Dicoat® Treated
D-FNNDDiamond

 

Specifications

Part Number-P-B-L
FTLNNA12
FLNTA10
-
-
P14.2
P12.1
-
-
B15.1
B10.5
-
-
L10
L8
 
Part NumberDP
0.1mm Increment
B
0.1mm Increment
L
1mm Increment
1RM
(Coarse)
WUnit Price
TypeFLNNAFLNNDFTLNNAFTLNNDFSLNNAFSLNNDFCLNNAFCLNNDR-FNNAR-FNNDD-FNNAD-FNND
Hardened
(Round)
FLNNA

(Diamond)
FLNND
Carburized
(Round)
FLNNA

(Diamond)
FLNND
304 Stainless Steel
(Round)
FSLNNA

(Diamond)
FSLNND
440C or 420 Stainless Steel
(Round)
FCLNNA

(Diamond)
FCLNND
Hard Chrome
(Round)
R-FNNA

(Diamond)
R-FNND
Dicoat
(Round)
D-FNNA

(Diamond)
D-FNND
 3 4.0~6.02.0~16.0 5~10 52M 31.5          --
 4 5.0~8.02.0~20.0 5~10 62M 42          --
 5 6.0~10.02.0~24.0 5~10 63M 52          --
 6 8.0~12.02.0~24.0 5~10 63M 63            
 810.0~16.02.0~26.0 5~10104M 83.5            
1012.0~20.03.0~35.0 8~15124M104            
1214.0~25.03.0~35.010~18156M126            
1618.0~32.05.0~35.012~20188M168        ----
2022.0~35.05.0~35.015~20228M209        ----
[ ! ]B≤Px4 [ ! ]For Diamond Shape, B dimension 5.0 or more are applicable.

Alterations

Locating Pins for Jigs & Fixtures - Configurable, Threaded:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
D-FNNA6-P[8-12/0.1]-B[2-24/0.1]-L[5-10/1]
D-FNNA8-P[10-16/0.1]-B[2-26/0.1]-L[5-10/1]
D-FNNA10-P[12-20/0.1]-B[3-35/0.1]-L[8-15/1]
D-FNNA12-P[14-25/0.1]-B[3-35/0.1]-L[10-18/1]
D-FNND6-P[8-12/0.1]-B[5-24/0.1]-L[5-10/1]
D-FNND8-P[10-16/0.1]-B[5-26/0.1]-L[5-10/1]
D-FNND10-P[12-20/0.1]-B[5-35/0.1]-L[8-15/1]
D-FNND12-P[14-25/0.1]-B[5-35/0.1]-L[10-18/1]
FCLNNA3-P[4-6/0.1]-B[2-16/0.1]-L[5-10/1]
FCLNNA4-P[5-8/0.1]-B[2-20/0.1]-L[5-10/1]
FCLNNA5-P[6-10/0.1]-B[2-24/0.1]-L[5-10/1]
FCLNNA6-P[8-12/0.1]-B[2-24/0.1]-L[5-10/1]
FCLNNA8-P[10-16/0.1]-B[2-26/0.1]-L[5-10/1]
FCLNNA10-P[12-20/0.1]-B[3-35/0.1]-L[8-15/1]
FCLNNA12-P[14-25/0.1]-B[3-35/0.1]-L[10-18/1]
FCLNNA16-P[18-32/0.1]-B[5-35/0.1]-L[12-20/1]
FCLNNA20-P[22-35/0.1]-B[5-35/0.1]-L[15-20/1]
FCLNND3-P[4-6/0.1]-B[5-16/0.1]-L[5-10/1]
FCLNND4-P[5-8/0.1]-B[5-20/0.1]-L[5-10/1]
FCLNND5-P[6-10/0.1]-B[5-24/0.1]-L[5-10/1]
FCLNND6-P[8-12/0.1]-B[5-24/0.1]-L[5-10/1]
FCLNND8-P[10-16/0.1]-B[5-26/0.1]-L[5-10/1]
FCLNND10-P[12-20/0.1]-B[5-35/0.1]-L[8-15/1]
FCLNND12-P[14-25/0.1]-B[5-35/0.1]-L[10-18/1]
FCLNND16-P[18-32/0.1]-B[5-35/0.1]-L[12-20/1]
FCLNND20-P[22-35/0.1]-B[5-35/0.1]-L[15-20/1]
FLNNA3-P[4-6/0.1]-B[2-16/0.1]-L[5-10/1]
FLNNA4-P[5-8/0.1]-B[2-20/0.1]-L[5-10/1]
FLNNA5-P[6-10/0.1]-B[2-24/0.1]-L[5-10/1]
FLNNA6-P[8-12/0.1]-B[2-24/0.1]-L[5-10/1]
FLNNA8-P[10-16/0.1]-B[2-26/0.1]-L[5-10/1]
FLNNA10-P[12-20/0.1]-B[3-35/0.1]-L[8-15/1]
FLNNA12-P[14-25/0.1]-B[3-35/0.1]-L[10-18/1]
FLNNA16-P[18-32/0.1]-B[5-35/0.1]-L[12-20/1]
FLNNA20-P[22-35/0.1]-B[5-35/0.1]-L[15-20/1]
FLNND3-P[4-6/0.1]-B[5-16/0.1]-L[5-10/1]
FLNND4-P[5-8/0.1]-B[5-20/0.1]-L[5-10/1]
FLNND5-P[6-10/0.1]-B[5-24/0.1]-L[5-10/1]
FLNND6-P[8-12/0.1]-B[5-24/0.1]-L[5-10/1]
FLNND8-P[10-16/0.1]-B[5-26/0.1]-L[5-10/1]
FLNND10-P[12-20/0.1]-B[5-35/0.1]-L[8-15/1]
FLNND12-P[14-25/0.1]-B[5-35/0.1]-L[10-18/1]
FLNND16-P[18-32/0.1]-B[5-35/0.1]-L[12-20/1]
FLNND20-P[22-35/0.1]-B[5-35/0.1]-L[15-20/1]
FSLNNA3-P[4-6/0.1]-B[2-16/0.1]-L[5-10/1]
FSLNNA4-P[5-8/0.1]-B[2-20/0.1]-L[5-10/1]
FSLNNA5-P[6-10/0.1]-B[2-24/0.1]-L[5-10/1]
FSLNNA6-P[8-12/0.1]-B[2-24/0.1]-L[5-10/1]
FSLNNA8-P[10-16/0.1]-B[2-26/0.1]-L[5-10/1]
FSLNNA10-P[12-20/0.1]-B[3-35/0.1]-L[8-15/1]
FSLNNA12-P[14-25/0.1]-B[3-35/0.1]-L[10-18/1]
FSLNNA16-P[18-32/0.1]-B[5-35/0.1]-L[12-20/1]
FSLNNA20-P[22-35/0.1]-B[5-35/0.1]-L[15-20/1]
FSLNND3-P[4-6/0.1]-B[5-16/0.1]-L[5-10/1]
FSLNND4-P[5-8/0.1]-B[5-20/0.1]-L[5-10/1]
FSLNND5-P[6-10/0.1]-B[5-24/0.1]-L[5-10/1]
FSLNND6-P[8-12/0.1]-B[5-24/0.1]-L[5-10/1]
FSLNND8-P[10-16/0.1]-B[5-26/0.1]-L[5-10/1]
FSLNND10-P[12-20/0.1]-B[5-35/0.1]-L[8-15/1]
FSLNND12-P[14-25/0.1]-B[5-35/0.1]-L[10-18/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Surface Treatment Heat Treatment Concentricity (Head-Shank) Head Dia. Tolerance
(mm)
Outside Diameter of Holder D
(mm)
Mounting Section Length L
(mm)
P Positioning Part Length B
(mm)
1 Piece(s)

12 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)65 ~ 108 ~ 122 ~ 24
1 Piece(s)

12 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)85 ~ 1010 ~ 162 ~ 26
1 Piece(s)

12 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)108 ~ 1512 ~ 203 ~ 35
1 Piece(s)

12 Days or more

10RoundDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1210 ~ 1814 ~ 253 ~ 35
1 Piece(s)

12 Days or more

10DiamondDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)65 ~ 108 ~ 125 ~ 24
1 Piece(s)

12 Days or more

10DiamondDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)85 ~ 1010 ~ 165 ~ 26
1 Piece(s)

12 Days or more

10DiamondDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)108 ~ 1512 ~ 205 ~ 35
1 Piece(s)

12 Days or more

10DiamondDicoat®NoPrecision Grade φ0.02(Dicoat® processing, TiCN processing)Precision Grade 0/-0.02 (Dicoat® processing, TiCN processing)1210 ~ 1814 ~ 255 ~ 35
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0135 ~ 104 ~ 62 ~ 16
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0145 ~ 105 ~ 82 ~ 20
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0155 ~ 106 ~ 102 ~ 24
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0165 ~ 108 ~ 122 ~ 24
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0185 ~ 1010 ~ 162 ~ 26
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01108 ~ 1512 ~ 203 ~ 35
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011210 ~ 1814 ~ 253 ~ 35
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011612 ~ 2018 ~ 325 ~ 35
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.012015 ~ 2022 ~ 355 ~ 35
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0135 ~ 104 ~ 65 ~ 16
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0145 ~ 105 ~ 85 ~ 20
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0155 ~ 106 ~ 105 ~ 24
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0165 ~ 108 ~ 125 ~ 24
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0185 ~ 1010 ~ 165 ~ 26
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01108 ~ 1512 ~ 205 ~ 35
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011210 ~ 1814 ~ 255 ~ 35
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011612 ~ 2018 ~ 325 ~ 35
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.012015 ~ 2022 ~ 355 ~ 35
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0135 ~ 104 ~ 62 ~ 16
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0145 ~ 105 ~ 82 ~ 20
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0155 ~ 106 ~ 102 ~ 24
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0165 ~ 108 ~ 122 ~ 24
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0185 ~ 1010 ~ 162 ~ 26
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01108 ~ 1512 ~ 203 ~ 35
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011210 ~ 1814 ~ 253 ~ 35
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011612 ~ 2018 ~ 325 ~ 35
1 Piece(s)

10 Days or more

10RoundPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.012015 ~ 2022 ~ 355 ~ 35
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0135 ~ 104 ~ 65 ~ 16
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0145 ~ 105 ~ 85 ~ 20
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0155 ~ 106 ~ 105 ~ 24
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0165 ~ 108 ~ 125 ~ 24
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.0185 ~ 1010 ~ 165 ~ 26
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.01108 ~ 1512 ~ 205 ~ 35
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011210 ~ 1814 ~ 255 ~ 35
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.011612 ~ 2018 ~ 325 ~ 35
1 Piece(s)

10 Days or more

10DiamondPlainImmersion QuenchingPrecision Grade φ0.01Precision Grade 0/-0.012015 ~ 2022 ~ 355 ~ 35
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.0135 ~ 104 ~ 62 ~ 16
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.0145 ~ 105 ~ 82 ~ 20
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.0155 ~ 106 ~ 102 ~ 24
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.0165 ~ 108 ~ 122 ~ 24
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.0185 ~ 1010 ~ 162 ~ 26
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.01108 ~ 1512 ~ 203 ~ 35
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.011210 ~ 1814 ~ 253 ~ 35
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.011612 ~ 2018 ~ 325 ~ 35
1 Piece(s)

10 Days or more

10RoundPlain-Precision Grade φ0.01Precision Grade 0/-0.012015 ~ 2022 ~ 355 ~ 35
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.0135 ~ 104 ~ 65 ~ 16
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.0145 ~ 105 ~ 85 ~ 20
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.0155 ~ 106 ~ 105 ~ 24
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.0165 ~ 108 ~ 125 ~ 24
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.0185 ~ 1010 ~ 165 ~ 26
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.01108 ~ 1512 ~ 205 ~ 35
1 Piece(s)

10 Days or more

10DiamondPlain-Precision Grade φ0.01Precision Grade 0/-0.011210 ~ 1814 ~ 255 ~ 35

Loading...

More Information

Features: Precision Grade Pins with wider selection of D/P/B/L Dimensions.
 

Basic Information

Basic Shape Jig Pin Without Collar Head Tip Shape Tip R (B shape) Shank Style Male thread

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support