(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Deep Groove Ball Bearings - Heat-resistant.

Deep Groove Ball Bearings - Heat-resistant.
  • Volume Discount
  • Lead Time Reduction

For complete product overview and details on Ball Bearing - Grease Filled, Heat Resistant Up To 230Deg.C (MISUMI) see the sections below:

  • inCAD Components

PDFP.2019-1041

Unit examples related to this product
Heat Resistant Grease Filled Ball Bearings - Max Operating Temperature 230Deg.C:Related Image
・Materials
TypeInner and Outer RingShieldRolling ElementRetainer
[ M ]Material[ H ]Hardness[ M ]Material[ M ]Material[ M ]Material
KB ZZ440C Stainless Steel57~63HRC304 Stainless Steel440C Stainless Steel304 Stainless Steel

Specifications

Part Number
KB6003ZZ
TB6201ZZ
■Grease Performance and Operating Environment
Regular Grease FilledHeat-Resistant Grease Filled
B6_ _ _ZZ
SB6_ _ _ZZ
KB6_ _ _ZZ
Grease PerformanceThickenerLithium SoapPTFE
Base OilMineral OilFluorinated Oil
Base Oil Dynamic Viscosity
(40°C, mm2/s)
26420
Worked Penetration270280
Dropping Point (°C)170~190260
Evaporation (wt%)0.32
(99°Cx22h)
0.1
(99°Cx22h)
Separation
(100°Cx24h, wt%)
2.94.5
Operating
Temperature
(°C)
In Air-25~+120-20~+230
In VacuumUnsuitableUnsuitable
Part NumberdDBr(min)Basic Load RatingAllowable Rotational Speed rpm (Reference)Relative DimensionsMass
(g) (Reference)
Cr (Dynamic) kNCor (Static) kNDsdh(max)R(max)
(min)(max)
KB6900ZZ1022 60.32.291.0131001212.5200.310
KB6000ZZ26 83.901.572700132419
KB6200ZZ30 90.64.351.9125001416260.632
KB6901ZZ1224 60.32.451.16270014.5220.311
KB6001ZZ28 84.351.89250015.52622
KB6201ZZ32100.65.802.4422001617280.637
KB6902ZZ1528 70.33.701.80230017260.317
KB6002ZZ32 94.752.262100193030
KB6202ZZ35110.66.503.0020001920.5310.645
KB6903ZZ1730 70.33.902.04210019.5280.318
KB6003ZZ35105.102.60190021.53339
KB6203ZZ40120.68.153.8417002123.5360.665
KB6904ZZ2037 90.35.402.962224350.336
KB6004ZZ42120.67.954.0016002425.5380.669
KB6204ZZ47141.010.905.2814002526.5421.0106
KB6905ZZ2542 90.35.953.602728.5400.338
KB6005ZZ47120.68.554.6513002930430.674
KB6205ZZ52151.011.96.3012003032471.0120
KB6906ZZ3047 90.36.154.003234450.350
KB6006ZZ55131.011.36.6011003536.5501.0107
KB6206ZZ62161.016.59.0510003538.5571.0184
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KB6000ZZ
KB6001ZZ
KB6002ZZ
KB6003ZZ
KB6004ZZ
KB6005ZZ
KB6006ZZ
KB6200ZZ
KB6201ZZ
KB6202ZZ
KB6203ZZ
KB6204ZZ
KB6205ZZ
KB6206ZZ
KB6900ZZ
KB6901ZZ
KB6902ZZ
KB6903ZZ
KB6904ZZ
KB6905ZZ
KB6906ZZ
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B (or T)
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Allowable Rotational Speed
(rpm)
Basic Load Rating Cor (Static)
(N)
1 Piece(s)Available

6 Days or more

1010268390027001570
1 Piece(s)Available

6 Days or more

1012288435025001890
1 Piece(s)Available

6 Days or more

1015329475021002260
1 Piece(s)Available

6 Days or more

10173510510019002600
1 Piece(s)Available

6 Days or more

10204212795016004000
1 Piece(s)Available

6 Days or more

10254712855013004650
1 Piece(s)Available

6 Days or more

10305513113011006600
1 Piece(s)Available

6 Days or more

1010309435025001910
1 Piece(s)Available

8 Days or more

10123210580022002440
1 Piece(s)Available

8 Days or more

10153511650020003000
1 Piece(s)Available

6 Days or more

10174012815017003840
1 Piece(s)Available

6 Days or more

102047141090014005280
1 Piece(s)Available

6 Days or more

102552151190012006300
1 Piece(s)Available

6 Days or more

103062161650010009050
1 Piece(s)Available

8 Days or more

1010226229031001010
1 Piece(s)Available

6 Days or more

1012246245027001160
1 Piece(s)Available

6 Days or more

1015287370023001800
1 Piece(s)Available

6 Days or more

1017307390021002040
1 Piece(s)Available

6 Days or more

1020379540017002960
1 Piece(s)Available

6 Days or more

1025429595014003600
1 Piece(s)Available

6 Days or more

1030479615012004000

Loading...

  1. 1
 

Basic Information

Type Ball Inner/Outer Ring Material 440C Stainless Steel Bearing Style Double Shielded
Outer Ring Shape Standard Precision Class 0 Specifications, Environment Standard / Heat Resistance
Load Direction Radial Number of Raceway Ring Rows Single Track Size Standards Metric Series
Rolling Element Material 440C Stainless Steel Seal Part Structure Double Shielded

Frequently asked questions (FAQ)

質問: What is the Inner and Outer bearing tolerance for Class 0 bearings?
回答: The bearing tolerance can be found at: https://us.misumi-ec.com/pdf/fa/2010/p3499.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.