(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hinge Pins - With both ends D cut.

Hinge Pins - With both ends D cut.
  • Lead Time Reduction

Hard chrome plating, electroless Ni-plating and 440C SS equivalent types are added. [2023]
Strong Rotation Prevention at 2 Points.

  • METRIC
  • inCAD Components
Precision Pivot Pins - Two Set Screw Flats / D-Cut:Related Image
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
CLSW1045 Carbon Steel-Black Oxide
CLSWH40~45HRC
SCLSW304 Stainless Steel--

Specifications

Part Number-L-F-T
CLSWH15-120.5-F30-T30
D Tolerance (g6)
4~6-0.004
-0.012
8, 10-0.005
-0.014
12~16-0.006
-0.017
20, 25-0.007
-0.020

Part NumberL=0.1mm Increment1mm IncrementN
TypeDFT
CLSW
CLSWH
SCLSW
410.0~50.02≤F≤202≤T≤200.5
510.0~60.0
610.0~100.02≤F≤302≤T≤301
8
1015.0~100.0
1215.0~200.05≤F≤305≤T≤30
1325.0~200.0
14
15
1630.0~200.02
20
25
[ ! ]F+T≤L

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CLSW4-[10-50/0.1]-F[2-20/1]-T[2-20/1]
CLSW5-[10-60/0.1]-F[2-20/1]-T[2-20/1]
CLSW6-[10-100/0.1]-F[2-30/1]-T[2-30/1]
CLSW8-[10-100/0.1]-F[2-30/1]-T[2-30/1]
CLSW10-[15-100/0.1]-F[2-30/1]-T[2-30/1]
CLSW12-[15-200/0.1]-F[5-30/1]-T[5-30/1]
CLSW13-[25-200/0.1]-F[5-30/1]-T[5-30/1]
CLSW14-[25-200/0.1]-F[5-30/1]-T[5-30/1]
CLSW15-[25-200/0.1]-F[5-30/1]-T[5-30/1]
CLSW16-[30-200/0.1]-F[5-30/1]-T[5-30/1]
CLSW20-[30-200/0.1]-F[5-30/1]-T[5-30/1]
CLSW25-[30-200/0.1]-F[5-30/1]-T[5-30/1]
CLSWH4-[10-50/0.1]-F[2-20/1]-T[2-20/1]
CLSWH5-[10-60/0.1]-F[2-20/1]-T[2-20/1]
CLSWH6-[10-100/0.1]-F[2-30/1]-T[2-30/1]
CLSWH8-[10-100/0.1]-F[2-30/1]-T[2-30/1]
CLSWH10-[15-100/0.1]-F[2-30/1]-T[2-30/1]
CLSWH12-[15-200/0.1]-F[5-30/1]-T[5-30/1]
CLSWH13-[25-200/0.1]-F[5-30/1]-T[5-30/1]
CLSWH14-[25-200/0.1]-F[5-30/1]-T[5-30/1]
CLSWH15-[25-200/0.1]-F[5-30/1]-T[5-30/1]
CLSWH16-[30-200/0.1]-F[5-30/1]-T[5-30/1]
CLSWH20-[30-200/0.1]-F[5-30/1]-T[5-30/1]
CLSWH25-[30-200/0.1]-F[5-30/1]-T[5-30/1]
SCLSW4-[10-50/0.1]-F[2-20/1]-T[2-20/1]
SCLSW5-[10-60/0.1]-F[2-20/1]-T[2-20/1]
SCLSW6-[10-100/0.1]-F[2-30/1]-T[2-30/1]
SCLSW8-[10-100/0.1]-F[2-30/1]-T[2-30/1]
SCLSW10-[15-100/0.1]-F[2-30/1]-T[2-30/1]
SCLSW12-[15-200/0.1]-F[5-30/1]-T[5-30/1]
SCLSW13-[25-200/0.1]-F[5-30/1]-T[5-30/1]
SCLSW14-[25-200/0.1]-F[5-30/1]-T[5-30/1]
SCLSW15-[25-200/0.1]-F[5-30/1]-T[5-30/1]
SCLSW16-[30-200/0.1]-F[5-30/1]-T[5-30/1]
SCLSW20-[30-200/0.1]-F[5-30/1]-T[5-30/1]
SCLSW25-[30-200/0.1]-F[5-30/1]-T[5-30/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Heat Treatment Surface Finish L Dimension
(mm)
F
(mm)
T
(mm)
1 Piece(s)

9 Days or more

104Not HardenedBlack Oxide10 ~ 502 ~ 202 ~ 20
1 Piece(s)

9 Days or more

105Not HardenedBlack Oxide10 ~ 602 ~ 202 ~ 20
1 Piece(s)

9 Days or more

106Not HardenedBlack Oxide10 ~ 1002 ~ 302 ~ 30
1 Piece(s)

9 Days or more

108Not HardenedBlack Oxide10 ~ 1002 ~ 302 ~ 30
1 Piece(s)

9 Days or more

1010Not HardenedBlack Oxide15 ~ 1002 ~ 302 ~ 30
1 Piece(s)

9 Days or more

1012Not HardenedBlack Oxide15 ~ 2005 ~ 305 ~ 30
1 Piece(s)

9 Days or more

1013Not HardenedBlack Oxide25 ~ 2005 ~ 305 ~ 30
1 Piece(s)

9 Days or more

1014Not HardenedBlack Oxide25 ~ 2005 ~ 305 ~ 30
1 Piece(s)

9 Days or more

1015Not HardenedBlack Oxide25 ~ 2005 ~ 305 ~ 30
1 Piece(s)

9 Days or more

1016Not HardenedBlack Oxide30 ~ 2005 ~ 305 ~ 30
1 Piece(s)

9 Days or more

1020Not HardenedBlack Oxide30 ~ 2005 ~ 305 ~ 30
1 Piece(s)

9 Days or more

1025Not HardenedBlack Oxide30 ~ 2005 ~ 305 ~ 30
1 Piece(s)

9 Days or more

104HardenedBlack Oxide10 ~ 502 ~ 202 ~ 20
1 Piece(s)

9 Days or more

105HardenedBlack Oxide10 ~ 602 ~ 202 ~ 20
1 Piece(s)

9 Days or more

106HardenedBlack Oxide10 ~ 1002 ~ 302 ~ 30
1 Piece(s)

9 Days or more

108HardenedBlack Oxide10 ~ 1002 ~ 302 ~ 30
1 Piece(s)

9 Days or more

1010HardenedBlack Oxide15 ~ 1002 ~ 302 ~ 30
1 Piece(s)

9 Days or more

1012HardenedBlack Oxide15 ~ 2005 ~ 305 ~ 30
1 Piece(s)

9 Days or more

1013HardenedBlack Oxide25 ~ 2005 ~ 305 ~ 30
1 Piece(s)

9 Days or more

1014HardenedBlack Oxide25 ~ 2005 ~ 305 ~ 30
1 Piece(s)

9 Days or more

1015HardenedBlack Oxide25 ~ 2005 ~ 305 ~ 30
1 Piece(s)

9 Days or more

1016HardenedBlack Oxide30 ~ 2005 ~ 305 ~ 30
1 Piece(s)

9 Days or more

1020HardenedBlack Oxide30 ~ 2005 ~ 305 ~ 30
1 Piece(s)

9 Days or more

1025HardenedBlack Oxide30 ~ 2005 ~ 305 ~ 30
1 Piece(s)

9 Days or more

104Not HardenedNone10 ~ 502 ~ 202 ~ 20
1 Piece(s)

9 Days or more

105Not HardenedNone10 ~ 602 ~ 202 ~ 20
1 Piece(s)

9 Days or more

106Not HardenedNone10 ~ 1002 ~ 302 ~ 30
1 Piece(s)

9 Days or more

108Not HardenedNone10 ~ 1002 ~ 302 ~ 30
1 Piece(s)

9 Days or more

1010Not HardenedNone15 ~ 1002 ~ 302 ~ 30
1 Piece(s)

9 Days or more

1012Not HardenedNone15 ~ 2005 ~ 305 ~ 30
1 Piece(s)

9 Days or more

1013Not HardenedNone25 ~ 2005 ~ 305 ~ 30
1 Piece(s)

9 Days or more

1014Not HardenedNone25 ~ 2005 ~ 305 ~ 30
1 Piece(s)

9 Days or more

1015Not HardenedNone25 ~ 2005 ~ 305 ~ 30
1 Piece(s)

9 Days or more

1016Not HardenedNone30 ~ 2005 ~ 305 ~ 30
1 Piece(s)

9 Days or more

1020Not HardenedNone30 ~ 2005 ~ 305 ~ 30
1 Piece(s)

9 Days or more

1025Not HardenedNone30 ~ 2005 ~ 305 ~ 30

Loading...

  1. 1

Example

Precision Pivot Pins - Two Set Screw Flats / D-Cut:Related Image
 

Basic Information

Type Straight Mounting Method Set Screw/D-Cut Type L Dimension Configurable

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.