(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cantilever Shafts - Heavy Load, Retaining Ring Groove

Cantilever Shafts - Heavy Load, Retaining Ring Groove
  • Lead Time Reduction

Tip-Resistant Female Thread Type with a large Flange.

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

Cantilever Shafts - Heavy Load Type, with Retaining Ring Groove:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
FXMA1045 Carbon SteelBlack Oxide
PFXMAElectroless Nickel Plating
SFXMA304 Stainless Steel-

Specifications

Part Number-Y-F-T
FXMA20
SFXMA12
-
-
20
10
-
-
F70
F100
-
-
T5
T2
Part NumberDg61mm IncrementSelectionM CoarseVHWdmn
TypeNo.YFTRef. Dim.Tolerance
FXMA

PFXMA

S
FXMA
66-0.004
-0.012
4~605~751 3 5M3814 12 5+ 0.075
0
0.72
88-0.005
-0.014
M410 17 14 7+ 0.090
0
0.93
10102 5 8M613 21 18 9.60
- 0.090
1.15
1212-0.006
-0.017
10~100M815 24 21 11.50
- 0.110
4
151518 28 25 14.3
171720 32 28 16.2
2020-0.007
-0.020
4~7524 36 32 190
- 0.120
1.355
252529 43 38 23.9
30303450 44 28.61.65
[ ! ]Whn the pilot hole depth is ≥Y+F+5, pilot of M goes through. Also, when Mx2≥Y+F+5, M goes through.

Alterations

Cantilever Shafts - Heavy Load Type, with Retaining Ring Groove:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FXMA6-[4-60/1]-F[5-75/1]-T[1,​3,​5]
FXMA8-[4-60/1]-F[5-75/1]-T[1,​3,​5]
FXMA10-[4-60/1]-F[5-75/1]-T[2,​5,​8]
FXMA12-[4-60/1]-F[10-100/1]-T[2,​5,​8]
FXMA15-[4-60/1]-F[10-100/1]-T[2,​5,​8]
FXMA17-[4-60/1]-F[10-100/1]-T[2,​5,​8]
FXMA20-[4-60/1]-F[10-100/1]-T[2,​5,​8]
FXMA25-[4-60/1]-F[10-100/1]-T[2,​5,​8]
FXMA30-[4-75/1]-F[10-100/1]-T[2,​5,​8]
PFXMA6-[4-60/1]-F[5-75/1]-T[1,​3,​5]
PFXMA8-[4-60/1]-F[5-75/1]-T[1,​3,​5]
PFXMA10-[4-60/1]-F[5-75/1]-T[2,​5,​8]
PFXMA12-[4-60/1]-F[10-100/1]-T[2,​5,​8]
PFXMA15-[4-60/1]-F[10-100/1]-T[2,​5,​8]
PFXMA17-[4-60/1]-F[10-100/1]-T[2,​5,​8]
PFXMA20-[4-60/1]-F[10-100/1]-T[2,​5,​8]
PFXMA25-[4-60/1]-F[10-100/1]-T[2,​5,​8]
PFXMA30-[4-60/1]-F[10-100/1]-T[2,​5,​8]
SFXMA6-[4-60/1]-F[5-75/1]-T[1,​3,​5]
SFXMA8-[4-60/1]-F[5-75/1]-T[1,​3,​5]
SFXMA10-[4-60/1]-F[5-75/1]-T[2,​5,​8]
SFXMA12-[4-60/1]-F[10-100/1]-T[2,​5,​8]
SFXMA15-[4-60/1]-F[10-100/1]-T[2,​5,​8]
SFXMA17-[4-60/1]-F[10-100/1]-T[2,​5,​8]
SFXMA20-[4-60/1]-F[10-100/1]-T[2,​5,​8]
SFXMA25-[4-60/1]-F[10-100/1]-T[2,​5,​8]
SFXMA30-[4-60/1]-F[10-100/1]-T[2,​5,​8]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish F
(mm)
T
(mm)
Y
(mm)
1 Piece(s)

12 Days or more

106-Black Oxide5 ~ 751 ~ 54 ~ 60
1 Piece(s)

12 Days or more

108-Black Oxide5 ~ 751 ~ 54 ~ 60
1 Piece(s)

12 Days or more

1010-Black Oxide5 ~ 752 ~ 84 ~ 60
1 Piece(s)

12 Days or more

1012-Black Oxide10 ~ 1002 ~ 84 ~ 60
1 Piece(s)

12 Days or more

1015-Black Oxide10 ~ 1002 ~ 84 ~ 60
1 Piece(s)

9 Days or more

1017-Black Oxide10 ~ 1002 ~ 84 ~ 60
1 Piece(s)

12 Days or more

1020-Black Oxide10 ~ 1002 ~ 84 ~ 60
1 Piece(s)

12 Days or more

1025-Black Oxide10 ~ 1002 ~ 84 ~ 60
1 Piece(s)

12 Days or more

1030-Black Oxide10 ~ 1002 ~ 84 ~ 75
1 Piece(s)

12 Days or more

106-Electroless Nickel5 ~ 751 ~ 54 ~ 60
1 Piece(s)

12 Days or more

108-Electroless Nickel5 ~ 751 ~ 54 ~ 60
1 Piece(s)

12 Days or more

1010-Electroless Nickel5 ~ 752 ~ 84 ~ 60
1 Piece(s)

12 Days or more

1012-Electroless Nickel10 ~ 1002 ~ 84 ~ 60
1 Piece(s)

12 Days or more

1015-Electroless Nickel10 ~ 1002 ~ 84 ~ 60
1 Piece(s)

9 Days or more

1017-Electroless Nickel10 ~ 1002 ~ 84 ~ 60
1 Piece(s)

12 Days or more

1020-Electroless Nickel10 ~ 1002 ~ 84 ~ 60
1 Piece(s)

12 Days or more

1025-Electroless Nickel10 ~ 1002 ~ 84 ~ 60
1 Piece(s)

12 Days or more

1030-Electroless Nickel10 ~ 1002 ~ 84 ~ 60
1 Piece(s)

9 Days or more

106304 Stainless SteelNone5 ~ 751 ~ 54 ~ 60
1 Piece(s)

9 Days or more

108304 Stainless SteelNone5 ~ 751 ~ 54 ~ 60
1 Piece(s)

9 Days or more

1010304 Stainless SteelNone5 ~ 752 ~ 84 ~ 60
1 Piece(s)

9 Days or more

1012304 Stainless SteelNone10 ~ 1002 ~ 84 ~ 60
1 Piece(s)

9 Days or more

1015304 Stainless SteelNone10 ~ 1002 ~ 84 ~ 60
1 Piece(s)

9 Days or more

1017304 Stainless SteelNone10 ~ 1002 ~ 84 ~ 60
1 Piece(s)

9 Days or more

1020304 Stainless SteelNone10 ~ 1002 ~ 84 ~ 60
1 Piece(s)

9 Days or more

1025304 Stainless SteelNone10 ~ 1002 ~ 84 ~ 60
1 Piece(s)

9 Days or more

1030304 Stainless SteelNone10 ~ 1002 ~ 84 ~ 60
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish F
(mm)
T
(mm)
Y
(mm)

Loading...

  1. 1

Example

Cantilever Shafts - Heavy Load Type, with Retaining Ring Groove:Related Image

Basic Information

Shaft Retaining Method Screw Mount Bearing Retaining Method Snap Ring Heat Treatment Not Hardened
Shoulder Shape 2 Flats

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.