(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Straight
•Mounting Method: Keyway
Part Number
Configured Part Number is shown.
Type | [ M ] Material | [ H ] Hardness | [ S ] Surface Treatment | |
L Dimension Selectable | L Dimension Configurable | |||
CLKK | CLKG | 1045 Carbon Steel | - | Black Oxide |
CLKKH | CLKGHH | 40~45HRC | ||
- | PCLKG | - | Electroless Nickel Plating | |
- | PCLKGH | 40~45HRC | ||
- | GCLKG | Plating Hardness 750HV~ | Hard Chrome Plating | |
SCLKK | SCLKG | 304 Stainless Steel | - | - |
- | SCLKGH | 440C Stainless Steel | 45 ~ 50HRC |
Part Number | - | L |
CLKK8 | - | 30 |
CLKG15 | - | 120.3 |
Part Number | L Selection | ℓ | M | N | Unit Price | |||||||||||||||||||||
Type | D | CLKK | CLKKH | SCLKK | CLKK | CLKKH | SCLKK | |||||||||||||||||||
CLKK CLKKH (Hardened) SCLKK (Stainless Steel) | 3 | 10 | 14 | 18 | 20 | 12 | 20 | 10 | 15 | 20 | 8 | 2.5 | 1 | |||||||||||||
4 | 10 | 10 | 18 | 20 | 10 | 12 | 14 | 15 | 20 | |||||||||||||||||
5 | 20 | 10 | 12 | 20 | 10 | 20 | 1.5 | |||||||||||||||||||
6 | 15 | 16 | 20 | 30 | 24 | 25 | 30 | 25 | 30 | 2 | ||||||||||||||||
8 | 18 | 30 | 35 | 40 | 45 | 50 | 24 | 25 | 30 | 35 | 40 | 45 | 50 | 20 | 22 | 35 | 40 | 45 | 50 | |||||||
10 | 30 | 35 | 40 | 45 | 50 | 20 | 24 | 30 | 35 | 40 | 45 | 50 | 25 | 30 | 35 | 40 | 45 | 50 | ||||||||
12 | 24 | 30 | 35 | 40 | 45 | 50 | 30 | 35 | 40 | 45 | 50 | 30 | 35 | 40 | 45 | 50 |
Part Number | L=0.1mm Increment | ℓ | M | N | Unit Price | |||||||
Type | D | CLKG | CLKGHH | PCLKG | PCLKGH | GCLKG | SCLKG | SCLKGH | ||||
CLKG [ ! ]CLKGHH PCLKG PCLKGH GCLKG SCLKG SCLKGH | 3 | 10.0~ 50.0 | 8 | 2.5 | 1 | |||||||
4 | ||||||||||||
5 | 10.0~ 60.0 | 1.5 | ||||||||||
6 | 10.0~100.0 | 2 | ||||||||||
8 | ||||||||||||
10 | 15.0~100.0 | |||||||||||
12 | 15.0~200.0 | |||||||||||
13 | 25.0~200.0 | |||||||||||
14 | ||||||||||||
15 | ||||||||||||
16 | 30.0~200.0 | 3.7 | 3 | |||||||||
17 | ||||||||||||
18 | ||||||||||||
20 | ||||||||||||
22 | ||||||||||||
25 | - | - | - |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CLKG3-[10-200/0.1] |
CLKG4-[10-200/0.1] |
CLKG5-[10-60/0.1] |
CLKG6-[10-100/0.1] |
CLKG8-[10-100/0.1] |
CLKG10-[15-100/0.1] |
CLKG12-[15-200/0.1] |
CLKG13-[25-200/0.1] |
CLKG14-[25-200/0.1] |
CLKG15-[25-200/0.1] |
CLKG16-[30-200/0.1] |
CLKG17-[30-200/0.1] |
CLKG17-[30-200/1] |
CLKG17-LC[30.1-199.9/0.1] |
CLKG18-[30-200/0.1] |
CLKG20-[30-200/0.1] |
CLKG22-[30-200/0.1] |
CLKG25-[30-200/0.1] |
CLKGH3-[10-50/0.1] |
CLKGH4-[10-50/0.1] |
CLKGH5-[10-60/0.1] |
CLKGH6-[10-100/0.1] |
CLKGH8-[10-100/0.1] |
CLKGH10-[15-100/0.1] |
CLKGH12-[15-200/0.1] |
CLKGH13-[25-200/0.1] |
CLKGH14-[25-200/0.1] |
CLKGH15-[25-200/0.1] |
CLKGH16-[30-200/0.1] |
CLKGH17-[30-200/0.1] |
CLKGH17-[30-200/1] |
CLKGH17-LC[30.1-199.9/0.1] |
CLKGH18-[30-200/0.1] |
CLKGH20-[30-200/0.1] |
CLKGH22-[30-200/0.1] |
CLKGHH3-[10-50/0.1] |
CLKGHH4-[10-50/0.1] |
CLKGHH5-[10-60/0.1] |
CLKGHH6-[10-100/0.1] |
CLKGHH8-[10-100/0.1] |
CLKGHH10-[15-100/0.1] |
CLKGHH12-[15-200/0.1] |
CLKGHH13-[25-200/0.1] |
CLKGHH14-[25-200/0.1] |
CLKGHH15-[25-200/0.1] |
CLKGHH16-[30-200/0.1] |
CLKGHH17-[30-200/0.1] |
CLKGHH17-LC[30.1-199.9/0.1] |
CLKGHH18-[30-200/0.1] |
CLKGHH20-[30-200/0.1] |
CLKGHH22-[30-200/0.1] |
CLKK3-10 |
CLKK3-14 |
CLKK3-18 |
CLKK3-20 |
CLKK4-10 |
CLKK5-20 |
CLKK6-15 |
CLKK6-16 |
CLKK6-20 |
Loading...
Type | Straight | Mounting Method | Keyway |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy