(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cantilever Shafts - Bolt Mounted, Stepped, Tapped End

Cantilever Shafts - Bolt Mounted, Stepped, Tapped End
  • Lead Time Reduction

•Shoulder Shape: 2 Flats with Shoulder
•Bearing Retaining Method: Screw (Tapped)
•Shaft Retaining Method: Screw Mount
•Material: Stainless Steel
•Heat Treatment: Not Hardened

  • METRIC
  • inCAD Components
Cantilever Shafts - Bolt Mount Type - Stepped, with Tapped End:Related Image
・Materials
Type[ M ] Material[ S ] Surface Treatment
FXJB1045 Carbon SteelBlack Oxide
PFXJBElectroless Nickel Plating
SFXJB304 Stainless Steel-

Specifications

Part NumberDg61mm IncrementMA (Coarse)
Selection
M
(Coarse)
VHWUnit Price
TypeNo.YFFXJBPFXJBSFXJB
FXJB

PFXJB

SFXJB
 6 6- 0.004
- 0.012
7~60 5~100 3        M 3 810 8   
 6A121412  -
 8 8- 0.005
- 0.014
  4       M 4101210   
 8A141614  -
1010  4 5 6     M 6131513   
10A182017  -
1212- 0.006
- 0.017
10~100   5 6 8    M 8151714   
1313161815   
1515    6 810   M10182017   
1616192118   
1717202320   
181821   
2020- 0.007
- 0.020
7~60    6 81012  M12242624   
20AM 8  -
2222M12262826   
22AM 8  -
2525     8101216 M16293127   
25AM12   
3030     810121620M20343632   
30AM16   
[ ! ] When W D M t 6 M 3 11 8 M 4 12.5 10 M 6 14 12, 13 M 8 17 15 M10 20 16 17 18 20 M12 25 22 25 M16 31 30 M20 37Note: The t dimension is variable but cannot be lower than the values shown in the table above.

Alterations

Cantilever Shafts - Bolt Mount Type - Stepped, with Tapped End:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FXJB6-[7-60/1]-F[5-100/1]-MA3
FXJB6A-[7-60/1]-F[5-100/1]-MA3
FXJB8-[7-60/1]-F[5-100/1]-MA4
FXJB8A-[7-60/1]-F[5-100/1]-MA4
FXJB10-[7-60/1]-F[5-100/1]-MA[4,​5,​6]
FXJB10A-[7-60/1]-F[5-100/1]-MA[4,​5,​6]
FXJB12-[7-60/1]-F[10-100/1]-MA[5,​6,​8]
FXJB13-[7-60/1]-F[10-100/1]-MA[5,​6,​8]
FXJB15-[7-60/1]-F[10-100/1]-MA[6,​8,​10]
FXJB16-[7-60/1]-F[10-100/1]-MA[6,​8,​10]
FXJB17-[7-60/1]-F[10-100/1]-MA[6,​8,​10]
FXJB18-[7-60/1]-F[10-100/1]-MA[6,​8,​10]
FXJB20-[7-60/1]-F[10-100/1]-MA[6,​8,​10,​12]
FXJB20A-[7-60/1]-F[10-100/1]-MA[6,​8,​10,​12]
FXJB22-[7-60/1]-F[10-100/1]-MA[6,​8,​10,​12]
FXJB22A-[7-60/1]-F[10-100/1]-MA[6,​8,​10,​12]
FXJB25-[7-60/1]-F[10-100/1]-MA[8,​10,​12,​16]
FXJB25A-[7-60/1]-F[10-100/1]-MA[8,​10,​12,​16]
FXJB30-[7-60/1]-F[10-100/1]-MA[8,​10,​12,​16,​20]
FXJB30A-[7-60/1]-F[10-100/1]-MA[8,​10,​12,​16,​20]
PFXJB6-[7-60/1]-F[5-100/1]-MA3
PFXJB6A-[7-60/1]-F[5-100/1]-MA3
PFXJB8-[7-60/1]-F[5-100/1]-MA4
PFXJB8A-[7-60/1]-F[5-100/1]-MA4
PFXJB10-[7-60/1]-F[5-100/1]-MA[4,​5,​6]
PFXJB10A-[7-60/1]-F[5-100/1]-MA[4,​5,​6]
PFXJB12-[7-60/1]-F[10-100/1]-MA[5,​6,​8]
PFXJB13-[7-60/1]-F[10-100/1]-MA[5,​6,​8]
PFXJB15-[7-60/1]-F[10-100/1]-MA[6,​8,​10]
PFXJB16-[7-60/1]-F[10-100/1]-MA[6,​8,​10]
PFXJB17-[7-60/1]-F[10-100/1]-MA[6,​8,​10]
PFXJB18-[7-60/1]-F[10-100/1]-MA[6,​8,​10]
PFXJB20-[7-60/1]-F[10-100/1]-MA[6,​8,​10,​12]
PFXJB20A-[7-60/1]-F[10-100/1]-MA[6,​8,​10,​12]
PFXJB22-[7-60/1]-F[10-100/1]-MA[6,​8,​10,​12]
PFXJB22A-[7-60/1]-F[10-100/1]-MA[6,​8,​10,​12]
PFXJB25-[7-60/1]-F[10-100/1]-MA[8,​10,​12,​16]
PFXJB25A-[7-60/1]-F[10-100/1]-MA[8,​10,​12,​16]
PFXJB30-[7-60/1]-F[10-100/1]-MA[8,​10,​12,​16,​20]
PFXJB30A-[7-60/1]-F[10-100/1]-MA[8,​10,​12,​16,​20]
SFXJB6-[7-60/1]-F[5-100/1]-MA3
SFXJB8-[7-60/1]-F[5-100/1]-MA4
SFXJB10-[7-60/1]-F[5-100/1]-MA[4,​5,​6]
SFXJB12-[7-60/1]-F[10-150/1]-MA[5,​6,​8]
SFXJB13-[7-60/1]-F[10-150/1]-MA[5,​6,​8]
SFXJB15-[7-60/1]-F[10-150/1]-MA[6,​8,​10]
SFXJB16-[7-60/1]-F[10-150/1]-MA[6,​8,​10]
SFXJB17-[7-60/1]-F[10-150/1]-MA[6,​8,​10]
SFXJB18-[7-60/1]-F[10-150/1]-MA[6,​8,​10]
SFXJB20-[7-75/1]-F[10-150/1]-MA[6,​8,​10,​12]
SFXJB22-[7-75/1]-F[10-150/1]-MA[6,​8,​10,​12]
SFXJB25-[7-75/1]-F[10-150/1]-MA[8,​10,​12,​16]
SFXJB25A-[7-75/1]-F[10-150/1]-MA[8,​10,​12,​16]
SFXJB30-[7-75/1]-F[10-150/1]-MA[8,​10,​12,​16,​20]
SFXJB30A-[7-75/1]-F[10-150/1]-MA[8,​10,​12,​16,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish M (Coarse) H Dimension
(mm)
F
(mm)
Thread Dia. Selection [MA] Y
(mm)
1 Piece(s)

8 Days or more

106-Black OxideM3105 ~ 10037 ~ 60
1 Piece(s)

12 Days or more

106-Black OxideM3145 ~ 10037 ~ 60
1 Piece(s)

8 Days or more

108-Black OxideM4125 ~ 10047 ~ 60
1 Piece(s)

12 Days or more

108-Black OxideM4165 ~ 10047 ~ 60
1 Piece(s)

8 Days or more

1010-Black OxideM6155 ~ 1004 ~ 67 ~ 60
1 Piece(s)

12 Days or more

1010-Black OxideM6205 ~ 1004 ~ 67 ~ 60
1 Piece(s)

8 Days or more

1012-Black OxideM8-10 ~ 1005 ~ 87 ~ 60
1 Piece(s)

12 Days or more

1013-Black OxideM8-10 ~ 1005 ~ 87 ~ 60
1 Piece(s)

8 Days or more

1015-Black OxideM10-10 ~ 1006 ~ 107 ~ 60
1 Piece(s)

12 Days or more

1016-Black OxideM10-10 ~ 1006 ~ 107 ~ 60
1 Piece(s)

12 Days or more

1017-Black OxideM10-10 ~ 1006 ~ 107 ~ 60
1 Piece(s)

12 Days or more

1018-Black OxideM10-10 ~ 1006 ~ 107 ~ 60
1 Piece(s)

8 Days or more

1020-Black OxideM12-10 ~ 1006 ~ 127 ~ 60
1 Piece(s)

12 Days or more

1020-Black OxideM8-10 ~ 1006 ~ 127 ~ 60
1 Piece(s)

12 Days or more

1022-Black OxideM12-10 ~ 1006 ~ 127 ~ 60
1 Piece(s)

12 Days or more

1022-Black OxideM8-10 ~ 1006 ~ 127 ~ 60
1 Piece(s)

12 Days or more

1025-Black OxideM16-10 ~ 1008 ~ 167 ~ 60
1 Piece(s)

12 Days or more

1025-Black OxideM12-10 ~ 1008 ~ 167 ~ 60
1 Piece(s)

12 Days or more

1030-Black OxideM20-10 ~ 1008 ~ 207 ~ 60
1 Piece(s)

12 Days or more

1030-Black OxideM16-10 ~ 1008 ~ 207 ~ 60
1 Piece(s)

12 Days or more

106-Electroless NickelM3105 ~ 10037 ~ 60
1 Piece(s)

9 Days or more

106-Electroless NickelM3145 ~ 10037 ~ 60
1 Piece(s)

12 Days or more

108-Electroless NickelM4125 ~ 10047 ~ 60
1 Piece(s)

9 Days or more

108-Electroless NickelM4165 ~ 10047 ~ 60
1 Piece(s)

12 Days or more

1010-Electroless NickelM6155 ~ 1004 ~ 67 ~ 60
1 Piece(s)

9 Days or more

1010-Electroless NickelM6205 ~ 1004 ~ 67 ~ 60
1 Piece(s)

12 Days or more

1012-Electroless NickelM8-10 ~ 1005 ~ 87 ~ 60
1 Piece(s)

9 Days or more

1013-Electroless NickelM8-10 ~ 1005 ~ 87 ~ 60
1 Piece(s)

12 Days or more

1015-Electroless NickelM10-10 ~ 1006 ~ 107 ~ 60
1 Piece(s)

9 Days or more

1016-Electroless NickelM10-10 ~ 1006 ~ 107 ~ 60
1 Piece(s)

9 Days or more

1017-Electroless NickelM10-10 ~ 1006 ~ 107 ~ 60
1 Piece(s)

9 Days or more

1018-Electroless NickelM10-10 ~ 1006 ~ 107 ~ 60
1 Piece(s)

12 Days or more

1020-Electroless NickelM12-10 ~ 1006 ~ 127 ~ 60
1 Piece(s)

9 Days or more

1020-Electroless NickelM8-10 ~ 1006 ~ 127 ~ 60
1 Piece(s)

9 Days or more

1022-Electroless NickelM12-10 ~ 1006 ~ 127 ~ 60
1 Piece(s)

9 Days or more

1022-Electroless NickelM8-10 ~ 1006 ~ 127 ~ 60
1 Piece(s)

9 Days or more

1025-Electroless NickelM16-10 ~ 1008 ~ 167 ~ 60
1 Piece(s)

9 Days or more

1025-Electroless NickelM12-10 ~ 1008 ~ 167 ~ 60
1 Piece(s)

9 Days or more

1030-Electroless NickelM20-10 ~ 1008 ~ 207 ~ 60
1 Piece(s)

9 Days or more

1030-Electroless NickelM16-10 ~ 1008 ~ 207 ~ 60
1 Piece(s)

9 Days or more

106304 Stainless SteelNoneM3-5 ~ 10037 ~ 60
1 Piece(s)

9 Days or more

108304 Stainless SteelNoneM4-5 ~ 10047 ~ 60
1 Piece(s)

9 Days or more

1010304 Stainless SteelNoneM6-5 ~ 1004 ~ 67 ~ 60
1 Piece(s)

9 Days or more

1012304 Stainless SteelNoneM8-10 ~ 1505 ~ 87 ~ 60
1 Piece(s)

9 Days or more

1013304 Stainless SteelNoneM8-10 ~ 1505 ~ 87 ~ 60
1 Piece(s)

9 Days or more

1015304 Stainless SteelNoneM10-10 ~ 1506 ~ 107 ~ 60
1 Piece(s)

9 Days or more

1016304 Stainless SteelNoneM10-10 ~ 1506 ~ 107 ~ 60
1 Piece(s)

9 Days or more

1017304 Stainless SteelNoneM10-10 ~ 1506 ~ 107 ~ 60
1 Piece(s)

9 Days or more

1018304 Stainless SteelNoneM10-10 ~ 1506 ~ 107 ~ 60
1 Piece(s)

9 Days or more

1020304 Stainless SteelNoneM12-10 ~ 1506 ~ 127 ~ 75
1 Piece(s)

9 Days or more

1022304 Stainless SteelNoneM12-10 ~ 1506 ~ 127 ~ 75
1 Piece(s)

9 Days or more

1025304 Stainless SteelNoneM16-10 ~ 1508 ~ 167 ~ 75
1 Piece(s)

9 Days or more

1025304 Stainless SteelNoneM12-10 ~ 1508 ~ 167 ~ 75
1 Piece(s)

9 Days or more

1030304 Stainless SteelNoneM20-10 ~ 1508 ~ 207 ~ 75
1 Piece(s)

9 Days or more

1030304 Stainless SteelNoneM16-10 ~ 1508 ~ 207 ~ 75

Loading...

  1. 1
 

Basic Information

Shaft Retaining Method Screw Mount Bearing Retaining Method Screw (Tapped) Heat Treatment Not Hardened
Shoulder Shape 2 Flats with Shoulder

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support