(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cantilever Shafts - Bolt Mounted, Threaded End

Cantilever Shafts - Bolt Mounted, Threaded End
  • Lead Time Reduction

•Shoulder Shape: 2 Flats
•Bearing Retaining Method: Nut (Threaded)
•Shaft Retaining Method: Screw Mount
•Material: Stainless Steel
•Heat Treatment: Not Hardened

  • METRIC
  • inCAD Components
Cantilever Shafts - Bolt Mount Type - Standard, with Threaded End:Related Image
[ ! ]Refer to the table on Click here for thread undercut dimensions.

・Materials
Type[ M ] Material[ S ] Surface Treatment
FXHC1045 Carbon SteelBlack Oxide
PFXHCElectroless Nickel Plating
SFXHC304 Stainless Steel-

Specifications

Part NumberDg61mm IncrementMA (Coarse)
Selection
M
(Coarse)
HWUnit Price
TypeNo.YFFXHCPFXHCSFXHC
FXHC

PFXHC

SFXHC
 6 6- 0.004
- 0.012
2~60 5~100456         M 310 8   
6A1412 - 
 8 8- 0.005
- 0.014
 568        M 41210   
8A1614 - 
1010  6810       M 61513   
10A2017 - 
1212- 0.006
- 0.017
10~150  681012      M 81714   
13131815   
1515   81012(15)     M102017   
16162118   
1717    1012(15)16    2320   
1818   
2020- 0.007
- 0.020
    1012(15)1620   M122624   
20AM 8 - 
22224~75M162826   
22AM12 - 
2525    1012(15)162024(25) M163127   
25AM12   
3030     12(15)162024(25)30M203632   
30AM16   
[ ! ]MA dimensions with ( ) (M15 and M25) are Fine Thread. Specify MSC instead of MA.

Table 1
MY+F
M3Y+F≥10
M4Y+F≥12
M6Y+F≥15.5
M8Y+F≥19.5
M10Y+F≥23.5
M12Y+F≥29.5
M16Y+F≥37
M20Y+F≥45

Alterations

Cantilever Shafts - Bolt Mount Type - Standard, with Threaded End:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FXHC6-[2-60/1]-F[5-100/1]-MA[4,​5,​6]
FXHC6-[2-60/1]-F[5-100/1]-MSC[4,​5,​6]
FXHC6A-[2-60/1]-F[5-100/1]-MA[4,​5,​6]
FXHC6A-[2-60/1]-F[5-100/1]-MSC[4,​5,​6]
FXHC8-[2-60/1]-F[5-100/1]-MA[5,​6,​8]
FXHC8-[2-60/1]-F[5-100/1]-MSC[5,​6,​8]
FXHC8A-[2-60/1]-F[5-100/1]-MA[5,​6,​8]
FXHC8A-[2-60/1]-F[5-100/1]-MSC[5,​6,​8]
FXHC10-[2-60/1]-F[5-100/1]-MA[6,​8,​10]
FXHC10-[2-60/1]-F[5-100/1]-MSC[6,​8,​10]
FXHC10A-[2-60/1]-F[5-100/1]-MA[6,​8,​10]
FXHC10A-[2-60/1]-F[5-100/1]-MSC[6,​8,​10]
FXHC12-[2-60/1]-F[10-150/1]-MA[6,​8,​10,​12]
FXHC12-[2-60/1]-F[10-150/1]-MSC[6,​8,​10,​12]
FXHC13-[2-60/1]-F[10-150/1]-MA[6,​8,​10,​12]
FXHC13-[2-60/1]-F[10-150/1]-MSC[6,​8,​10,​12]
FXHC15-[2-60/1]-F[10-150/1]-MA[8,​10,​12]
FXHC15-[2-60/1]-F[10-150/1]-MSC[8,​10,​12,​15]
FXHC16-[2-60/1]-F[10-150/1]-MA[8,​10,​12]
FXHC16-[2-60/1]-F[10-150/1]-MSC[8,​10,​12,​15]
FXHC17-[2-60/1]-F[10-150/1]-MA[10,​12,​16]
FXHC17-[2-60/1]-F[10-150/1]-MSC[10,​12,​15]
FXHC18-[2-60/1]-F[10-150/1]-MA[10,​12,​16]
FXHC18-[2-60/1]-F[10-150/1]-MSC[10,​12,​15]
FXHC20-[4-75/1]-F[10-150/1]-MA[10,​12,​16,​20]
FXHC20-[4-75/1]-F[10-150/1]-MSC[10,​12,​15,​16,​20]
FXHC20A-[4-75/1]-F[10-150/1]-MA[10,​12,​16,​20]
FXHC20A-[4-75/1]-F[10-150/1]-MSC[10,​12,​15,​16,​20]
FXHC22-[4-75/1]-F[10-150/1]-MA[10,​12,​16,​20]
FXHC22-[4-75/1]-F[10-150/1]-MSC[10,​12,​15,​16,​20]
FXHC22A-[4-75/1]-F[10-150/1]-MA[10,​12,​16,​20]
FXHC22A-[4-75/1]-F[10-150/1]-MSC[10,​12,​15,​16,​20]
FXHC25-[4-75/1]-F[10-150/1]-MA[10,​12,​16,​20,​24]
FXHC25-[4-75/1]-F[10-150/1]-MSC[10,​12,​15,​16,​20,​24,​25]
FXHC25A-[4-75/1]-F[10-150/1]-MA[10,​12,​16,​20,​24]
FXHC25A-[4-75/1]-F[10-150/1]-MSC[10,​12,​15,​16,​20,​24,​25]
FXHC30-[4-75/1]-F[10-150/1]-MA[12,​16,​20,​24,​30]
FXHC30-[4-75/1]-F[10-150/1]-MSC[12,​15,​16,​20,​24,​25,​30]
FXHC30A-[4-75/1]-F[10-150/1]-MA[12,​16,​20,​24,​30]
FXHC30A-[4-75/1]-F[10-150/1]-MSC[12,​15,​16,​20,​24,​25,​30]
PFXHC6-[2-60/1]-F[5-100/1]-MA[4,​5,​6]
PFXHC6-[2-60/1]-F[5-100/1]-MSC[4,​5,​6]
PFXHC8-[2-60/1]-F[5-100/1]-MA[5,​6,​8]
PFXHC8-[2-60/1]-F[5-100/1]-MSC[5,​6,​8]
PFXHC10-[2-60/1]-F[5-100/1]-MA[6,​8,​10]
PFXHC10-[2-60/1]-F[5-100/1]-MSC[6,​8,​10]
PFXHC12-[2-60/1]-F[10-150/1]-MA[6,​8,​10,​12]
PFXHC12-[2-60/1]-F[10-150/1]-MSC[6,​8,​10,​12]
PFXHC13-[2-60/1]-F[10-150/1]-MA[6,​8,​10,​12]
PFXHC13-[2-60/1]-F[10-150/1]-MSC[6,​8,​10,​12]
PFXHC15-[2-60/1]-F[10-150/1]-MA[8,​10,​12]
PFXHC15-[2-60/1]-F[10-150/1]-MSC[8,​10,​12,​15]
PFXHC16-[2-60/1]-F[10-150/1]-MA[8,​10,​12]
PFXHC16-[2-60/1]-F[10-150/1]-MSC[8,​10,​12,​15]
PFXHC17-[2-60/1]-F[10-150/1]-MA[10,​12,​16]
PFXHC17-[2-60/1]-F[10-150/1]-MSC[10,​12,​15]
PFXHC18-[2-60/1]-F[10-150/1]-MA[10,​12,​16]
PFXHC18-[2-60/1]-F[10-150/1]-MSC[10,​12,​15]
PFXHC20-[4-75/1]-F[10-150/1]-MA[10,​12,​16,​20]
PFXHC20-[4-75/1]-F[10-150/1]-MSC[10,​12,​15,​16,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish Thread Length Specifying Method M (Coarse) H Dimension
(mm)
Change to Fine Threaded [MSC]
(mm)
F
(mm)
Thread Dia. Selection [MA] Y
(mm)
1 Piece(s)

8 Days or more

106-Black Oxide-M310-5 ~ 1004 ~ 62 ~ 60
1 Piece(s)

8 Days or more

106-Black Oxide-M3104 ~ 65 ~ 100-2 ~ 60
1 Piece(s)

9 Days or more

106-Black Oxide-M314-5 ~ 1004 ~ 62 ~ 60
1 Piece(s)

9 Days or more

106-Black Oxide-M3144 ~ 65 ~ 100-2 ~ 60
1 Piece(s)

8 Days or more

108-Black Oxide-M412-5 ~ 1005 ~ 82 ~ 60
1 Piece(s)

8 Days or more

108-Black Oxide-M4125 ~ 85 ~ 100-2 ~ 60
1 Piece(s)

9 Days or more

108-Black OxideThread Length Fixed TypeM416-5 ~ 1005 ~ 82 ~ 60
1 Piece(s)

9 Days or more

108-Black OxideThread Length Fixed TypeM4165 ~ 85 ~ 100-2 ~ 60
1 Piece(s)

8 Days or more

1010-Black Oxide-M615-5 ~ 1006 ~ 102 ~ 60
1 Piece(s)

8 Days or more

1010-Black Oxide-M6156 ~ 105 ~ 100-2 ~ 60
1 Piece(s)

8 Days or more

1010-Black OxideThread Length Fixed TypeM620-5 ~ 1006 ~ 102 ~ 60
1 Piece(s)

8 Days or more

1010-Black OxideThread Length Fixed TypeM6206 ~ 105 ~ 100-2 ~ 60
1 Piece(s)

8 Days or more

1012-Black Oxide-M8--10 ~ 1506 ~ 122 ~ 60
1 Piece(s)

8 Days or more

1012-Black Oxide-M8-6 ~ 1210 ~ 150-2 ~ 60
1 Piece(s)

9 Days or more

1013-Black Oxide-M8--10 ~ 1506 ~ 122 ~ 60
1 Piece(s)

9 Days or more

1013-Black Oxide-M8-6 ~ 1210 ~ 150-2 ~ 60
1 Piece(s)

8 Days or more

1015-Black Oxide-M10--10 ~ 1508 ~ 122 ~ 60
1 Piece(s)

8 Days or more

1015-Black Oxide-M10-8 ~ 1510 ~ 150-2 ~ 60
1 Piece(s)

9 Days or more

1016-Black Oxide-M10--10 ~ 1508 ~ 122 ~ 60
1 Piece(s)

9 Days or more

1016-Black Oxide-M10-8 ~ 1510 ~ 150-2 ~ 60
1 Piece(s)

9 Days or more

1017-Black Oxide-M10--10 ~ 15010 ~ 162 ~ 60
1 Piece(s)

9 Days or more

1017-Black Oxide-M10-10 ~ 1510 ~ 150-2 ~ 60
1 Piece(s)

9 Days or more

1018-Black Oxide-M10--10 ~ 15010 ~ 162 ~ 60
1 Piece(s)

9 Days or more

1018-Black Oxide-M10-10 ~ 1510 ~ 150-2 ~ 60
1 Piece(s)

9 Days or more

1020-Black Oxide-M12--10 ~ 15010 ~ 204 ~ 75
1 Piece(s)

9 Days or more

1020-Black Oxide-M12-10 ~ 2010 ~ 150-4 ~ 75
1 Piece(s)

9 Days or more

1020-Black OxideThread Length Fixed TypeM8--10 ~ 15010 ~ 204 ~ 75
1 Piece(s)

9 Days or more

1020-Black OxideThread Length Fixed TypeM8-10 ~ 2010 ~ 150-4 ~ 75
1 Piece(s)

9 Days or more

1022-Black Oxide-M16--10 ~ 15010 ~ 204 ~ 75
1 Piece(s)

9 Days or more

1022-Black Oxide-M16-10 ~ 2010 ~ 150-4 ~ 75
1 Piece(s)

9 Days or more

1022-Black OxideThread Length Fixed TypeM12--10 ~ 15010 ~ 204 ~ 75
1 Piece(s)

9 Days or more

1022-Black OxideThread Length Fixed TypeM12-10 ~ 2010 ~ 150-4 ~ 75
1 Piece(s)

9 Days or more

1025-Black Oxide-M16--10 ~ 15010 ~ 244 ~ 75
1 Piece(s)

9 Days or more

1025-Black Oxide-M16-10 ~ 2510 ~ 150-4 ~ 75
1 Piece(s)

9 Days or more

1025-Black Oxide-M12--10 ~ 15010 ~ 244 ~ 75
1 Piece(s)

9 Days or more

1025-Black Oxide-M12-10 ~ 2510 ~ 150-4 ~ 75
1 Piece(s)

9 Days or more

1030-Black Oxide-M20--10 ~ 15012 ~ 304 ~ 75
1 Piece(s)

9 Days or more

1030-Black Oxide-M20-12 ~ 3010 ~ 150-4 ~ 75
1 Piece(s)

9 Days or more

1030-Black Oxide-M16--10 ~ 15012 ~ 304 ~ 75
1 Piece(s)

9 Days or more

1030-Black Oxide-M16-12 ~ 3010 ~ 150-4 ~ 75
1 Piece(s)

9 Days or more

106-Electroless NickelThread Length Fixed TypeM3--5 ~ 1004 ~ 62 ~ 60
1 Piece(s)

9 Days or more

106-Electroless NickelThread Length Fixed TypeM3-4 ~ 65 ~ 100-2 ~ 60
1 Piece(s)

9 Days or more

108-Electroless NickelThread Length Fixed TypeM4--5 ~ 1005 ~ 82 ~ 60
1 Piece(s)

9 Days or more

108-Electroless NickelThread Length Fixed TypeM4-5 ~ 85 ~ 100-2 ~ 60
1 Piece(s)

9 Days or more

1010-Electroless NickelThread Length Fixed TypeM6--5 ~ 1006 ~ 102 ~ 60
1 Piece(s)

9 Days or more

1010-Electroless NickelThread Length Fixed TypeM6-6 ~ 105 ~ 100-2 ~ 60
1 Piece(s)

9 Days or more

1012-Electroless NickelThread Length Fixed TypeM8--10 ~ 1506 ~ 122 ~ 60
1 Piece(s)

9 Days or more

1012-Electroless NickelThread Length Fixed TypeM8-6 ~ 1210 ~ 150-2 ~ 60
1 Piece(s)

9 Days or more

1013-Electroless NickelThread Length Fixed TypeM8--10 ~ 1506 ~ 122 ~ 60
1 Piece(s)

9 Days or more

1013-Electroless NickelThread Length Fixed TypeM8-6 ~ 1210 ~ 150-2 ~ 60
1 Piece(s)

9 Days or more

1015-Electroless NickelThread Length Fixed TypeM10--10 ~ 1508 ~ 122 ~ 60
1 Piece(s)

9 Days or more

1015-Electroless NickelThread Length Fixed TypeM10-8 ~ 1510 ~ 150-2 ~ 60
1 Piece(s)

9 Days or more

1016-Electroless NickelThread Length Fixed TypeM10--10 ~ 1508 ~ 122 ~ 60
1 Piece(s)

9 Days or more

1016-Electroless NickelThread Length Fixed TypeM10-8 ~ 1510 ~ 150-2 ~ 60
1 Piece(s)

9 Days or more

1017-Electroless NickelThread Length Fixed TypeM10--10 ~ 15010 ~ 162 ~ 60
1 Piece(s)

9 Days or more

1017-Electroless NickelThread Length Fixed TypeM10-10 ~ 1510 ~ 150-2 ~ 60
1 Piece(s)

9 Days or more

1018-Electroless NickelThread Length Fixed TypeM10--10 ~ 15010 ~ 162 ~ 60
1 Piece(s)

9 Days or more

1018-Electroless NickelThread Length Fixed TypeM10-10 ~ 1510 ~ 150-2 ~ 60
1 Piece(s)

9 Days or more

1020-Electroless NickelThread Length Fixed TypeM12--10 ~ 15010 ~ 204 ~ 75
1 Piece(s)

9 Days or more

1020-Electroless NickelThread Length Fixed TypeM12-10 ~ 2010 ~ 150-4 ~ 75

Loading...

 

Basic Information

Shaft Retaining Method Screw Mount Bearing Retaining Method Nut (Threaded) Heat Treatment Not Hardened
Shoulder Shape 2 Flats

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support