(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cantilever Shafts - Bolt Mounted, Retaining Ring Groove

Cantilever Shafts - Bolt Mounted, Retaining Ring Groove
  • Lead Time Reduction

•Shoulder Shape: 2 Flats
•Bearing Retaining Method: Snap Ring
•Shaft Retaining Method: Screw Mount
•Material: Stainless Steel
•Heat Treatment: Not Hardened

  • METRIC
  • inCAD Components

PDFP.2019-926

Unit examples related to this product
Cantilever Shafts - Bolt Mount Type - Standard, with Retaining Ring:Related Image
・Materials
Type[ M ] Material[ S ] Surface Treatment
FXHA1045 Carbon SteelBlack Oxide
PFXHAElectroless Nickel Plating
SFXHA304 Stainless Steel-

Specifications

Part NumberDg61mm IncrementM (Coarse)HWdmnUnit Price
TypeNo.YFRef. Dim.ToleranceFXHAPFXHASFXHA
FXHA

PFXHA


SFXHA
 6 6- 0.004
- 0.012
2~60 5~100M 310 85+ 0.075
 0 
0.72   
 6A1412   
 8 8- 0.005
- 0.014
M 412107+ 0.090
 0
0.93   
 8A1614   
1010M 615139.6 0
- 0.090
1.15   
10A2017   
1212- 0.006
- 0.017
10~150M 8171411.5 0
- 0.110
4   
1313181512.4   
1515M10201714.3   
1616211815.2   
1717232016.2   
1818171.35   
2020- 0.007
- 0.020
4~75M12262419 0
- 0.210
   
20AM 8   
2222M162826215   
22AM12   
2525M16312723.9   
25AM12   
3030M20363228.61.65   
30AM16   

Ma
M 3~M105
M12~M207
When (Mx1.5)+a≥Y+F, the pilot hole for M goes through.
When Mx1.5≥Y+F, M also goes through.

Alterations

Cantilever Shafts - Bolt Mount Type - Standard, with Retaining Ring:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FXHA6-[2-60/1]-F[5-100/1]
FXHA6-YC[2-60/0.1]-F[5-100/1]
FXHA6A-[2-60/1]-F[5-100/1]
FXHA6A-YC[2-60/0.1]-F[5-100/1]
FXHA8-[2-60/1]-F[5-100/1]
FXHA8A-[2-60/1]-F[5-100/1]
FXHA8A-YC[2-60/0.1]-F[5-100/1]
FXHA10-[2-60/1]-F[5-100/1]
FXHA10A-[2-60/1]-F[5-100/1]
FXHA10A-YC[2-60/0.1]-F[5-100/1]
FXHA12-[2-60/1]-F[10-150/1]
FXHA13-[2-60/1]-F[10-150/1]
FXHA15-[2-60/1]-F[10-150/1]
FXHA16-[2-60/1]-F[10-150/1]
FXHA17-[2-60/1]-F[10-150/1]
FXHA18-[2-60/1]-F[10-150/1]
FXHA20-[4-75/1]-F[10-150/1]
FXHA20A-[4-75/1]-F[10-150/1]
FXHA20A-YC[4-75/0.1]-F[10-150/1]
FXHA22-[4-75/1]-F[10-150/1]
FXHA22A-[4-75/1]-F[10-150/1]
FXHA22A-YC[4-75/0.1]-F[10-150/1]
FXHA25-[4-75/1]-F[10-150/1]
FXHA25A-[4-75/1]-F[10-150/1]
FXHA30-[4-75/1]-F[10-150/1]
FXHA30A-[4-75/1]-F[10-150/1]
PFXHA6-[2-60/1]-F[5-100/1]
PFXHA6A-[2-60/1]-F[5-100/1]
PFXHA6A-YC[2-60/0.1]-F[5-100/1]
PFXHA8-[2-60/1]-F[5-100/1]
PFXHA8A-[2-60/1]-F[5-100/1]
PFXHA8A-YC[2-60/0.1]-F[5-100/1]
PFXHA10-[2-60/1]-F[5-100/1]
PFXHA10A-[2-60/1]-F[5-100/1]
PFXHA10A-YC[2-60/0.1]-F[5-100/1]
PFXHA12-[2-60/1]-F[10-150/1]
PFXHA13-[2-60/1]-F[10-150/1]
PFXHA15-[2-60/1]-F[10-150/1]
PFXHA16-[2-60/1]-F[10-150/1]
PFXHA17-[2-60/1]-F[10-150/1]
PFXHA18-[2-60/1]-F[10-150/1]
PFXHA20-[4-75/1]-F[10-150/1]
PFXHA20A-[4-75/1]-F[10-150/1]
PFXHA20A-YC[4-75/0.1]-F[10-150/1]
PFXHA22-[4-75/1]-F[10-150/1]
PFXHA22A-[4-75/1]-F[10-150/1]
PFXHA22A-YC[4-75/0.1]-F[10-150/1]
PFXHA25-[4-75/1]-F[10-150/1]
PFXHA25A-[4-75/1]-F[10-150/1]
PFXHA30-[4-75/1]-F[10-150/1]
PFXHA30A-[4-75/1]-F[10-150/1]
SFXHA6-[2-60/1]-F[5-100/1]
SFXHA6A-[2-60/1]-F[5-100/1]
SFXHA6A-YC[2-60/0.1]-F[5-100/1]
SFXHA8-[2-60/1]-F[5-100/1]
SFXHA8A-[2-60/1]-F[5-100/1]
SFXHA8A-YC[2-60/0.1]-F[5-100/1]
SFXHA10-[2-60/1]-F[5-100/1]
SFXHA10A-[2-60/1]-F[5-100/1]
SFXHA10A-YC[2-60/0.1]-F[5-100/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish Thread Length Specifying Method M (Coarse) H Dimension
(mm)
F
(mm)
Y
(mm)
YC
(mm)
1 Piece(s)

8 Days or more

106-Black Oxide-M3105 ~ 1002 ~ 60-
1 Piece(s)

8 Days or more

106-Black Oxide-M3105 ~ 100-2 ~ 60
1 Piece(s)

12 Days or more

106-Black OxideThread Length Fixed TypeM3145 ~ 1002 ~ 60-
1 Piece(s)

12 Days or more

106-Black OxideThread Length Fixed TypeM3145 ~ 100-2 ~ 60
1 Piece(s)

8 Days or more

108-Black Oxide-M4125 ~ 1002 ~ 60-
1 Piece(s)

12 Days or more

108-Black OxideThread Length Fixed TypeM4165 ~ 1002 ~ 60-
1 Piece(s)

12 Days or more

108-Black OxideThread Length Fixed TypeM4165 ~ 100-2 ~ 60
1 Piece(s)

8 Days or more

1010-Black Oxide-M6155 ~ 1002 ~ 60-
1 Piece(s)

12 Days or more

1010-Black OxideThread Length Fixed TypeM6205 ~ 1002 ~ 60-
1 Piece(s)

12 Days or more

1010-Black OxideThread Length Fixed TypeM6205 ~ 100-2 ~ 60
1 Piece(s)

8 Days or more

1012-Black Oxide-M8-10 ~ 1502 ~ 60-
1 Piece(s)

12 Days or more

1013-Black Oxide-M8-10 ~ 1502 ~ 60-
1 Piece(s)

8 Days or more

1015-Black Oxide-M10-10 ~ 1502 ~ 60-
1 Piece(s)

12 Days or more

1016-Black Oxide-M10-10 ~ 1502 ~ 60-
1 Piece(s)

12 Days or more

1017-Black Oxide-M10-10 ~ 1502 ~ 60-
1 Piece(s)

12 Days or more

1018-Black Oxide-M10-10 ~ 1502 ~ 60-
1 Piece(s)

8 Days or more

1020-Black Oxide-M12-10 ~ 1504 ~ 75-
1 Piece(s)

12 Days or more

1020-Black OxideThread Length Fixed TypeM8-10 ~ 1504 ~ 75-
1 Piece(s)

12 Days or more

1020-Black OxideThread Length Fixed TypeM8-10 ~ 150-4 ~ 75
1 Piece(s)

12 Days or more

1022-Black Oxide-M16-10 ~ 1504 ~ 75-
1 Piece(s)

12 Days or more

1022-Black OxideThread Length Fixed TypeM12-10 ~ 1504 ~ 75-
1 Piece(s)

12 Days or more

1022-Black OxideThread Length Fixed TypeM12-10 ~ 150-4 ~ 75
1 Piece(s)

12 Days or more

1025-Black Oxide-M16-10 ~ 1504 ~ 75-
1 Piece(s)

12 Days or more

1025-Black Oxide-M12-10 ~ 1504 ~ 75-
1 Piece(s)

12 Days or more

1030-Black Oxide-M20-10 ~ 1504 ~ 75-
1 Piece(s)

12 Days or more

1030-Black Oxide-M16-10 ~ 1504 ~ 75-
1 Piece(s)

12 Days or more

106-Electroless Nickel-M3105 ~ 1002 ~ 60-
1 Piece(s)

9 Days or more

106-Electroless NickelThread Length Fixed TypeM3145 ~ 1002 ~ 60-
1 Piece(s)

9 Days or more

106-Electroless NickelThread Length Fixed TypeM3145 ~ 100-2 ~ 60
1 Piece(s)

12 Days or more

108-Electroless Nickel-M4125 ~ 1002 ~ 60-
1 Piece(s)

9 Days or more

108-Electroless NickelThread Length Fixed TypeM4165 ~ 1002 ~ 60-
1 Piece(s)

9 Days or more

108-Electroless NickelThread Length Fixed TypeM4165 ~ 100-2 ~ 60
1 Piece(s)

12 Days or more

1010-Electroless Nickel-M6155 ~ 1002 ~ 60-
1 Piece(s)

9 Days or more

1010-Electroless NickelThread Length Fixed TypeM6205 ~ 1002 ~ 60-
1 Piece(s)

9 Days or more

1010-Electroless NickelThread Length Fixed TypeM6205 ~ 100-2 ~ 60
1 Piece(s)

12 Days or more

1012-Electroless Nickel-M8-10 ~ 1502 ~ 60-
1 Piece(s)

9 Days or more

1013-Electroless Nickel-M8-10 ~ 1502 ~ 60-
1 Piece(s)

12 Days or more

1015-Electroless Nickel-M10-10 ~ 1502 ~ 60-
1 Piece(s)

9 Days or more

1016-Electroless Nickel-M10-10 ~ 1502 ~ 60-
1 Piece(s)

9 Days or more

1017-Electroless Nickel-M10-10 ~ 1502 ~ 60-
1 Piece(s)

9 Days or more

1018-Electroless Nickel-M10-10 ~ 1502 ~ 60-
1 Piece(s)

12 Days or more

1020-Electroless Nickel-M12-10 ~ 1504 ~ 75-
1 Piece(s)

9 Days or more

1020-Electroless NickelThread Length Fixed TypeM8-10 ~ 1504 ~ 75-
1 Piece(s)

9 Days or more

1020-Electroless NickelThread Length Fixed TypeM8-10 ~ 150-4 ~ 75
1 Piece(s)

9 Days or more

1022-Electroless Nickel-M16-10 ~ 1504 ~ 75-
1 Piece(s)

9 Days or more

1022-Electroless NickelThread Length Fixed TypeM12-10 ~ 1504 ~ 75-
1 Piece(s)

9 Days or more

1022-Electroless NickelThread Length Fixed TypeM12-10 ~ 150-4 ~ 75
1 Piece(s)

9 Days or more

1025-Electroless Nickel-M16-10 ~ 1504 ~ 75-
1 Piece(s)

9 Days or more

1025-Electroless Nickel-M12-10 ~ 1504 ~ 75-
1 Piece(s)

9 Days or more

1030-Electroless Nickel-M20-10 ~ 1504 ~ 75-
1 Piece(s)

9 Days or more

1030-Electroless Nickel-M16-10 ~ 1504 ~ 75-
1 Piece(s)

9 Days or more

106304 Stainless SteelNone-M3105 ~ 1002 ~ 60-
1 Piece(s)

9 Days or more

106304 Stainless SteelNoneThread Length Fixed TypeM3145 ~ 1002 ~ 60-
1 Piece(s)

9 Days or more

106304 Stainless SteelNoneThread Length Fixed TypeM3145 ~ 100-2 ~ 60
1 Piece(s)

9 Days or more

108304 Stainless SteelNone-M4125 ~ 1002 ~ 60-
1 Piece(s)

9 Days or more

108304 Stainless SteelNoneThread Length Fixed TypeM4165 ~ 1002 ~ 60-
1 Piece(s)

9 Days or more

108304 Stainless SteelNoneThread Length Fixed TypeM4165 ~ 100-2 ~ 60
1 Piece(s)

9 Days or more

1010304 Stainless SteelNone-M10155 ~ 1002 ~ 60-
1 Piece(s)

9 Days or more

1010304 Stainless SteelNoneThread Length Fixed TypeM10205 ~ 1002 ~ 60-
1 Piece(s)

9 Days or more

1010304 Stainless SteelNoneThread Length Fixed TypeM10205 ~ 100-2 ~ 60

Loading...

 

Basic Information

Shaft Retaining Method Screw Mount Bearing Retaining Method Snap Ring Heat Treatment Not Hardened
Shoulder Shape 2 Flats

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support