(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cantilever Shafts - Pilot, Stepped, Tapped End

Cantilever Shafts - Pilot, Stepped, Tapped End
  • Lead Time Reduction

•Shoulder Shape: 2 Flats with Shoulder
•Bearing Retaining Method: Nut (Threaded)
•Shaft Retaining Method: Nut Mount with Pilot
•Material: Stainless Steel
•Heat Treatment: Not Hardened

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

Cantilever Shafts - Pilot Type - Stepped, Threaded, with Tapped End:Related Image
・Materials
Type[ M ] Material[ S ] Surface Treatment
FXDB1045 Carbon SteelBlack Oxide
PFXDBElectroless Nickel Plating
SFXDB304 Stainless Steel-

Specifications

Part NumberDg61mm IncrementMA (Coarse)
Selection
Pg6M (Coarse)VHWUnit Price
TypeNo.YFGFXDBPFXDBSFXDB
FXDB

PFXDB

SFXDB
 6 6-0.004
-0.012
7~60 5~1005~103         6M 6 810 8   
 6A121412  -
 8 8-0.005
-0.014
 4        8M 8101210   
 8A141614  -
1010 456     10M10131513   
10A182017  -
1212-0.006
-0.017
10~1005~15  568    12M12151714   
1313161815   
1515   6810   182017   
1616192118   
17175~20202320   
181821   
2020-0.007
-0.020
   681012  20M20242624   
20A16M16   
222220M20262825   
22A16M16   
2525    8101216 20M20293127   
25A16M16   
3030    81012162020M20343632   
30A16M16   
[ ! ] When W
Table 1
MAY+F
M 3Y+F≥11.5
M 4Y+F≥14.0
M 5Y+F≥16.2
M 6Y+F≥18.5
M 8Y+F≥23.5
M10Y+F≥28.5
M12Y+F≥35.5
M16Y+F≥45.0
M20Y+F≥55.0

Alterations

Cantilever Shafts - Pilot Type - Stepped, Threaded, with Tapped End:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FXDB6-[7-60/1]-F[5-100/1]-G[5-10/1]-MA3
FXDB6A-[7-60/1]-F[5-100/1]-G[5-10/1]-MA3
FXDB8-[7-60/1]-F[5-100/1]-G[5-10/1]-MA4
FXDB8A-[7-60/1]-F[5-100/1]-G[5-10/1]-MA4
FXDB10-[7-60/1]-F[5-100/1]-G[5-10/1]-MA[4,​5,​6]
FXDB10A-[7-60/1]-F[5-100/1]-G[5-10/1]-MA[4,​5,​6]
FXDB12-[7-60/1]-F[10-100/1]-G[5-15/1]-MA[5,​6,​8]
FXDB13-[7-60/1]-F[10-100/1]-G[5-15/1]-MA[5,​6,​8]
FXDB15-[7-60/1]-F[10-100/1]-G[5-15/1]-MA[6,​8,​10]
FXDB16-[7-60/1]-F[10-100/1]-G[5-15/1]-MA[6,​8,​10]
FXDB17-[7-60/1]-F[10-100/1]-G[5-20/1]-MA[6,​8,​10]
FXDB18-[7-60/1]-F[10-100/1]-G[5-20/1]-MA[6,​8,​10]
FXDB20-[7-60/1]-F[10-100/1]-G[5-20/1]-MA[6,​8,​10,​12]
FXDB20A-[7-60/1]-F[10-100/1]-G[5-20/1]-MA[6,​8,​10,​12]
FXDB22-[7-60/1]-F[10-100/1]-G[5-20/1]-MA[6,​8,​10,​12]
FXDB22A-[7-60/1]-F[10-100/1]-G[5-20/1]-MA[6,​8,​10,​12]
FXDB25-[7-60/1]-F[10-100/1]-G[5-20/1]-MA[8,​10,​12,​16]
FXDB25A-[7-60/1]-F[10-100/1]-G[5-20/1]-MA[8,​10,​12,​16]
FXDB30-[7-60/1]-F[10-100/1]-G[5-20/1]-MA[8,​10,​12,​16,​20]
FXDB30A-[7-60/1]-F[10-100/1]-G[5-20/1]-MA[8,​10,​12,​16,​20]
PFXDB6-[7-60/1]-F[5-100/1]-G[5-10/1]-MA3
PFXDB6A-[7-60/1]-F[5-100/1]-G[5-10/1]-MA3
PFXDB8-[7-60/1]-F[5-100/1]-G[5-10/1]-MA4
PFXDB8A-[7-60/1]-F[5-100/1]-G[5-10/1]-MA4
PFXDB10-[7-60/1]-F[5-100/1]-G[5-10/1]-MA[4,​5,​6]
PFXDB10A-[7-60/1]-F[5-100/1]-G[5-10/1]-MA[4,​5,​6]
PFXDB12-[7-60/1]-F[10-100/1]-G[5-15/1]-MA[5,​6,​8]
PFXDB13-[7-60/1]-F[10-100/1]-G[5-15/1]-MA[5,​6,​8]
PFXDB15-[7-60/1]-F[10-100/1]-G[5-15/1]-MA[6,​8,​10]
PFXDB16-[7-60/1]-F[10-100/1]-G[5-15/1]-MA[6,​8,​10]
PFXDB17-[7-60/1]-F[10-100/1]-G[5-20/1]-MA[6,​8,​10]
PFXDB18-[7-60/1]-F[10-100/1]-G[5-20/1]-MA[6,​8,​10]
PFXDB20-[7-60/1]-F[10-100/1]-G[5-20/1]-MA[6,​8,​10,​12]
PFXDB20A-[7-60/1]-F[10-100/1]-G[5-20/1]-MA[6,​8,​10,​12]
PFXDB22-[7-60/1]-F[10-100/1]-G[5-20/1]-MA[6,​8,​10,​12]
PFXDB22A-[7-60/1]-F[10-100/1]-G[5-20/1]-MA[6,​8,​10,​12]
PFXDB25-[7-60/1]-F[10-100/1]-G[5-20/1]-MA[8,​10,​12,​16]
PFXDB25A-[7-60/1]-F[10-100/1]-G[5-20/1]-MA[8,​10,​12,​16]
PFXDB30-[7-60/1]-F[10-100/1]-G[5-20/1]-MA[8,​10,​12,​16,​20]
PFXDB30A-[7-60/1]-F[10-100/1]-G[5-20/1]-MA[8,​10,​12,​16,​20]
SFXDB6-[7-60/1]-F[5-100/1]-G[5-10/1]-MA3
SFXDB8-[7-60/1]-F[5-100/1]-G[5-10/1]-MA4
SFXDB10-[7-60/1]-F[5-100/1]-G[5-10/1]-MA[4,​5,​6]
SFXDB12-[7-60/1]-F[10-150/1]-G[5-15/1]-MA[5,​6,​8]
SFXDB13-[7-60/1]-F[10-150/1]-G[5-15/1]-MA[5,​6,​8]
SFXDB15-[7-60/1]-F[10-150/1]-G[5-15/1]-MA[6,​8,​10]
SFXDB16-[7-60/1]-F[10-150/1]-G[5-15/1]-MA[6,​8,​10]
SFXDB17-[7-60/1]-F[10-150/1]-G[5-20/1]-MA[6,​8,​10]
SFXDB18-[7-60/1]-F[10-150/1]-G[5-20/1]-MA[6,​8,​10]
SFXDB20-[7-75/1]-F[10-150/1]-G[5-20/1]-MA[6,​8,​10,​12]
SFXDB20A-[7-75/1]-F[10-150/1]-G[5-20/1]-MA[6,​8,​10,​12]
SFXDB22-[7-75/1]-F[10-150/1]-G[5-20/1]-MA[6,​8,​10,​12]
SFXDB22A-[7-75/1]-F[10-150/1]-G[5-20/1]-MA[6,​8,​10,​12]
SFXDB25-[7-75/1]-F[10-150/1]-G[5-20/1]-MA[8,​10,​12,​16]
SFXDB25A-[7-75/1]-F[10-150/1]-G[5-20/1]-MA[8,​10,​12,​16]
SFXDB30-[7-75/1]-F[10-150/1]-G[5-20/1]-MA[8,​10,​12,​16,​20]
SFXDB30A-[7-75/1]-F[10-150/1]-G[5-20/1]-MA[8,​10,​12,​16,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish M (Coarse) H Dimension
(mm)
F
(mm)
G
(mm)
Thread Dia. Selection [MA] Y
(mm)
1 Piece(s)

8 Days or more

106-Black OxideM6105 ~ 1005 ~ 1037 ~ 60
1 Piece(s)

9 Days or more

106-Black OxideM6145 ~ 1005 ~ 1037 ~ 60
1 Piece(s)

8 Days or more

108-Black OxideM8125 ~ 1005 ~ 1047 ~ 60
1 Piece(s)

9 Days or more

108-Black OxideM8165 ~ 1005 ~ 1047 ~ 60
1 Piece(s)

8 Days or more

1010-Black OxideM10155 ~ 1005 ~ 104 ~ 67 ~ 60
1 Piece(s)

9 Days or more

1010-Black OxideM10205 ~ 1005 ~ 104 ~ 67 ~ 60
1 Piece(s)

8 Days or more

1012-Black OxideM12-10 ~ 1005 ~ 155 ~ 87 ~ 60
1 Piece(s)

9 Days or more

1013-Black OxideM12-10 ~ 1005 ~ 155 ~ 87 ~ 60
1 Piece(s)

8 Days or more

1015-Black OxideM12-10 ~ 1005 ~ 156 ~ 107 ~ 60
1 Piece(s)

9 Days or more

1016-Black OxideM12-10 ~ 1005 ~ 156 ~ 107 ~ 60
1 Piece(s)

9 Days or more

1017-Black OxideM12-10 ~ 1005 ~ 206 ~ 107 ~ 60
1 Piece(s)

9 Days or more

1018-Black OxideM12-10 ~ 1005 ~ 206 ~ 107 ~ 60
1 Piece(s)

9 Days or more

1020-Black OxideM20-10 ~ 1005 ~ 206 ~ 127 ~ 60
1 Piece(s)

9 Days or more

1020-Black OxideM16-10 ~ 1005 ~ 206 ~ 127 ~ 60
1 Piece(s)

9 Days or more

1022-Black OxideM20-10 ~ 1005 ~ 206 ~ 127 ~ 60
1 Piece(s)

9 Days or more

1022-Black OxideM16-10 ~ 1005 ~ 206 ~ 127 ~ 60
1 Piece(s)

9 Days or more

1025-Black OxideM20-10 ~ 1005 ~ 208 ~ 167 ~ 60
1 Piece(s)

9 Days or more

1025-Black OxideM16-10 ~ 1005 ~ 208 ~ 167 ~ 60
1 Piece(s)

9 Days or more

1030-Black OxideM20-10 ~ 1005 ~ 208 ~ 207 ~ 60
1 Piece(s)

9 Days or more

1030-Black OxideM16-10 ~ 1005 ~ 208 ~ 207 ~ 60
1 Piece(s)

12 Days or more

106-Electroless NickelM6105 ~ 1005 ~ 1037 ~ 60
1 Piece(s)

9 Days or more

106-Electroless NickelM6145 ~ 1005 ~ 1037 ~ 60
1 Piece(s)

12 Days or more

108-Electroless NickelM8125 ~ 1005 ~ 1047 ~ 60
1 Piece(s)

9 Days or more

108-Electroless NickelM8165 ~ 1005 ~ 1047 ~ 60
1 Piece(s)

12 Days or more

1010-Electroless NickelM10155 ~ 1005 ~ 104 ~ 67 ~ 60
1 Piece(s)

9 Days or more

1010-Electroless NickelM10205 ~ 1005 ~ 104 ~ 67 ~ 60
1 Piece(s)

12 Days or more

1012-Electroless NickelM12-10 ~ 1005 ~ 155 ~ 87 ~ 60
1 Piece(s)

9 Days or more

1013-Electroless NickelM12-10 ~ 1005 ~ 155 ~ 87 ~ 60
1 Piece(s)

12 Days or more

1015-Electroless NickelM12-10 ~ 1005 ~ 156 ~ 107 ~ 60
1 Piece(s)

9 Days or more

1016-Electroless NickelM12-10 ~ 1005 ~ 156 ~ 107 ~ 60
1 Piece(s)

9 Days or more

1017-Electroless NickelM12-10 ~ 1005 ~ 206 ~ 107 ~ 60
1 Piece(s)

9 Days or more

1018-Electroless NickelM12-10 ~ 1005 ~ 206 ~ 107 ~ 60
1 Piece(s)

9 Days or more

1020-Electroless NickelM20-10 ~ 1005 ~ 206 ~ 127 ~ 60
1 Piece(s)

9 Days or more

1020-Electroless NickelM16-10 ~ 1005 ~ 206 ~ 127 ~ 60
1 Piece(s)

9 Days or more

1022-Electroless NickelM20-10 ~ 1005 ~ 206 ~ 127 ~ 60
1 Piece(s)

9 Days or more

1022-Electroless NickelM16-10 ~ 1005 ~ 206 ~ 127 ~ 60
1 Piece(s)

9 Days or more

1025-Electroless NickelM20-10 ~ 1005 ~ 208 ~ 167 ~ 60
1 Piece(s)

9 Days or more

1025-Electroless NickelM16-10 ~ 1005 ~ 208 ~ 167 ~ 60
1 Piece(s)

9 Days or more

1030-Electroless NickelM20-10 ~ 1005 ~ 208 ~ 207 ~ 60
1 Piece(s)

9 Days or more

1030-Electroless NickelM16-10 ~ 1005 ~ 208 ~ 207 ~ 60
1 Piece(s)

9 Days or more

106304 Stainless SteelNoneM6-5 ~ 1005 ~ 1037 ~ 60
1 Piece(s)

9 Days or more

108304 Stainless SteelNoneM8-5 ~ 1005 ~ 1047 ~ 60
1 Piece(s)

9 Days or more

1010304 Stainless SteelNoneM10-5 ~ 1005 ~ 104 ~ 67 ~ 60
1 Piece(s)

9 Days or more

1012304 Stainless SteelNoneM12-10 ~ 1505 ~ 155 ~ 87 ~ 60
1 Piece(s)

9 Days or more

1013304 Stainless SteelNoneM12-10 ~ 1505 ~ 155 ~ 87 ~ 60
1 Piece(s)

9 Days or more

1015304 Stainless SteelNoneM12-10 ~ 1505 ~ 156 ~ 107 ~ 60
1 Piece(s)

9 Days or more

1016304 Stainless SteelNoneM12-10 ~ 1505 ~ 156 ~ 107 ~ 60
1 Piece(s)

9 Days or more

1017304 Stainless SteelNoneM12-10 ~ 1505 ~ 206 ~ 107 ~ 60
1 Piece(s)

9 Days or more

1018304 Stainless SteelNoneM12-10 ~ 1505 ~ 206 ~ 107 ~ 60
1 Piece(s)

9 Days or more

1020304 Stainless SteelNoneM20-10 ~ 1505 ~ 206 ~ 127 ~ 75
1 Piece(s)

9 Days or more

1020304 Stainless SteelNoneM16-10 ~ 1505 ~ 206 ~ 127 ~ 75
1 Piece(s)

9 Days or more

1022304 Stainless SteelNoneM20-10 ~ 1505 ~ 206 ~ 127 ~ 75
1 Piece(s)

9 Days or more

1022304 Stainless SteelNoneM16-10 ~ 1505 ~ 206 ~ 127 ~ 75
1 Piece(s)

9 Days or more

1025304 Stainless SteelNoneM20-10 ~ 1505 ~ 208 ~ 167 ~ 75
1 Piece(s)

9 Days or more

1025304 Stainless SteelNoneM16-10 ~ 1505 ~ 208 ~ 167 ~ 75
1 Piece(s)

9 Days or more

1030304 Stainless SteelNoneM20-10 ~ 1505 ~ 208 ~ 207 ~ 75
1 Piece(s)

9 Days or more

1030304 Stainless SteelNoneM16-10 ~ 1505 ~ 208 ~ 207 ~ 75
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish M (Coarse) H Dimension
(mm)
F
(mm)
G
(mm)
Thread Dia. Selection [MA] Y
(mm)

Loading...

  1. 1

Basic Information

Shaft Retaining Method Nut Mount with Pilot Bearing Retaining Method Nut (Threaded) Heat Treatment Not Hardened
Shoulder Shape 2 Flats with Shoulder Thread Length Specifying Method Thread Length Fixed Type

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support