(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cantilever Shafts - Pilot, Stepped, Retaining Ring Groove

Cantilever Shafts - Pilot, Stepped, Retaining Ring Groove
  • Lead Time Reduction

•Shoulder Shape: 2 Flats with Shoulder
•Bearing Retaining Method: Snap Ring
•Shaft Retaining Method: Nut Mount with Pilot
•Material: Stainless Steel
•Heat Treatment: Not Hardened

  • METRIC
  • inCAD Components

PDFP.2019-920

Unit examples related to this product
Cantilever Shafts - Pilot Type - Stepped, Threaded, with Retaining Ring Groove:Related Image
・Materials
Type[ M ] Material[ S ] Surface Treatment
FXDA1045 Carbon SteelBlack Oxide
PFXDAElectroless Nickel Plating
SFXDA304 Stainless Steel-

Specifications

Part NumberDg61mm IncrementPg6M (Coarse)VHWdmnUnit Price
TypeNo.YFGRef. Dim.ToleranceFXDAPFXDASFXDA
FXDA

PFXDA

SFXDA
 3 3-0.002
-0.008
7~303~ 503~ 8 3M 3 5 7 5 2+ 0.060
 0
0.52   
 3A 911 9   
 4 4-0.004
-0.012
 4M 4 6 8 6 30.7   
 4A101210   
 5 5 5M 5 7 9 7 4+ 0.075
 0
   
 5A111311   
 6 67~605~1005~10 6M 6 810 8 5   
 6A121412   
 8 8-0.005
-0.014
 8M 8101210 7+ 0.090
 0
0.93   
 8A141614   
101010M10131513 9.6 0
- 0.090
1.15   
10A182017   
1212-0.006
-0.017
10~1005~1512M1215171411.5 0
- 0.110
4   
131316181512.4   
151518201714.3   
161619211815.2   
17175~2020232016.2   
181821171.35   
2020-0.007
-0.020
20M2024262419 0
- 0.210
   
20A16M16   
222220M20262825215   
22A16M16   
252520M2029312723.9   
25A16M16   
303020M2034363228.61.65   
30A16M16   
[ ! ] When W

Alterations

Cantilever Shafts - Pilot Type - Stepped, Threaded, with Retaining Ring Groove:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FXDA3-[7-30/1]-F[3-50/1]-G[3-8/1]
FXDA3A-[7-30/1]-F[3-50/1]-G[3-8/1]
FXDA4-[7-30/1]-F[3-50/1]-G[3-8/1]
FXDA4A-[7-30/1]-F[3-50/1]-G[3-8/1]
FXDA5-[7-30/1]-F[3-50/1]-G[3-8/1]
FXDA5A-[7-30/1]-F[3-50/1]-G[3-8/1]
FXDA6-[7-60/1]-F[5-100/1]-G[5-10/1]
FXDA6A-[7-60/1]-F[5-100/1]-G[5-10/1]
FXDA8-[7-60/1]-F[5-100/1]-G[5-10/1]
FXDA8A-[7-60/1]-F[5-100/1]-G[5-10/1]
FXDA10-[7-60/1]-F[5-100/1]-G[5-10/1]
FXDA10A-[7-60/1]-F[5-100/1]-G[5-10/1]
FXDA12-[7-60/1]-F[10-100/1]-G[5-15/1]
FXDA13-[7-60/1]-F[10-100/1]-G[5-15/1]
FXDA15-[7-60/1]-F[10-100/1]-G[5-15/1]
FXDA16-[7-60/1]-F[10-100/1]-G[5-15/1]
FXDA17-[7-60/1]-F[10-100/1]-G[5-20/1]
FXDA18-[7-60/1]-F[10-100/1]-G[5-20/1]
FXDA20-[7-60/1]-F[10-100/1]-G[5-20/1]
FXDA20A-[7-60/1]-F[10-100/1]-G[5-20/1]
FXDA22-[7-60/1]-F[10-100/1]-G[5-20/1]
FXDA22A-[7-60/1]-F[10-100/1]-G[5-20/1]
FXDA25-[7-60/1]-F[10-100/1]-G[5-20/1]
FXDA25A-[7-60/1]-F[10-100/1]-G[5-20/1]
FXDA30-[7-60/1]-F[10-100/1]-G[5-20/1]
FXDA30A-[7-60/1]-F[10-100/1]-G[5-20/1]
PFXDA3-[7-30/1]-F[3-50/1]-G[3-8/1]
PFXDA3A-[7-30/1]-F[3-50/1]-G[3-8/1]
PFXDA4-[7-30/1]-F[3-50/1]-G[3-8/1]
PFXDA4A-[7-30/1]-F[3-50/1]-G[3-8/1]
PFXDA5-[7-30/1]-F[3-50/1]-G[3-8/1]
PFXDA5A-[7-30/1]-F[3-50/1]-G[3-8/1]
PFXDA6-[7-60/1]-F[5-100/1]-G[5-10/1]
PFXDA6A-[7-60/1]-F[5-100/1]-G[5-10/1]
PFXDA8-[7-60/1]-F[5-100/1]-G[5-10/1]
PFXDA8A-[7-60/1]-F[5-100/1]-G[5-10/1]
PFXDA10-[7-60/1]-F[5-100/1]-G[5-10/1]
PFXDA10A-[7-60/1]-F[5-100/1]-G[5-10/1]
PFXDA12-[7-60/1]-F[10-100/1]-G[5-15/1]
PFXDA13-[7-60/1]-F[10-100/1]-G[5-15/1]
PFXDA15-[7-60/1]-F[10-100/1]-G[5-15/1]
PFXDA16-[7-60/1]-F[10-100/1]-G[5-15/1]
PFXDA17-[7-60/1]-F[10-100/1]-G[5-20/1]
PFXDA18-[7-60/1]-F[10-100/1]-G[5-20/1]
PFXDA20-[7-60/1]-F[10-100/1]-G[5-20/1]
PFXDA20A-[7-60/1]-F[10-100/1]-G[5-20/1]
PFXDA22-[7-60/1]-F[10-100/1]-G[5-20/1]
PFXDA22A-[7-60/1]-F[10-100/1]-G[5-20/1]
PFXDA25-[7-60/1]-F[10-100/1]-G[5-20/1]
PFXDA25A-[7-60/1]-F[10-100/1]-G[5-20/1]
PFXDA30-[7-60/1]-F[10-100/1]-G[5-20/1]
PFXDA30A-[7-60/1]-F[10-100/1]-G[5-20/1]
SFXDA3-[7-30/1]-F[3-50/1]-G[3-8/1]
SFXDA3A-[7-30/1]-F[3-50/1]-G[3-8/1]
SFXDA4-[7-30/1]-F[3-50/1]-G[3-8/1]
SFXDA4A-[7-30/1]-F[3-50/1]-G[3-8/1]
SFXDA5-[7-30/1]-F[3-50/1]-G[3-8/1]
SFXDA5A-[7-30/1]-F[3-50/1]-G[3-8/1]
SFXDA6-[7-60/1]-F[5-100/1]-G[5-10/1]
SFXDA6A-[7-60/1]-F[5-100/1]-G[5-10/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish M (Coarse) H Dimension
(mm)
Thread Length N
(mm)
F
(mm)
G
(mm)
Y
(mm)
1 Piece(s)

8 Days or more

103-Black OxideM37-3 ~ 503 ~ 87 ~ 30
1 Piece(s)

9 Days or more

103-Black OxideM31173 ~ 503 ~ 87 ~ 30
1 Piece(s)

8 Days or more

104-Black OxideM48-3 ~ 503 ~ 87 ~ 30
1 Piece(s)

9 Days or more

104-Black OxideM41283 ~ 503 ~ 87 ~ 30
1 Piece(s)

8 Days or more

105-Black OxideM59-3 ~ 503 ~ 87 ~ 30
1 Piece(s)

9 Days or more

105-Black OxideM51393 ~ 503 ~ 87 ~ 30
1 Piece(s)

8 Days or more

106-Black OxideM610-5 ~ 1005 ~ 107 ~ 60
1 Piece(s)

9 Days or more

106-Black OxideM614105 ~ 1005 ~ 107 ~ 60
1 Piece(s)

8 Days or more

108-Black OxideM812-5 ~ 1005 ~ 107 ~ 60
1 Piece(s)

9 Days or more

108-Black OxideM816125 ~ 1005 ~ 107 ~ 60
1 Piece(s)

8 Days or more

1010-Black OxideM1015-5 ~ 1005 ~ 107 ~ 60
1 Piece(s)

9 Days or more

1010-Black OxideM1020155 ~ 1005 ~ 107 ~ 60
1 Piece(s)

8 Days or more

1012-Black OxideM12--10 ~ 1005 ~ 157 ~ 60
1 Piece(s)

9 Days or more

1013-Black OxideM12--10 ~ 1005 ~ 157 ~ 60
1 Piece(s)

8 Days or more

1015-Black OxideM12--10 ~ 1005 ~ 157 ~ 60
1 Piece(s)

9 Days or more

1016-Black OxideM12--10 ~ 1005 ~ 157 ~ 60
1 Piece(s)

9 Days or more

1017-Black OxideM12--10 ~ 1005 ~ 207 ~ 60
1 Piece(s)

9 Days or more

1018-Black OxideM12--10 ~ 1005 ~ 207 ~ 60
1 Piece(s)

9 Days or more

1020-Black OxideM20--10 ~ 1005 ~ 207 ~ 60
1 Piece(s)

9 Days or more

1020-Black OxideM16--10 ~ 1005 ~ 207 ~ 60
1 Piece(s)

9 Days or more

1022-Black OxideM20--10 ~ 1005 ~ 207 ~ 60
1 Piece(s)

9 Days or more

1022-Black OxideM16--10 ~ 1005 ~ 207 ~ 60
1 Piece(s)

9 Days or more

1025-Black OxideM20--10 ~ 1005 ~ 207 ~ 60
1 Piece(s)

9 Days or more

1025-Black OxideM16--10 ~ 1005 ~ 207 ~ 60
1 Piece(s)

9 Days or more

1030-Black OxideM20--10 ~ 1005 ~ 207 ~ 60
1 Piece(s)

9 Days or more

1030-Black OxideM16--10 ~ 1005 ~ 207 ~ 60
1 Piece(s)

12 Days or more

103-Electroless NickelM37-3 ~ 503 ~ 87 ~ 30
1 Piece(s)

9 Days or more

103-Electroless NickelM31173 ~ 503 ~ 87 ~ 30
1 Piece(s)

12 Days or more

104-Electroless NickelM48-3 ~ 503 ~ 87 ~ 30
1 Piece(s)

9 Days or more

104-Electroless NickelM41283 ~ 503 ~ 87 ~ 30
1 Piece(s)

12 Days or more

105-Electroless NickelM59-3 ~ 503 ~ 87 ~ 30
1 Piece(s)

9 Days or more

105-Electroless NickelM51393 ~ 503 ~ 87 ~ 30
1 Piece(s)

12 Days or more

106-Electroless NickelM610-5 ~ 1005 ~ 107 ~ 60
1 Piece(s)

9 Days or more

106-Electroless NickelM614105 ~ 1005 ~ 107 ~ 60
1 Piece(s)

12 Days or more

108-Electroless NickelM812-5 ~ 1005 ~ 107 ~ 60
1 Piece(s)

9 Days or more

108-Electroless NickelM816125 ~ 1005 ~ 107 ~ 60
1 Piece(s)

12 Days or more

1010-Electroless NickelM1015-5 ~ 1005 ~ 107 ~ 60
1 Piece(s)

9 Days or more

1010-Electroless NickelM1020155 ~ 1005 ~ 107 ~ 60
1 Piece(s)

12 Days or more

1012-Electroless NickelM12--10 ~ 1005 ~ 157 ~ 60
1 Piece(s)

9 Days or more

1013-Electroless NickelM12--10 ~ 1005 ~ 157 ~ 60
1 Piece(s)

12 Days or more

1015-Electroless NickelM12--10 ~ 1005 ~ 157 ~ 60
1 Piece(s)

9 Days or more

1016-Electroless NickelM12--10 ~ 1005 ~ 157 ~ 60
1 Piece(s)

9 Days or more

1017-Electroless NickelM12--10 ~ 1005 ~ 207 ~ 60
1 Piece(s)

9 Days or more

1018-Electroless NickelM12--10 ~ 1005 ~ 207 ~ 60
1 Piece(s)

9 Days or more

1020-Electroless NickelM20--10 ~ 1005 ~ 207 ~ 60
1 Piece(s)

9 Days or more

1020-Electroless NickelM16--10 ~ 1005 ~ 207 ~ 60
1 Piece(s)

9 Days or more

1022-Electroless NickelM20--10 ~ 1005 ~ 207 ~ 60
1 Piece(s)

9 Days or more

1022-Electroless NickelM16--10 ~ 1005 ~ 207 ~ 60
1 Piece(s)

9 Days or more

1025-Electroless NickelM20--10 ~ 1005 ~ 207 ~ 60
1 Piece(s)

9 Days or more

1025-Electroless NickelM16--10 ~ 1005 ~ 207 ~ 60
1 Piece(s)

9 Days or more

1030-Electroless NickelM20--10 ~ 1005 ~ 207 ~ 60
1 Piece(s)

9 Days or more

1030-Electroless NickelM16--10 ~ 1005 ~ 207 ~ 60
1 Piece(s)

9 Days or more

103304 Stainless SteelNoneM37-3 ~ 503 ~ 87 ~ 30
1 Piece(s)

9 Days or more

103304 Stainless SteelNoneM31173 ~ 503 ~ 87 ~ 30
1 Piece(s)

9 Days or more

104304 Stainless SteelNoneM48-3 ~ 503 ~ 87 ~ 30
1 Piece(s)

9 Days or more

104304 Stainless SteelNoneM41283 ~ 503 ~ 87 ~ 30
1 Piece(s)

9 Days or more

105304 Stainless SteelNoneM59-3 ~ 503 ~ 87 ~ 30
1 Piece(s)

9 Days or more

105304 Stainless SteelNoneM51393 ~ 503 ~ 87 ~ 30
1 Piece(s)

9 Days or more

106304 Stainless SteelNoneM610-5 ~ 1005 ~ 107 ~ 60
1 Piece(s)

9 Days or more

106304 Stainless SteelNoneM614105 ~ 1005 ~ 107 ~ 60

Loading...

 

Basic Information

Shaft Retaining Method Nut Mount with Pilot Bearing Retaining Method Snap Ring Heat Treatment Not Hardened
Shoulder Shape 2 Flats with Shoulder Thread Length Specifying Method Thread Length Fixed Type

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support