(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cantilever Shafts - Pilot, Hex Head, Threaded End

Cantilever Shafts - Pilot, Hex Head, Threaded End

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

•Shoulder Shape: Hex
•Bearing Retaining Method: Nut (Threaded)
•Shaft Retaining Method: Nut Mount with Pilot
•Heat Treatment: Not Hardened
•Thread Length Specifying Method: Thread Length Fixed Type

  • METRIC
  • inCAD Components
Cantilever Shafts - Pilot Type - Hexagon, Both Ends Threaded:Related Image
・Materials
Type[ M ] Material[ S ] Surface Treatment
LXCC1045 Carbon SteelBlack Oxide

Specifications

Cantilever Shafts - Pilot Type - Hexagon, Both Ends Threaded:Related Image
Part NumberDg61mm IncrementMA (Coarse)
Selection
Pg6M
(Coarse Thread)
B(C)
TypeNo.YFG
LXCC 33-0.002
-0.008
2~303~503~833M 366.9
44-0.004
-0.012
344M 4
553455M 578.1
662~605~755~104566M 689.2
88-0.005
-0.014
5688M 81011.5
1010681010M101315.0
1212-0.006
-0.017
10~755~1568101212M121416.2
13131719.6
151581012(15)
16161921.9
17175~201012(15)16
18182427.7
2020-0.007
-0.020
4~601012(15)162020M20
20A16M16
222220M20
22A16M16
25251012(15)162024(25)20M202731.2
25A16M16
303012(15)162024(25)3020M203236.9
30A16M16
[ ! ] MA dimensions with ( ) (M15 and M25) are Fine Thread. Specify MSC instead of MA.

Alterations

Cantilever Shafts - Pilot Type - Hexagon, Both Ends Threaded:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LXCC3-[2-30/1]-F[3-50/1]-G[3-8/1]-MA3
LXCC3-[2-30/1]-F[3-50/1]-G[3-8/1]-MSC3
LXCC4-[2-30/1]-F[3-50/1]-G[3-8/1]-MA[3,​4]
LXCC4-[2-30/1]-F[3-50/1]-G[3-8/1]-MSC[3,​4]
LXCC5-[2-30/1]-F[3-50/1]-G[3-8/1]-MA[3,​4,​5]
LXCC5-[2-30/1]-F[3-50/1]-G[3-8/1]-MSC[3,​4,​5]
LXCC6-[2-60/1]-F[5-75/1]-G[5-10/1]-MA[4,​5,​6]
LXCC6-[2-60/1]-F[5-75/1]-G[5-10/1]-MSC[4,​5,​6]
LXCC8-[2-60/1]-F[5-75/1]-G[5-10/1]-MA[5,​6,​8]
LXCC8-[2-60/1]-F[5-75/1]-G[5-10/1]-MSC[5,​6,​8]
LXCC10-[2-60/1]-F[5-75/1]-G[5-10/1]-MA[6,​8,​10]
LXCC10-[2-60/1]-F[5-75/1]-G[5-10/1]-MSC[6,​8,​10]
LXCC12-[2-60/1]-F[10-75/1]-G[5-15/1]-MA[6,​8,​10,​12]
LXCC12-[2-60/1]-F[10-75/1]-G[5-15/1]-MSC[6,​8,​10,​12]
LXCC13-[2-60/1]-F[10-75/1]-G[5-15/1]-MA[6,​8,​10,​12]
LXCC13-[2-60/1]-F[10-75/1]-G[5-15/1]-MSC[6,​8,​10,​12]
LXCC15-[2-60/1]-F[10-75/1]-G[5-15/1]-MA[8,​10,​12]
LXCC15-[2-60/1]-F[10-75/1]-G[5-15/1]-MSC[8,​10,​12,​15]
LXCC16-[2-60/1]-F[10-75/1]-G[5-15/1]-MA[8,​10,​12]
LXCC16-[2-60/1]-F[10-75/1]-G[5-15/1]-MSC[8,​10,​12,​15]
LXCC17-[2-60/1]-F[10-75/1]-G[5-20/1]-MA[10,​12,​16]
LXCC17-[2-60/1]-F[10-75/1]-G[5-20/1]-MSC[10,​12,​15,​16]
LXCC18-[2-60/1]-F[10-75/1]-G[5-20/1]-MA[10,​12,​16]
LXCC18-[2-60/1]-F[10-75/1]-G[5-20/1]-MSC[10,​12,​15,​16]
LXCC20-[4-60/1]-F[10-75/1]-G[5-20/1]-MA[10,​12,​16,​20]
LXCC20-[4-60/1]-F[10-75/1]-G[5-20/1]-MSC[10,​12,​15,​16,​20]
LXCC20A-[4-60/1]-F[10-75/1]-G[5-20/1]-MA[10,​12,​16,​20]
LXCC20A-[4-60/1]-F[10-75/1]-G[5-20/1]-MSC[10,​12,​15,​16,​20]
LXCC22-[4-60/1]-F[10-75/1]-G[5-20/1]-MA[10,​12,​16,​20]
LXCC22-[4-60/1]-F[10-75/1]-G[5-20/1]-MSC[10,​12,​15,​16,​20]
LXCC22A-[4-60/1]-F[10-75/1]-G[5-20/1]-MA[10,​12,​16,​20]
LXCC22A-[4-60/1]-F[10-75/1]-G[5-20/1]-MSC[10,​12,​15,​16,​20]
LXCC25-[4-60/1]-F[10-75/1]-G[5-20/1]-MA[10,​12,​16,​20,​24]
LXCC25-[4-60/1]-F[10-75/1]-G[5-20/1]-MSC[10,​12,​15,​16,​20,​24,​25]
LXCC25A-[4-60/1]-F[10-75/1]-G[5-20/1]-MA[10,​12,​16,​20,​24]
LXCC25A-[4-60/1]-F[10-75/1]-G[5-20/1]-MSC[10,​12,​15,​16,​20,​24,​25]
LXCC30-[4-60/1]-F[10-75/1]-G[5-20/1]-MA[12,​16,​20,​24,​30]
LXCC30-[4-60/1]-F[10-75/1]-G[5-20/1]-MSC[12,​15,​16,​20,​24,​25,​30]
LXCC30A-[4-60/1]-F[10-75/1]-G[5-20/1]-MA[12,​16,​20,​24,​30]
LXCC30A-[4-60/1]-F[10-75/1]-G[5-20/1]-MSC[12,​15,​16,​20,​24,​25,​30]
PLXCC3-[2-30/1]-F[3-50/1]-G[3-8/1]-MA3
PLXCC3-[2-30/1]-F[3-50/1]-G[3-8/1]-MSC3
PLXCC4-[2-30/1]-F[3-50/1]-G[3-8/1]-MA[3,​4]
PLXCC4-[2-30/1]-F[3-50/1]-G[3-8/1]-MSC[3,​4]
PLXCC5-[2-30/1]-F[3-50/1]-G[3-8/1]-MA[3,​4,​5]
PLXCC5-[2-30/1]-F[3-50/1]-G[3-8/1]-MSC[3,​4,​5]
PLXCC6-[2-60/1]-F[5-100/1]-G[5-10/1]-MA[4,​5,​6]
PLXCC6-[2-60/1]-F[5-100/1]-G[5-10/1]-MSC[4,​5,​6]
PLXCC8-[2-60/1]-F[5-100/1]-G[5-10/1]-MA[5,​6,​8]
PLXCC8-[2-60/1]-F[5-100/1]-G[5-10/1]-MSC[5,​6,​8]
PLXCC10-[2-60/1]-F[5-100/1]-G[5-10/1]-MA[6,​8,​10]
PLXCC10-[2-60/1]-F[5-100/1]-G[5-10/1]-MSC[6,​8,​10]
PLXCC12-[2-60/1]-F[10-150/1]-G[5-15/1]-MA[6,​8,​10,​12]
PLXCC12-[2-60/1]-F[10-150/1]-G[5-15/1]-MSC[6,​8,​10,​12]
PLXCC13-[2-60/1]-F[10-150/1]-G[5-15/1]-MA[6,​8,​10,​12]
PLXCC13-[2-60/1]-F[10-150/1]-G[5-15/1]-MSC[6,​8,​10,​12]
PLXCC15-[2-60/1]-F[10-150/1]-G[5-15/1]-MA[8,​10,​12]
PLXCC15-[2-60/1]-F[10-150/1]-G[5-15/1]-MSC[8,​10,​12,​15]
PLXCC16-[2-60/1]-F[10-150/1]-G[5-15/1]-MA[8,​10,​12]
PLXCC16-[2-60/1]-F[10-150/1]-G[5-15/1]-MSC[8,​10,​12,​15]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish M (Coarse) Change to Fine Threaded [MSC]
(mm)
F
(mm)
G
(mm)
Thread Dia. Selection [MA] Y
(mm)
1 Piece(s)

12 Days or more

103-Black OxideM3-3 ~ 503 ~ 832 ~ 30
1 Piece(s)

12 Days or more

103-Black OxideM333 ~ 503 ~ 8-2 ~ 30
1 Piece(s)

12 Days or more

104-Black OxideM4-3 ~ 503 ~ 83 ~ 42 ~ 30
1 Piece(s)

12 Days or more

104-Black OxideM43 ~ 43 ~ 503 ~ 8-2 ~ 30
1 Piece(s)

12 Days or more

105-Black OxideM5-3 ~ 503 ~ 83 ~ 52 ~ 30
1 Piece(s)

12 Days or more

105-Black OxideM53 ~ 53 ~ 503 ~ 8-2 ~ 30
1 Piece(s)

12 Days or more

106-Black OxideM6-5 ~ 755 ~ 104 ~ 62 ~ 60
1 Piece(s)

12 Days or more

106-Black OxideM64 ~ 65 ~ 755 ~ 10-2 ~ 60
1 Piece(s)

12 Days or more

108-Black OxideM8-5 ~ 755 ~ 105 ~ 82 ~ 60
1 Piece(s)

12 Days or more

108-Black OxideM85 ~ 85 ~ 755 ~ 10-2 ~ 60
1 Piece(s)

12 Days or more

1010-Black OxideM10-5 ~ 755 ~ 106 ~ 102 ~ 60
1 Piece(s)

12 Days or more

1010-Black OxideM106 ~ 105 ~ 755 ~ 10-2 ~ 60
1 Piece(s)

12 Days or more

1012-Black OxideM12-10 ~ 755 ~ 156 ~ 122 ~ 60
1 Piece(s)

12 Days or more

1012-Black OxideM126 ~ 1210 ~ 755 ~ 15-2 ~ 60
1 Piece(s)

12 Days or more

1013-Black OxideM12-10 ~ 755 ~ 156 ~ 122 ~ 60
1 Piece(s)

12 Days or more

1013-Black OxideM126 ~ 1210 ~ 755 ~ 15-2 ~ 60
1 Piece(s)

12 Days or more

1015-Black OxideM12-10 ~ 755 ~ 158 ~ 122 ~ 60
1 Piece(s)

12 Days or more

1015-Black OxideM128 ~ 1510 ~ 755 ~ 15-2 ~ 60
1 Piece(s)

12 Days or more

1016-Black OxideM12-10 ~ 755 ~ 158 ~ 122 ~ 60
1 Piece(s)

12 Days or more

1016-Black OxideM128 ~ 1510 ~ 755 ~ 15-2 ~ 60
1 Piece(s)

12 Days or more

1017-Black OxideM12-10 ~ 755 ~ 2010 ~ 162 ~ 60
1 Piece(s)

12 Days or more

1017-Black OxideM1210 ~ 1610 ~ 755 ~ 20-2 ~ 60
1 Piece(s)

12 Days or more

1018-Black OxideM12-10 ~ 755 ~ 2010 ~ 162 ~ 60
1 Piece(s)

12 Days or more

1018-Black OxideM1210 ~ 1610 ~ 755 ~ 20-2 ~ 60
1 Piece(s)

12 Days or more

1020-Black OxideM20-10 ~ 755 ~ 2010 ~ 204 ~ 60
1 Piece(s)

12 Days or more

1020-Black OxideM2010 ~ 2010 ~ 755 ~ 20-4 ~ 60
1 Piece(s)

12 Days or more

1020-Black OxideM16-10 ~ 755 ~ 2010 ~ 204 ~ 60
1 Piece(s)

12 Days or more

1020-Black OxideM1610 ~ 2010 ~ 755 ~ 20-4 ~ 60
1 Piece(s)

12 Days or more

1022-Black OxideM20-10 ~ 755 ~ 2010 ~ 204 ~ 60
1 Piece(s)

12 Days or more

1022-Black OxideM2010 ~ 2010 ~ 755 ~ 20-4 ~ 60
1 Piece(s)

12 Days or more

1022-Black OxideM16-10 ~ 755 ~ 2010 ~ 204 ~ 60
1 Piece(s)

12 Days or more

1022-Black OxideM1610 ~ 2010 ~ 755 ~ 20-4 ~ 60
1 Piece(s)

12 Days or more

1025-Black OxideM20-10 ~ 755 ~ 2010 ~ 244 ~ 60
1 Piece(s)

12 Days or more

1025-Black OxideM2010 ~ 2510 ~ 755 ~ 20-4 ~ 60
1 Piece(s)

12 Days or more

1025-Black OxideM16-10 ~ 755 ~ 2010 ~ 244 ~ 60
1 Piece(s)

12 Days or more

1025-Black OxideM1610 ~ 2510 ~ 755 ~ 20-4 ~ 60
1 Piece(s)

12 Days or more

1030-Black OxideM20-10 ~ 755 ~ 2012 ~ 304 ~ 60
1 Piece(s)

12 Days or more

1030-Black OxideM2012 ~ 3010 ~ 755 ~ 20-4 ~ 60
1 Piece(s)

12 Days or more

1030-Black OxideM16-10 ~ 755 ~ 2012 ~ 304 ~ 60
1 Piece(s)

12 Days or more

1030-Black OxideM1612 ~ 3010 ~ 755 ~ 20-4 ~ 60
1 Piece(s)

12 Days or more

103-Electroless NickelM3-3 ~ 503 ~ 832 ~ 30
1 Piece(s)

12 Days or more

103-Electroless NickelM333 ~ 503 ~ 8-2 ~ 30
1 Piece(s)

12 Days or more

104-Electroless NickelM4-3 ~ 503 ~ 83 ~ 42 ~ 30
1 Piece(s)

12 Days or more

104-Electroless NickelM43 ~ 43 ~ 503 ~ 8-2 ~ 30
1 Piece(s)

12 Days or more

105-Electroless NickelM5-3 ~ 503 ~ 83 ~ 52 ~ 30
1 Piece(s)

12 Days or more

105-Electroless NickelM53 ~ 53 ~ 503 ~ 8-2 ~ 30
1 Piece(s)

12 Days or more

106-Electroless NickelM6-5 ~ 1005 ~ 104 ~ 62 ~ 60
1 Piece(s)

12 Days or more

106-Electroless NickelM64 ~ 65 ~ 1005 ~ 10-2 ~ 60
1 Piece(s)

12 Days or more

108-Electroless NickelM8-5 ~ 1005 ~ 105 ~ 82 ~ 60
1 Piece(s)

12 Days or more

108-Electroless NickelM85 ~ 85 ~ 1005 ~ 10-2 ~ 60
1 Piece(s)

12 Days or more

1010-Electroless NickelM10-5 ~ 1005 ~ 106 ~ 102 ~ 60
1 Piece(s)

12 Days or more

1010-Electroless NickelM106 ~ 105 ~ 1005 ~ 10-2 ~ 60
1 Piece(s)

12 Days or more

1012-Electroless NickelM12-10 ~ 1505 ~ 156 ~ 122 ~ 60
1 Piece(s)

12 Days or more

1012-Electroless NickelM126 ~ 1210 ~ 1505 ~ 15-2 ~ 60
1 Piece(s)

12 Days or more

1013-Electroless NickelM12-10 ~ 1505 ~ 156 ~ 122 ~ 60
1 Piece(s)

12 Days or more

1013-Electroless NickelM126 ~ 1210 ~ 1505 ~ 15-2 ~ 60
1 Piece(s)

12 Days or more

1015-Electroless NickelM12-10 ~ 1505 ~ 158 ~ 122 ~ 60
1 Piece(s)

12 Days or more

1015-Electroless NickelM128 ~ 1510 ~ 1505 ~ 15-2 ~ 60
1 Piece(s)

12 Days or more

1016-Electroless NickelM12-10 ~ 1505 ~ 158 ~ 122 ~ 60
1 Piece(s)

12 Days or more

1016-Electroless NickelM128 ~ 1510 ~ 1505 ~ 15-2 ~ 60

Loading...

More Information

[ ! ]For larger quantity orders "Days to Ship" may differ from published catalog term.>> P.87

Example

Cantilever Shafts - Pilot Type - Hexagon, Both Ends Threaded:Related Image
 

Basic Information

Shaft Retaining Method Nut Mount with Pilot Bearing Retaining Method Nut (Threaded) Heat Treatment Not Hardened
Shoulder Shape Hex Thread Length Specifying Method Thread Length Fixed Type

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.