(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cantilever Shafts - Pilot, Hex Head, Retaining Ring Groove

Cantilever Shafts - Pilot, Hex Head, Retaining Ring Groove
  • Volume Discount
  • Lead Time Reduction

•Shoulder Shape: Hex
•Bearing Retaining Method: Snap Ring
•Shaft Retaining Method: Nut Mount with Pilot
•Material: Stainless Steel
•Heat Treatment: Not Hardened

  • METRIC
  • inCAD Components
Cantilever Shafts - Pilot Type - Hexagon, Threaded, with Retaining Ring:Related Image
・Materials
Type[ M ] Material[ S ]Surface Treatment
Thread Length FixedThread Length Configurable
LXCALXNCA1045 Carbon SteelBlack Oxide
PLXCA-Electroless Nickel Plating
SLXCASLXNCA304 Stainless Steel-

Specifications

Part Number-Y-F-G-N
FXCA12
LXNCA20
-
-
12
25
-
-
F15
F30
-
-
G6
G10

-

N40
Part NumberDg61mm IncrementPg6M (Coarse Thread)B(C)d
mn
TypeNo.YFG[ ! ]NRef. Dim.Tolerance
Thread Length
Fixed
LXCA
PLXCA

SLXCA

Thread Length
Configurable
LXNCA
SLXNCA
33-0.002
-0.008
2~303~ 503~ 83~63M366.92+ 0.060
0
0.52
44-0.004
-0.012
4~84M430.7
555~105M578.14+ 0.075
0
662~605~1005~106~126M689.25
88-0.005
-0.014
8~168M81011.57+ 0.090
0
0.93
101010~2010M101315.0 9.60
- 0.090
1.15
1212-0.006
-0.017
10~1005~1512~2412M121416.211.50
- 0.110
4
13131719.612.4
151514.3
16161921.915.2
17175~2016.2
18182427.7170
- 0.210
1.35
2020-0.007
-0.020
4~6020~4020M2019
20A16M16
222220M20215
22A16M16
252520M202731.223.9
25A16M16
303020M203236.928.61.65
30A16M16
[ ! ]N is available for Thread Length Configurable Type only.

Alterations

Cantilever Shafts - Pilot Type - Hexagon, Threaded, with Retaining Ring:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LXCA3-[2-30/1]-F[3-50/1]-G[3-8/1]
LXCA4-[2-30/1]-F[3-50/1]-G[3-8/1]
LXCA5-[2-30/1]-F[3-50/1]-G[3-8/1]
LXCA6-[2-60/1]-F[5-100/1]-G[5-10/1]
LXCA8-[2-60/1]-F[5-100/1]-G[5-10/1]
LXCA10-[2-60/1]-F[5-100/1]-G[5-10/1]
LXCA12-[2-60/1]-F[10-100/1]-G[5-15/1]
LXCA13-[2-60/1]-F[10-100/1]-G[5-15/1]
LXCA15-[2-60/1]-F[10-100/1]-G[5-15/1]
LXCA16-[2-60/1]-F[10-100/1]-G[5-15/1]
LXCA17-[2-60/1]-F[10-100/1]-G[5-20/1]
LXCA18-[2-60/1]-F[10-100/1]-G[5-20/1]
LXCA20-[4-60/1]-F[10-100/1]-G[5-20/1]
LXCA20A-[4-60/1]-F[10-100/1]-G[5-20/1]
LXCA22-[4-60/1]-F[10-100/1]-G[5-20/1]
LXCA22A-[4-60/1]-F[10-100/1]-G[5-20/1]
LXCA25-[4-60/1]-F[10-100/1]-G[5-20/1]
LXCA25A-[4-60/1]-F[10-100/1]-G[5-20/1]
LXCA30-[4-60/1]-F[10-100/1]-G[5-20/1]
LXCA30A-[4-60/1]-F[10-100/1]-G[5-20/1]
LXNCA3-[2-30/1]-F[3-50/1]-G[3-8/1]-N[3-6/1]
LXNCA4-[2-30/1]-F[3-50/1]-G[3-8/1]-N[4-8/1]
LXNCA5-[2-30/1]-F[3-50/1]-G[3-8/1]-N[5-10/1]
LXNCA6-[2-60/1]-F[5-100/1]-G[5-10/1]-N[6-12/1]
LXNCA8-[2-60/1]-F[5-100/1]-G[5-10/1]-N[8-16/1]
LXNCA10-[2-60/1]-F[5-100/1]-G[5-10/1]-N[10-20/1]
LXNCA12-[2-60/1]-F[10-100/1]-G[5-15/1]-N[12-24/1]
LXNCA13-[2-60/1]-F[10-100/1]-G[5-15/1]-N[12-24/1]
LXNCA15-[2-60/1]-F[10-100/1]-G[5-15/1]-N[12-24/1]
LXNCA16-[2-60/1]-F[10-100/1]-G[5-15/1]-N[12-24/1]
LXNCA17-[2-60/1]-F[10-100/1]-G[5-20/1]-N[12-24/1]
LXNCA18-[2-60/1]-F[10-100/1]-G[5-20/1]-N[12-24/1]
LXNCA20-[4-60/1]-F[10-100/1]-G[5-20/1]-N[20-40/1]
LXNCA20A-[4-60/1]-F[10-100/1]-G[5-20/1]-N[20-40/1]
LXNCA22
LXNCA22A
LXNCA25-[4-60/1]-F[10-100/1]-G[5-20/1]-N[20-40/1]
LXNCA25A-[4-60/1]-F[10-100/1]-G[5-20/1]-N[20-40/1]
LXNCA30-[4-60/1]-F[10-100/1]-G[5-20/1]-N[20-40/1]
LXNCA30A-[4-60/1]-F[10-100/1]-G[5-20/1]-N[20-40/1]
PLXCA3-[2-30/1]-F[3-50/1]-G[3-8/1]
PLXCA4-[2-30/1]-F[3-50/1]-G[3-8/1]
PLXCA5-[2-30/1]-F[3-50/1]-G[3-8/1]
PLXCA6-[2-60/1]-F[5-100/1]-G[5-10/1]
PLXCA8-[2-60/1]-F[5-100/1]-G[5-10/1]
PLXCA10-[2-60/1]-F[5-100/1]-G[5-10/1]
PLXCA12-[2-60/1]-F[10-100/1]-G[5-15/1]
PLXCA13-[2-60/1]-F[10-100/1]-G[5-15/1]
PLXCA15-[2-60/1]-F[10-100/1]-G[5-15/1]
PLXCA16-[2-60/1]-F[10-100/1]-G[5-15/1]
PLXCA17-[2-60/1]-F[10-100/1]-G[5-20/1]
PLXCA18-[2-60/1]-F[10-100/1]-G[5-20/1]
PLXCA20-[4-60/1]-F[10-100/1]-G[5-20/1]
PLXCA20A-[4-60/1]-F[10-100/1]-G[5-20/1]
PLXCA22-[4-60/1]-F[10-100/1]-G[5-20/1]
PLXCA22A-[4-60/1]-F[10-100/1]-G[5-20/1]
PLXCA25-[4-60/1]-F[10-100/1]-G[5-20/1]
PLXCA25A-[4-60/1]-F[10-100/1]-G[5-20/1]
PLXCA30-[4-60/1]-F[10-100/1]-G[5-20/1]
PLXCA30A-[4-60/1]-F[10-100/1]-G[5-20/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish Thread Length Specifying Method M (Coarse) Thread Length N
(mm)
F
(mm)
G
(mm)
Y
(mm)
1 Piece(s)

12 Days or more

103-Black OxideThread Length Fixed TypeM34.53 ~ 503 ~ 82 ~ 30
1 Piece(s)

12 Days or more

104-Black OxideThread Length Fixed TypeM463 ~ 503 ~ 82 ~ 30
1 Piece(s)

12 Days or more

105-Black OxideThread Length Fixed TypeM57.53 ~ 503 ~ 82 ~ 30
1 Piece(s)

12 Days or more

106-Black OxideThread Length Fixed TypeM695 ~ 1005 ~ 102 ~ 60
1 Piece(s)

12 Days or more

108-Black OxideThread Length Fixed TypeM8125 ~ 1005 ~ 102 ~ 60
1 Piece(s)

12 Days or more

1010-Black OxideThread Length Fixed TypeM10155 ~ 1005 ~ 102 ~ 60
1 Piece(s)

12 Days or more

1012-Black OxideThread Length Fixed TypeM121810 ~ 1005 ~ 152 ~ 60
1 Piece(s)

12 Days or more

1013-Black OxideThread Length Fixed TypeM121810 ~ 1005 ~ 152 ~ 60
1 Piece(s)

12 Days or more

1015-Black OxideThread Length Fixed TypeM121810 ~ 1005 ~ 152 ~ 60
1 Piece(s)

12 Days or more

1016-Black OxideThread Length Fixed TypeM121810 ~ 1005 ~ 152 ~ 60
1 Piece(s)

12 Days or more

1017-Black OxideThread Length Fixed TypeM121810 ~ 1005 ~ 202 ~ 60
1 Piece(s)

12 Days or more

1018-Black OxideThread Length Fixed TypeM121810 ~ 1005 ~ 202 ~ 60
1 Piece(s)

12 Days or more

1020-Black OxideThread Length Fixed TypeM203010 ~ 1005 ~ 204 ~ 60
1 Piece(s)

12 Days or more

1020-Black OxideThread Length Fixed TypeM162410 ~ 1005 ~ 204 ~ 60
1 Piece(s)

12 Days or more

1022-Black OxideThread Length Fixed TypeM203010 ~ 1005 ~ 204 ~ 60
1 Piece(s)

12 Days or more

1022-Black OxideThread Length Fixed TypeM162410 ~ 1005 ~ 204 ~ 60
1 Piece(s)

12 Days or more

1025-Black OxideThread Length Fixed TypeM203010 ~ 1005 ~ 204 ~ 60
1 Piece(s)

12 Days or more

1025-Black OxideThread Length Fixed TypeM162410 ~ 1005 ~ 204 ~ 60
1 Piece(s)

12 Days or more

1030-Black OxideThread Length Fixed TypeM203010 ~ 1005 ~ 204 ~ 60
1 Piece(s)

12 Days or more

1030-Black OxideThread Length Fixed TypeM162410 ~ 1005 ~ 204 ~ 60
1 Piece(s)

12 Days or more

103-Black OxideThread Length Configurable TypeM33 ~ 63 ~ 503 ~ 82 ~ 30
1 Piece(s)

12 Days or more

104-Black OxideThread Length Configurable TypeM44 ~ 83 ~ 503 ~ 82 ~ 30
1 Piece(s)

12 Days or more

105-Black OxideThread Length Configurable TypeM55 ~ 103 ~ 503 ~ 82 ~ 30
1 Piece(s)

12 Days or more

106-Black OxideThread Length Configurable TypeM66 ~ 125 ~ 1005 ~ 102 ~ 60
1 Piece(s)

12 Days or more

108-Black OxideThread Length Configurable TypeM88 ~ 165 ~ 1005 ~ 102 ~ 60
1 Piece(s)

12 Days or more

1010-Black OxideThread Length Configurable TypeM1010 ~ 205 ~ 1005 ~ 102 ~ 60
1 Piece(s)

12 Days or more

1012-Black OxideThread Length Configurable TypeM1212 ~ 2410 ~ 1005 ~ 152 ~ 60
1 Piece(s)

12 Days or more

1013-Black OxideThread Length Configurable TypeM1212 ~ 2410 ~ 1005 ~ 152 ~ 60
1 Piece(s)

12 Days or more

1015-Black OxideThread Length Configurable TypeM1212 ~ 2410 ~ 1005 ~ 152 ~ 60
1 Piece(s)

12 Days or more

1016-Black OxideThread Length Configurable TypeM1212 ~ 2410 ~ 1005 ~ 152 ~ 60
1 Piece(s)

12 Days or more

1017-Black OxideThread Length Configurable TypeM1212 ~ 2410 ~ 1005 ~ 202 ~ 60
1 Piece(s)

12 Days or more

1018-Black OxideThread Length Configurable TypeM1212 ~ 2410 ~ 1005 ~ 202 ~ 60
1 Piece(s)

12 Days or more

1020-Black OxideThread Length Configurable TypeM2020 ~ 4010 ~ 1005 ~ 204 ~ 60
1 Piece(s)

12 Days or more

1020-Black OxideThread Length Configurable TypeM1620 ~ 4010 ~ 1005 ~ 204 ~ 60
1 Piece(s)Available

9 Days or more

1022-Black OxideThread Length Configurable TypeM20----
1 Piece(s)Available

9 Days or more

1022-Black OxideThread Length Configurable TypeM16----
1 Piece(s)

12 Days or more

1025-Black OxideThread Length Configurable TypeM2020 ~ 4010 ~ 1005 ~ 204 ~ 60
1 Piece(s)

12 Days or more

1025-Black OxideThread Length Configurable TypeM1620 ~ 4010 ~ 1005 ~ 204 ~ 60
1 Piece(s)

12 Days or more

1030-Black OxideThread Length Configurable TypeM2020 ~ 4010 ~ 1005 ~ 204 ~ 60
1 Piece(s)

12 Days or more

1030-Black OxideThread Length Configurable TypeM1620 ~ 4010 ~ 1005 ~ 204 ~ 60
1 Piece(s)

12 Days or more

103-Electroless NickelThread Length Fixed TypeM34.53 ~ 503 ~ 82 ~ 30
1 Piece(s)

12 Days or more

104-Electroless NickelThread Length Fixed TypeM463 ~ 503 ~ 82 ~ 30
1 Piece(s)

12 Days or more

105-Electroless NickelThread Length Fixed TypeM57.53 ~ 503 ~ 82 ~ 30
1 Piece(s)

12 Days or more

106-Electroless NickelThread Length Fixed TypeM695 ~ 1005 ~ 102 ~ 60
1 Piece(s)

12 Days or more

108-Electroless NickelThread Length Fixed TypeM8125 ~ 1005 ~ 102 ~ 60
1 Piece(s)

12 Days or more

1010-Electroless NickelThread Length Fixed TypeM10155 ~ 1005 ~ 102 ~ 60
1 Piece(s)

12 Days or more

1012-Electroless NickelThread Length Fixed TypeM121810 ~ 1005 ~ 152 ~ 60
1 Piece(s)

12 Days or more

1013-Electroless NickelThread Length Fixed TypeM121810 ~ 1005 ~ 152 ~ 60
1 Piece(s)

12 Days or more

1015-Electroless NickelThread Length Fixed TypeM121810 ~ 1005 ~ 152 ~ 60
1 Piece(s)

12 Days or more

1016-Electroless NickelThread Length Fixed TypeM121810 ~ 1005 ~ 152 ~ 60
1 Piece(s)

12 Days or more

1017-Electroless NickelThread Length Fixed TypeM121810 ~ 1005 ~ 202 ~ 60
1 Piece(s)

12 Days or more

1018-Electroless NickelThread Length Fixed TypeM121810 ~ 1005 ~ 202 ~ 60
1 Piece(s)

12 Days or more

1020-Electroless NickelThread Length Fixed TypeM203010 ~ 1005 ~ 204 ~ 60
1 Piece(s)

12 Days or more

1020-Electroless NickelThread Length Fixed TypeM162410 ~ 1005 ~ 204 ~ 60
1 Piece(s)

12 Days or more

1022-Electroless NickelThread Length Fixed TypeM203010 ~ 1005 ~ 204 ~ 60
1 Piece(s)

12 Days or more

1022-Electroless NickelThread Length Fixed TypeM162410 ~ 1005 ~ 204 ~ 60
1 Piece(s)

12 Days or more

1025-Electroless NickelThread Length Fixed TypeM203010 ~ 1005 ~ 204 ~ 60
1 Piece(s)

12 Days or more

1025-Electroless NickelThread Length Fixed TypeM162410 ~ 1005 ~ 204 ~ 60
1 Piece(s)

12 Days or more

1030-Electroless NickelThread Length Fixed TypeM203010 ~ 1005 ~ 204 ~ 60
1 Piece(s)

12 Days or more

1030-Electroless NickelThread Length Fixed TypeM162410 ~ 1005 ~ 204 ~ 60

Loading...

Example

Cantilever Shafts - Pilot Type - Hexagon, Threaded, with Retaining Ring:Related Image
 

Basic Information

Shaft Retaining Method Nut Mount with Pilot Bearing Retaining Method Snap Ring Heat Treatment Not Hardened
Shoulder Shape Hex

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.