(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cantilever Shafts - Standard, Stepped, Tapped End

Cantilever Shafts - Standard, Stepped, Tapped End
  • Lead Time Reduction

•Shoulder Shape: 2 Flats with Shoulder
•Bearing Retaining Method: Screw (Tapped)
•Shaft Retaining Method: Nut Mount
•Material: Stainless Steel
•Heat Treatment: Not Hardened

  • METRIC
  • inCAD Components
Cantilever Shafts - Stepped, Threaded, with Tapped End:Related Image
[ ! ]Refer to the table on >> Click here for thread undercut dimensions.
・Materials
Type[ M ]Material[ S ]Surface Treatment
FXBB1045 Carbon SteelBlack Oxide
PFXBBElectroless Nickel Plating
SFXBB304 Stainless Steel-

Specifications

Part Number-Y-F-N-MA
FXAB10
PLXNAB12
-
-
25
15
-
-
F18
F25

-

N12
-
-
MA5
MA6
Part NumberDg61mm IncrementMA (Coarse)VHWM (Coarse Thread)
TypeNo.YF
FXBB
PFXBB
SFXBB
66-0.004
-0.012
7~605~7538108M6
6A121412
88-0.005
-0.014
4101210M8
8A141614
1010456131513M10
10A182017
1212-0.006
-0.017
10~75568151714M12
1313161815
15156810182017
1616192118
1717202219
1818212320
2020-0.007
-0.020
681012242624M20
20AM16
222281012162628M20
22AM16
2525293127M20
25AM16
3030810121620343632M20
30AM16
[ ! ]When W<V, wrench flats W reaches O.D.V.
Table 1
MAY+F
M3Y+F≥11.5
M4Y+F≥14.0
M5Y+F≥16.2
M6Y+F≥18.5
M8Y+F≥23.5
M10Y+F≥28.5
M12Y+F≥35.5
M16Y+F≥45.0
M20Y+F≥55.0

Alterations

Cantilever Shafts - Stepped, Threaded, with Tapped End:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FXBB6-[7-60/1]-F[5-75/1]-MA3
FXBB6A-[7-60/1]-F[5-75/1]-MA3
FXBB8-[7-60/1]-F[5-75/1]-MA4
FXBB8A-[7-60/1]-F[5-75/1]-MA4
FXBB10-[7-60/1]-F[5-75/1]-MA[4,​5,​6]
FXBB10A-[7-60/1]-F[5-75/1]-MA[4,​5,​6]
FXBB12-[7-60/1]-F[10-75/1]-MA[5,​6,​8]
FXBB13-[7-60/1]-F[10-75/1]-MA[5,​6,​8]
FXBB15-[7-60/1]-F[10-75/1]-MA[6,​8,​10]
FXBB16-[7-60/1]-F[10-75/1]-MA[6,​8,​10]
FXBB17-[7-60/1]-F[10-75/1]-MA[6,​8,​10]
FXBB18-[7-60/1]-F[10-75/1]-MA[6,​8,​10]
FXBB20-[7-60/1]-F[10-75/1]-MA[6,​8,​10,​12]
FXBB20A-[7-60/1]-F[10-75/1]-MA[6,​8,​10,​12]
FXBB22-[7-60/1]-F[10-75/1]-MA[8,​10,​12,​16]
FXBB22A-[7-60/1]-F[10-75/1]-MA[8,​10,​12,​16]
FXBB25-[7-60/1]-F[10-75/1]-MA[8,​10,​12,​16]
FXBB25A-[7-60/1]-F[10-75/1]-MA[8,​10,​12,​16]
FXBB30-[7-60/1]-F[10-75/1]-MA[8,​10,​12,​16,​20]
FXBB30A-[7-60/1]-F[10-75/1]-MA[8,​10,​12,​16,​20]
PFXBB6-[7-60/1]-F[5-75/1]-MA3
PFXBB6A-[7-60/1]-F[5-75/1]-MA3
PFXBB8-[7-60/1]-F[5-75/1]-MA4
PFXBB8A-[7-60/1]-F[5-75/1]-MA4
PFXBB10-[7-60/1]-F[5-75/1]-MA[4,​5,​6]
PFXBB10A-[7-60/1]-F[5-75/1]-MA[4,​5,​6]
PFXBB12-[7-60/1]-F[10-75/1]-MA[5,​6,​8]
PFXBB13-[7-60/1]-F[10-75/1]-MA[5,​6,​8]
PFXBB15-[7-60/1]-F[10-75/1]-MA[6,​8,​10]
PFXBB16-[7-60/1]-F[10-75/1]-MA[6,​8,​10]
PFXBB17-[7-60/1]-F[10-75/1]-MA[6,​8,​10]
PFXBB18-[7-60/1]-F[10-75/1]-MA[6,​8,​10]
PFXBB20-[7-60/1]-F[10-75/1]-MA[6,​8,​10,​12]
PFXBB20A-[7-60/1]-F[10-75/1]-MA[6,​8,​10,​12]
PFXBB22-[7-60/1]-F[10-75/1]-MA[8,​10,​12,​16]
PFXBB22A-[7-60/1]-F[10-75/1]-MA[8,​10,​12,​16]
PFXBB25-[7-60/1]-F[10-75/1]-MA[8,​10,​12,​16]
PFXBB25A-[7-60/1]-F[10-75/1]-MA[8,​10,​12,​16]
PFXBB30-[7-60/1]-F[10-75/1]-MA[8,​10,​12,​16,​20]
PFXBB30A-[7-60/1]-F[10-75/1]-MA[8,​10,​12,​16,​20]
SFXBB6-[7-60/1]-F[5-75/1]-MA3
SFXBB6A-[7-60/1]-F[5-75/1]-MA3
SFXBB8-[7-60/1]-F[5-75/1]-MA4
SFXBB8A-[7-60/1]-F[5-75/1]-MA4
SFXBB10-[7-60/1]-F[5-75/1]-MA[4,​5,​6]
SFXBB10A-[7-60/1]-F[5-75/1]-MA[4,​5,​6]
SFXBB12-[7-60/1]-F[10-75/1]-MA[5,​6,​8]
SFXBB13-[7-60/1]-F[10-75/1]-MA[5,​6,​8]
SFXBB15-[7-60/1]-F[10-75/1]-MA[6,​8,​10]
SFXBB16-[7-60/1]-F[10-75/1]-MA[6,​8,​10]
SFXBB17-[7-60/1]-F[10-75/1]-MA[6,​8,​10]
SFXBB18-[7-60/1]-F[10-75/1]-MA[6,​8,​10]
SFXBB20-[7-60/1]-F[10-75/1]-MA[6,​8,​10,​12]
SFXBB20A-[7-60/1]-F[10-75/1]-MA[6,​8,​10,​12]
SFXBB22-[7-60/1]-F[10-75/1]-MA[8,​10,​12,​16]
SFXBB22A-[7-60/1]-F[10-75/1]-MA[8,​10,​12,​16]
SFXBB25-[7-60/1]-F[10-75/1]-MA[8,​10,​12,​16]
SFXBB25A-[7-60/1]-F[10-75/1]-MA[8,​10,​12,​16]
SFXBB30-[7-60/1]-F[10-75/1]-MA[8,​10,​12,​16,​20]
SFXBB30A-[7-60/1]-F[10-75/1]-MA[8,​10,​12,​16,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Dia. D
(mm)
Material Surface Finish M (Coarse) H Dimension
(mm)
F
(mm)
Thread Dia. Selection [MA] Y
(mm)
1 Piece(s)

8 Days or more

106-Black OxideM6105 ~ 7537 ~ 60
1 Piece(s)

12 Days or more

106-Black OxideM6145 ~ 7537 ~ 60
1 Piece(s)

8 Days or more

108-Black OxideM8125 ~ 7547 ~ 60
1 Piece(s)

12 Days or more

108-Black OxideM8165 ~ 7547 ~ 60
1 Piece(s)

8 Days or more

1010-Black OxideM10155 ~ 754 ~ 67 ~ 60
1 Piece(s)

12 Days or more

1010-Black OxideM10205 ~ 754 ~ 67 ~ 60
1 Piece(s)

8 Days or more

1012-Black OxideM121710 ~ 755 ~ 87 ~ 60
1 Piece(s)

12 Days or more

1013-Black OxideM121810 ~ 755 ~ 87 ~ 60
1 Piece(s)

8 Days or more

1015-Black OxideM122010 ~ 756 ~ 107 ~ 60
1 Piece(s)

12 Days or more

1016-Black OxideM122110 ~ 756 ~ 107 ~ 60
1 Piece(s)

12 Days or more

1017-Black OxideM122210 ~ 756 ~ 107 ~ 60
1 Piece(s)

12 Days or more

1018-Black OxideM122310 ~ 756 ~ 107 ~ 60
1 Piece(s)

12 Days or more

1020-Black OxideM202610 ~ 756 ~ 127 ~ 60
1 Piece(s)

12 Days or more

1020-Black OxideM162610 ~ 756 ~ 127 ~ 60
1 Piece(s)

12 Days or more

1022-Black OxideM202810 ~ 758 ~ 167 ~ 60
1 Piece(s)

12 Days or more

1022-Black OxideM162810 ~ 758 ~ 167 ~ 60
1 Piece(s)

12 Days or more

1025-Black OxideM203110 ~ 758 ~ 167 ~ 60
1 Piece(s)

12 Days or more

1025-Black OxideM163110 ~ 758 ~ 167 ~ 60
1 Piece(s)

12 Days or more

1030-Black OxideM203610 ~ 758 ~ 207 ~ 60
1 Piece(s)

12 Days or more

1030-Black OxideM163610 ~ 758 ~ 207 ~ 60
1 Piece(s)

8 Days or more

106-Electroless NickelM6105 ~ 7537 ~ 60
1 Piece(s)

12 Days or more

106-Electroless NickelM6145 ~ 7537 ~ 60
1 Piece(s)

8 Days or more

108-Electroless NickelM8125 ~ 7547 ~ 60
1 Piece(s)

12 Days or more

108-Electroless NickelM8165 ~ 7547 ~ 60
1 Piece(s)

8 Days or more

1010-Electroless NickelM10155 ~ 754 ~ 67 ~ 60
1 Piece(s)

12 Days or more

1010-Electroless NickelM10205 ~ 754 ~ 67 ~ 60
1 Piece(s)

8 Days or more

1012-Electroless NickelM121710 ~ 755 ~ 87 ~ 60
1 Piece(s)

12 Days or more

1013-Electroless NickelM121810 ~ 755 ~ 87 ~ 60
1 Piece(s)

8 Days or more

1015-Electroless NickelM122010 ~ 756 ~ 107 ~ 60
1 Piece(s)

12 Days or more

1016-Electroless NickelM122110 ~ 756 ~ 107 ~ 60
1 Piece(s)

12 Days or more

1017-Electroless NickelM122210 ~ 756 ~ 107 ~ 60
1 Piece(s)

12 Days or more

1018-Electroless NickelM122310 ~ 756 ~ 107 ~ 60
1 Piece(s)

12 Days or more

1020-Electroless NickelM202610 ~ 756 ~ 127 ~ 60
1 Piece(s)

12 Days or more

1020-Electroless NickelM162610 ~ 756 ~ 127 ~ 60
1 Piece(s)

12 Days or more

1022-Electroless NickelM202810 ~ 758 ~ 167 ~ 60
1 Piece(s)

12 Days or more

1022-Electroless NickelM162810 ~ 758 ~ 167 ~ 60
1 Piece(s)

12 Days or more

1025-Electroless NickelM203110 ~ 758 ~ 167 ~ 60
1 Piece(s)

12 Days or more

1025-Electroless NickelM163110 ~ 758 ~ 167 ~ 60
1 Piece(s)

12 Days or more

1030-Electroless NickelM203610 ~ 758 ~ 207 ~ 60
1 Piece(s)

12 Days or more

1030-Electroless NickelM163610 ~ 758 ~ 207 ~ 60
1 Piece(s)

12 Days or more

106304 Stainless SteelNoneM6105 ~ 7537 ~ 60
1 Piece(s)

12 Days or more

106304 Stainless SteelNoneM6145 ~ 7537 ~ 60
1 Piece(s)

12 Days or more

108304 Stainless SteelNoneM8125 ~ 7547 ~ 60
1 Piece(s)

12 Days or more

108304 Stainless SteelNoneM8165 ~ 7547 ~ 60
1 Piece(s)

12 Days or more

1010304 Stainless SteelNoneM10155 ~ 754 ~ 67 ~ 60
1 Piece(s)

12 Days or more

1010304 Stainless SteelNoneM10205 ~ 754 ~ 67 ~ 60
1 Piece(s)

12 Days or more

1012304 Stainless SteelNoneM121710 ~ 755 ~ 87 ~ 60
1 Piece(s)

12 Days or more

1013304 Stainless SteelNoneM121810 ~ 755 ~ 87 ~ 60
1 Piece(s)

12 Days or more

1015304 Stainless SteelNoneM122010 ~ 756 ~ 107 ~ 60
1 Piece(s)

12 Days or more

1016304 Stainless SteelNoneM122110 ~ 756 ~ 107 ~ 60
1 Piece(s)

12 Days or more

1017304 Stainless SteelNoneM122210 ~ 756 ~ 107 ~ 60
1 Piece(s)

12 Days or more

1018304 Stainless SteelNoneM122310 ~ 756 ~ 107 ~ 60
1 Piece(s)

12 Days or more

1020304 Stainless SteelNoneM202610 ~ 756 ~ 127 ~ 60
1 Piece(s)

12 Days or more

1020304 Stainless SteelNoneM162610 ~ 756 ~ 127 ~ 60
1 Piece(s)

12 Days or more

1022304 Stainless SteelNoneM202810 ~ 758 ~ 167 ~ 60
1 Piece(s)

12 Days or more

1022304 Stainless SteelNoneM162810 ~ 758 ~ 167 ~ 60
1 Piece(s)

12 Days or more

1025304 Stainless SteelNoneM203110 ~ 758 ~ 167 ~ 60
1 Piece(s)

12 Days or more

1025304 Stainless SteelNoneM163110 ~ 758 ~ 167 ~ 60
1 Piece(s)

12 Days or more

1030304 Stainless SteelNoneM203610 ~ 758 ~ 207 ~ 60
1 Piece(s)

12 Days or more

1030304 Stainless SteelNoneM163610 ~ 758 ~ 207 ~ 60

Loading...

  1. 1

Example

Cantilever Shafts - Stepped, Threaded, with Tapped End:Related Image
 

Basic Information

Shaft Retaining Method Nut Mount Bearing Retaining Method Screw (Tapped) Heat Treatment Not Hardened
Shoulder Shape 2 Flats with Shoulder Thread Length Specifying Method Thread Length Fixed Type

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.