(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Simplified Linear Guides - Steel, With Ball Rollers

Simplified Linear Guides - Steel, With Ball Rollers
  • Volume Discount

•Slider Block Material: 1045 Carbon Steel
•Rail Material: 1045 Carbon Steel

  • inCAD Components
Simplified Linear Guides - Steel, With Ball Rollers:Related Image
・Materials
Part[ M ]Material[ S ]Surface Treatment
Slider1045 Carbon SteelBlack Oxide
Rail1045 Carbon SteelBlack Oxide*
Ball440C Stainless Steel-
Mounting Screw4137 Alloy SteelBlack Oxide
* Except Sliding Contact Surface

Specifications

Part Number-L
BJKSG28
BJKR24
-
-
400
160
(Set)
(Rail only)
Part NumberSlider DimensionsGuide Rail DimensionsInstallation Low Head ScrewsLoad Rating N (kgf) per Slider
ABTEFP1P2MH1CdxGxhNP
TypeHStandardWideStandardWide
Set
Standard Type
BJKSG
Wide Type
BJKSW
Rail only
BJKR
16304444415613373439164.5x8x5.51540M3x668 (7)
20819M3x868 (7)
244160604239155041416196x9.5x92060M4x6147 (15)
288275M4x8147 (15)
HLEffective Stroke*
Slider
1 pc.
Additional Slider Qty.
167020-
110601
1501001~2
1901401~3
2301801~4
2702201~5
3102601~6
350300
3903401~7
4303801~8
4704201~9
5104601~10
550500
590540
630580
670620
710660
750700
790740
207020-
110601
1501001~2
1901401~3
2301801~4
2702201~5
3102601~6
350300
3903401~7
4303801~8
4704201~9
5104601~10
550500
590540
630580
670620
710660
750700
790740
HLEffective Stroke*
Slider
1 pc.
Additional Slider Qty.
2410034-
160941
2201541~2
2802141~3
3402741~4
4003341~5
4603941~6
5204541~7
5805141~8
6405741~9
2810034-
160941
2201541~2
2802141~3
3402741~4
4003341~5
4603941~6
5204541~7
5805141~8
6405741~9

Alterations

Simplified Linear Guides - Steel, With Ball Rollers:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BJKR16-70
BJKR16-110
BJKR16-150
BJKR16-190
BJKR16-230
BJKR16-270
BJKR16-310
BJKR16-350
BJKR16-390
BJKR16-430
BJKR16-470
BJKR16-510
BJKR16-550
BJKR16-590
BJKR16-630
BJKR16-670
BJKR16-710
BJKR16-750
BJKR16-790
BJKR20-70
BJKR20-110
BJKR20-150
BJKR20-190
BJKR20-230
BJKR20-270
BJKR20-310
BJKR20-350
BJKR20-390
BJKR20-430
BJKR20-470
BJKR20-510
BJKR20-550
BJKR20-590
BJKR20-630
BJKR20-670
BJKR20-710
BJKR20-750
BJKR20-790
BJKR24-100
BJKR24-160
BJKR24-220
BJKR24-280
BJKR24-340
BJKR24-400
BJKR24-460
BJKR24-520
BJKR24-580
BJKR24-640
BJKR28-100
BJKR28-160
BJKR28-220
BJKR28-280
BJKR28-340
BJKR28-400
BJKR28-460
BJKR28-520
BJKR28-580
BJKR28-640
BJKSG16-[70,​110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670,​710,​750,​790]
BJKSG20-[70,​110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670,​710,​750,​790]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHeight H
(mm)
Overall Length L
(mm)
Width B
(mm)
Slider (Block) Material Type
1 Piece(s)Available

8 Days or more

10167044-Rail Only
1 Piece(s)Available

8 Days or more

101611044-Rail Only
1 Piece(s)Available

8 Days or more

101615044-Rail Only
1 Piece(s)Available

8 Days or more

101619044-Rail Only
1 Piece(s)Available

8 Days or more

101623044-Rail Only
1 Piece(s)Available

8 Days or more

101627044-Rail Only
1 Piece(s)Available

8 Days or more

101631044-Rail Only
1 Piece(s)Available

8 Days or more

101635044-Rail Only
1 Piece(s)Available

8 Days or more

101639044-Rail Only
1 Piece(s)Available

8 Days or more

101643044-Rail Only
1 Piece(s)Available

8 Days or more

101647044-Rail Only
1 Piece(s)Available

8 Days or more

101651044-Rail Only
1 Piece(s)Available

8 Days or more

101655044-Rail Only
1 Piece(s)Available

8 Days or more

101659044-Rail Only
1 Piece(s)Available

8 Days or more

101663044-Rail Only
1 Piece(s)Available

8 Days or more

101667044-Rail Only
1 Piece(s)Available

8 Days or more

101671044-Rail Only
1 Piece(s)Available

8 Days or more

101675044-Rail Only
1 Piece(s)Available

8 Days or more

101679044-Rail Only
1 Piece(s)Available

8 Days or more

10207044-Rail Only
1 Piece(s)Available

8 Days or more

102011044-Rail Only
1 Piece(s)Available

8 Days or more

102015044-Rail Only
1 Piece(s)Available

8 Days or more

102019044-Rail Only
1 Piece(s)Available

8 Days or more

102023044-Rail Only
1 Piece(s)Available

8 Days or more

102027044-Rail Only
1 Piece(s)Available

8 Days or more

102031044-Rail Only
1 Piece(s)Available

8 Days or more

102035044-Rail Only
1 Piece(s)Available

8 Days or more

102039044-Rail Only
1 Piece(s)Available

8 Days or more

102043044-Rail Only
1 Piece(s)Available

8 Days or more

102047044-Rail Only
1 Piece(s)Available

8 Days or more

102051044-Rail Only
1 Piece(s)Available

8 Days or more

102055044-Rail Only
1 Piece(s)Available

8 Days or more

102059044-Rail Only
1 Piece(s)Available

8 Days or more

102063044-Rail Only
1 Piece(s)Available

8 Days or more

102067044-Rail Only
1 Piece(s)Available

8 Days or more

102071044-Rail Only
1 Piece(s)Available

8 Days or more

102075044-Rail Only
1 Piece(s)Available

8 Days or more

102079044-Rail Only
1 Piece(s)Available

8 Days or more

102410060-Rail Only
1 Piece(s)Available

8 Days or more

102416060-Rail Only
1 Piece(s)Available

8 Days or more

102422060-Rail Only
1 Piece(s)Available

8 Days or more

102428060-Rail Only
1 Piece(s)Available

8 Days or more

102434060-Rail Only
1 Piece(s)Available

8 Days or more

102440060-Rail Only
1 Piece(s)Available

8 Days or more

102446060-Rail Only
1 Piece(s)Available

8 Days or more

102452060-Rail Only
1 Piece(s)Available

8 Days or more

102458060-Rail Only
1 Piece(s)Available

8 Days or more

102464060-Rail Only
1 Piece(s)Available

8 Days or more

102810060-Rail Only
1 Piece(s)Available

8 Days or more

102816060-Rail Only
1 Piece(s)Available

8 Days or more

102822060-Rail Only
1 Piece(s)Available

8 Days or more

102828060-Rail Only
1 Piece(s)Available

8 Days or more

102834060-Rail Only
1 Piece(s)Available

8 Days or more

102840060-Rail Only
1 Piece(s)Available

8 Days or more

102846060-Rail Only
1 Piece(s)Available

8 Days or more

102852060-Rail Only
1 Piece(s)Available

8 Days or more

102858060-Rail Only
1 Piece(s)Available

8 Days or more

102864060-Rail Only
1 Piece(s)

10 Days or more

101670 ~ 790441045 Carbon SteelSet, Standard
1 Piece(s)

10 Days or more

102070 ~ 790441045 Carbon SteelSet, Standard

Loading...

More Information

Simplified Linear Guides - Steel, With Ball Rollers:Related Image
■Features of Simplified Slide Rails
1. Linear mechanisms such as simplified fixtures can be built at an affordable price.
( Best suited when more secure slide rails are required than aluminum products on Click here·Click here )
2. As many sliders and rails can be added as necessary.
3. Height (H), length (L) and mounting pitches (N, P) are in common with Linear Guides.
 

Basic Information

Rail Material 1045 Carbon Steel

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.