(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Telescopic Slide Rails - 2 Stags, Heavy Load, Stainless Steel.

Telescopic Slide Rails - 2 Stags, Heavy Load, Stainless Steel.
  • Volume Discount
  • Spec Expansion

The rails are made of SUS304, which has excellent corrosion resistance.

  • inCAD Components
Telescopic Slide Rails - 2-Step Heavy Load, Stainless Steel Type:Related Image
・Materials
[ M ] Material: Rail: 304 Stainless Steel
Ball: 440C Stainless Steel
 

Specifications

Part Number
SSRR3630
SSRRH3665
Part NumberRail LengthStrokeABCDEFLoad Rating (N/2 pcs.)
TypeNo.
SSRRH3630304.8227-149.2273-152.8254.41120
35355.6278-200323.8-203.6305.21070
40406.4303-250.8374.6-254.4356.01020
45457.2354212.7301.6425.4203.2305.2406.81000
50508367238.1352.4476.2228.6356.0457.6971
55558.8430263.5403.2527.0254406.8508.4922
60609.6456288.9454.0577.8279.4457.6559.2873
65660.4468314.3504.8628.6304.8508.4610.0843
70711.2506339.7555.6679.5330.2559.2660.8784
[ ! ]Use M4 Hex Socket Button Screws (>>Click here) or Cross Recessed Pan Head Screws (>>Click here) to mount rails. [ ! ]For larger quantity orders "Days to Ship" may differ from published catalog term.

Technical Information

Load Rating Definition

Rated load is a static load at the center of extended rail on drawer side. (N/2 pieces).

Installation Positioning

  • Install slide rails to be parallel to each other and perpendicular to vertical surface.

  • Load ratings and performance can diminish sharply if rails are not properly installed. For horizontal installation, the target value of load rating is 25% (Reference Value).

  • For horizontal installation, if the applied load is more than the above reference value, or if the center of gravity is put over positions separated from rail center, inner rails may fall off outer rails. Please test and confirm this issue before using the product.

Installation Positioning Examples

Slide rails are installed vertically and in parallel.

Slide rails are not vertically installed.

Slide rails are not horizontally aligned.

Applying loads on ends when mounted horizontally.

Support Information

Ball Retainer Misalignment

Due to one of the characteristics of the slide rails, the ball retainer can become misaligned and stop before the slide rail is fully opened or closed. This phenomenon is called "Ball Retainer Misalignment". In the event that the ball retainer becomes misaligned, the travel distances between the right and left sliding guides become unequal, as shown in the figure.

Retainers reach their left ends of the outer rails, but misalignment prevents the product from becoming the full stroke state.
In order to resolve Ball Retainer Creep phenomenon, strongly slide inner rails to put the product in full stroke state.

Application Examples of Telescopic Slide Guide

Cautions

  • The contact of the ball may change due to difference in the gravity center position, or in moving distance between right and left slides, this can cause misalignment.

  • If an unbalanced load is applied due to a location deviation of grips toward one side slide rail, Ball Retainer Misalignment phenomenon may occur. Be careful about this upon designing.

Caution on other operations

  • Strong shocks while opening / closing slide rails will cause damage. Installation of stopper or buffer on the housing is recommended to protect slide rails from strong shocks.

Compatible Models

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SSRRH3630
SSRRH3635
SSRRH3640
SSRRH3650
SSRRH3655
SSRRH3660
SSRRH3665
SSRRH3670
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRail Length
(mm)
Stroke
(mm)
Load Rating (N/2 pcs.)
(N)
1 Piece(s)Available

8 Days or more

10304.82271120
1 Piece(s)Available

8 Days or more

10355.62781070
1 Piece(s)Available

8 Days or more

10406.43031020
1 Piece(s)Available

8 Days or more

10508367971
1 Piece(s)Available

8 Days or more

10558.8430922
1 Piece(s)Available

8 Days or more

10609.6456873
1 Piece(s)Available

8 Days or more

10660.4468843
1 Piece(s)Available

8 Days or more

10711.2506784

Loading...

  1. 1
 

Basic Information

Surface Treatment No Height(mm) 12.55 Width(mm) 71.4
Material of ball 440C Stainless Steel

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.