(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
40x80 Aluminum Extrusion - 8 Series, Base 40
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
HFS8 Series 40mm and 80mm SQ. extrusions with 2 slots.
Days to Ship: | 4 Days or more |
---|
Aluminum Extrusion - 6 series, Base 30
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
HFS6 Series 30mm x 30mm
Days to Ship: | 4 Days or more |
---|
80x80 Aluminum Extrusion - 8 Series, Base 40
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
HFS8 Series 80mm SQ. extrusions with 2 or more slots.
Days to Ship: | 5 Days or more |
---|
Aluminum Extrusion - 5 series, Base 20
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
HFS5 Series 20mm x 20mm
Days to Ship: | 5 Days or more |
---|
30x60 Aluminum Extrusion - 6 Series, Base 30
MISUMI
HFS6 Series 30mm, 60mm SQ. extrusions with 2 slots and flat surfaces.
Days to Ship: | 4 Days or more |
---|
HFS8-45 Series -Aluminum Extrusions 45mm Square- -2 Slot-
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
HFS8-45 Series 45mm SQ. extrusions with 2 slots and flat surfaces.
Days to Ship: | 8 Days or more |
---|
Aluminum Extrusion - 5 series, Base 20 , 20mm x 60mm / 20mm x 80mm
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
HFS5 Series 20mm x 60mm and 20mm x 80mm
Days to Ship: | 4 Days |
---|
Aluminum Extrusion - 5 series, Base 25, 25mm x 50mm
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
HFS5 Series 25mm x 50mm
Days to Ship: | 4 Days or more |
---|
Aluminum Extrusion - 5 series, Base 20, Quarter round profile
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
HFS5 Series 20mm x 20mm quarter round profile with two open slots
Days to Ship: | 4 Days |
---|
Aluminum Extrusions 8-45 Series, L Shape with Corner Radius
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
HFS8-45 Series 45mm and 90mm SQ. extrusions in other configurations.
Days to Ship: | 8 Days or more |
---|
30x30 Aluminum Extrusion with Milled Surfaces - 6 Series, Base 30
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
HFS6 Series extrusions with milled top/bottom surfaces. They can be used for Linear Guide mounting.
Days to Ship: | 10 Days or more |
---|
60x60 Aluminum Extrusion - 8-45 Series, Base 60
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
HFS8-45 Series 60mm SQ. extrusions with 1 slot.
Days to Ship: | 5 Days or more |
---|
30x60 Aluminum Extrusion - 6 Series, Base 30, One Closed Side
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
HFS6 Series 30mm, 60mm SQ. extrusions with 2 slots and flat surfaces.
Days to Ship: | 4 Days |
---|
30x60 Aluminum Extrusion - 6 Series, Base 30, Two Adjacent Closed Sides
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
HFS6 Series 30mm, 60mm SQ. extrusions with 2 slots and flat surfaces.
Days to Ship: | 8 Days or more |
---|
Aluminum Frames - 8 Series, Base 40, Four-Side Slots
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
HFS8 Series 40mm SQ. extrusions with 1 slot.
Days to Ship: | 4 Days or more |
---|
Aluminum Extrusions 8-40 Series, Angled 30, 45, 60 degrees
MISUMI
•Extrusion Shape: Angled
•Standard Extrusion Size (mm): 40
•Extrusion Series: 8 Series
•Extrusion Type: HFS (Standard)
•Surface Finish: Clear Anodize
Days to Ship: | 8 Days or more |
---|
Aluminum Extrusions 8-45 Series, Four-Side Slots
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+
Days to Ship: | 4 Days or more |
---|
Aluminum Extrusions 8-45 Series (45x45) with Large Corner Radius
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
Days to Ship: | 8 Days or more |
---|
Aluminum Frames - Mixed Series (6 and 8), Mixed Base, (Y Style)
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
Aluminum extrusions with both HFS6 Series and HFS8 Series slots.
Days to Ship: | 8 Days or more |
---|
HFS6 Series Aluminum Extrusions -Minimal Corner Radius-
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
HFS6 Series extrusions with small corner radius of R3.0.
Days to Ship: | 8 Days or more |
---|
90 Degree Curved Aluminum Frames for Corner -For FS6 Series-
MISUMI
Bent Aluminum Extrusions with a 140mm R.
Days to Ship: | 8 Days or more |
---|
90 Degree Curved Aluminum Frames for Corner -For FS8 Series-
MISUMI
Bent Aluminum Extrusions with a 140mm R.
Days to Ship: | 8 Days or more |
---|
30x90 Aluminum Extrusion - 6 Series, Base 30
MISUMI
HFS6 Series 30mm, 90mm, 120mm and 300mm SQ. extrusions with 3 or more slots.
Days to Ship: | 5 Days |
---|
30x120 Aluminum Extrusion - 6 Series, Base 30
MISUMI
HFS6 Series 30mm, 90mm, 120mm and 300mm SQ. extrusions with 3 or more slots.
Days to Ship: | 5 Days |
---|
Aluminum Extrusions - 8 Series, Base 40, Radiused Corner, 80 x 80 x 40mm
MISUMI
•Extrusion Shape: L Shape with Radius
•Standard Extrusion Size (mm): 40
•Extrusion Series: 8 Series
•Extrusion Type: HFS (Standard)
•Surface Finish: Clear Anodize
Days to Ship: | 4 Days |
---|
Aluminum Extrusions 8-45 Series (45x45) -2 Slots-
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
45mm SQ. extrusions with 2 slots and flat surfaces.
Days to Ship: | 8 Days or more |
---|
Aluminum Extrusion - 3 Series, Base 15, Configurable Length
MISUMI
Aluminum Extrusions 15mm Square convenient for manufacturing a lightweighed and space-saved enclosure.
Days to Ship: | 4 Days or more |
---|
40x40 Aluminum Extrusion - Base 40, 90 Degree Curved
MISUMI
HFS8-4040 and bent formed HFS8-4040 aluminum extrusions.
Days to Ship: | 12 Days or more |
---|
Aluminum Extrusion - 5 series, Base 20, Two adjacent closed sides
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
HFS5 Series 20mm x 20mm with two adjacent closed sides
Days to Ship: | 4 Days or more |
---|
Aluminum Extrusion - 5 series, Base 20, 20mm x 40mm
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
HFS5 Series 20mm x 40mm
Days to Ship: | 4 Days or more |
---|
Aluminum Extrusion with Milled Surfaces- 5 series, Base 20 , 20mm x 60mm
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
HFSP5 Series extrusion with milled top and bottom surfaces, 20mm x 60mm. They can be used for Linear Guide mounting.
Days to Ship: | 10 Days or more |
---|
40x80 Aluminum Extrusion with Milled Surfaces - 8 Series, Base 40
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
HFS8 Series extrusions with milled top/bottom surfaces. They can be used for Linear Guide mounting.
Days to Ship: | 10 Days or more |
---|
Aluminum Extrusions 8-45 Series (45x90)
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+
Days to Ship: | 4 Days or more |
---|
HFS5 Series Curved Aluminum Extrusions
MISUMI
Bent formed HFS5-2020 and HFSF5-2020 aluminum extrusions.
Days to Ship: | 12 Days or more |
---|
Aluminum Extrusion - 5 series, Base 20 , 20mm x 40mm, One closed side
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
HFS5 Series 20mm x 40mm with the 40mm closed sides
Days to Ship: | 4 Days |
---|
Aluminum Extrusion with Milled Surfaces- 5 series, Base 25 , 25mm x 50mm
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
HFSP5 Series extrusion with milled top and bottom surfaces, 25mm x 50mm. They can be used for Linear Guide mounting.
Days to Ship: | 10 Days or more |
---|
30x30 Aluminum Extrusion - 6 Series, Base 30, Two Adjacent Closed Sides
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
HFS6 Series 30mm SQ. extrusions with 1 slot and flat surfaces.
Days to Ship: | 8 Days or more |
---|
60x60 Aluminum Extrusion - 6 Series, Base 30
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
HFS6 Series 60mm SQ. extrusions with 2 slots.
Days to Ship: | 4 Days or more |
---|
30x30 Aluminum Extrusion - 6 Series, Base 30, 30/45/60 Degree Angled
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
HFS6 Series 30mm and 60mm SQ. extrusions in other configurations.
Days to Ship: | 8 Days or more |
---|
Aluminum Extrusion - 6 Series, Base 30, Triangle 45 Degree
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
HFS6 Series 30mm and 60mm SQ. extrusions in other configurations.
Days to Ship: | 8 Days or more |
---|
30x30 Aluminum Extrusion - 6 Series, Base 30, Quarter Round
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
HFS6 Series 30mm and 60mm SQ. extrusions in other configurations.
Days to Ship: | 4 Days |
---|
50x50 Aluminum Extrusion - 6 Series, Base 50, Two Adjacent Closed Sides
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
HFS6 Series 50mm and 100mm SQ. extrusions.
Days to Ship: | 8 Days or more |
---|
Aluminum Extrusions 8-40 Series (40x120)
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
Days to Ship: | 4 Days or more |
---|
Aluminum Extrusion 8 Series (80x160)
MISUMI
Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.
Days to Ship: | 4 Days |
---|
Aluminum Extrusions 8-45 Series, Angled 30, 45, 60 degrees
MISUMI
•Extrusion Shape: Angled
•Standard Extrusion Size (mm): 45
•Extrusion Series: 8-45 Series
•Extrusion Type: HFS (Standard)
•Surface Finish: Clear Anodize
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Standard Extrusion Size(mm) |
Extrusion Size |
Extrusion Series |
Extrusion Type |
Number of Extrusion Slots |
Extrusion Type |
Surface Finish |
Number of Grooved Surfaces |
Surface Milled |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Aluminum Extrusion - 5 series, Base 20 , 20mm x 60mm / 20mm x 80mm | Aluminum Extrusion - 5 series, Base 20, Quarter round profile | 30x30 Aluminum Extrusion with Milled Surfaces - 6 Series, Base 30 | 30x60 Aluminum Extrusion - 6 Series, Base 30, One Closed Side | 30x60 Aluminum Extrusion - 6 Series, Base 30, Two Adjacent Closed Sides | Aluminum Extrusions 8-45 Series (45x45) with Large Corner Radius | Aluminum Frames - Mixed Series (6 and 8), Mixed Base, (Y Style) | 90 Degree Curved Aluminum Frames for Corner -For FS6 Series- | 90 Degree Curved Aluminum Frames for Corner -For FS8 Series- | Aluminum Extrusions - 8 Series, Base 40, Radiused Corner, 80 x 80 x 40mm | Aluminum Extrusion - 5 series, Base 20, Two adjacent closed sides | Aluminum Extrusion with Milled Surfaces- 5 series, Base 20 , 20mm x 60mm | 40x80 Aluminum Extrusion with Milled Surfaces - 8 Series, Base 40 | Aluminum Extrusion - 5 series, Base 20 , 20mm x 40mm, One closed side | Aluminum Extrusion with Milled Surfaces- 5 series, Base 25 , 25mm x 50mm | 30x30 Aluminum Extrusion - 6 Series, Base 30, Two Adjacent Closed Sides | 30x30 Aluminum Extrusion - 6 Series, Base 30, 30/45/60 Degree Angled | 50x50 Aluminum Extrusion - 6 Series, Base 50, Two Adjacent Closed Sides | |||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 4 Days or more | 4 Days or more | 5 Days or more | 5 Days or more | 4 Days or more | 8 Days or more | 4 Days | 4 Days or more | 4 Days | 8 Days or more | 10 Days or more | 5 Days or more | 4 Days | 8 Days or more | 4 Days or more | 8 Days or more | 4 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 5 Days | 5 Days | 4 Days | 8 Days or more | 4 Days or more | 12 Days or more | 4 Days or more | 4 Days or more | 10 Days or more | 10 Days or more | 4 Days or more | 12 Days or more | 4 Days | 10 Days or more | 8 Days or more | 4 Days or more | 8 Days or more | 8 Days or more | 4 Days | 8 Days or more | 4 Days or more | 4 Days | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||
Standard Extrusion Size(mm) | 40 | 30 | 80 | 20 | 30 | 45 | 20 | 25 | 20 | 45 | 30 ~ 100 | 60 | 30 | 30 | 40 | 40 | 45 | 45 | 20 ~ 40 | 30 | 30 | 40 | 30 | 30 | 40 | 45 | 15 | 40 | 20 | 20 | 20 | 40 | 45 | 20 | 20 | 25 | 30 | 60 | 30 | 30 | 30 | 50 | 40 | 80 | 45 |
Extrusion Size | 40x80 | 30x30 | 80x80 | 20x20 | 30x60 | 45x45 | 20x60 ~ 20x80 | 25x50 | - | - | 30x30 ~ 100x100 | 60x60 | 30x60 | 30x60 | 40x40 | - | 45x45 | - | - | 30x30 ~ 30x60 | 30x30 | 40x40 | 30x90 | 30x120 | - | 45x45 | 15x15 | - | 20x20 | 20x40 | 20x60 ~ 60x20 | 40x80 ~ 80x40 | 45x90 | - | 20x40 | 25x50 ~ 50x25 | 30x30 | 60x60 | - | - | - | 50x50 | 40x120 | 80x160 | - |
Extrusion Series | 8 Series | 6 Series | 8 Series | 5 Series | 6 Series | 8-45 Series | 5 Series | 5 Series | 5 Series | 8-45 Series | 6 Series | 8-45 Series | 6 Series | 6 Series | 8 Series | 8 Series | 8-45 Series | 8-45 Series | - | 6 Series | 6 Series | 8 Series | 6 Series | 6 Series | 8 Series | 8-45 Series | 3 Series | 8 Series | 5 Series | 5 Series | 5 Series | 8 Series | 8-45 Series | 5 Series | 5 Series | 5 Series | 6 Series | 6 Series | 6 Series | 6 Series | 6 Series | 6 Series | 8 Series | 8 Series | 8-45 Series |
Extrusion Type | Rectangle | Square | Square | Square | Rectangle | Square | Rectangle | Rectangle | Single Radius | L Shape with Radius | Square | Square | Rectangle | Rectangle | Square | Angled | Square | Single Radius | Mixed Slot Widths | Square / Rectangle | Curved | Curved | Rectangle | Rectangle | L Shape with Radius | Square | Square | Curved | Square | Rectangle | Rectangle | Rectangle | Rectangle | Curved | Rectangle | Rectangle | Square | Square | Angled | Triangular | Single Radius | Square | Rectangle | Rectangle | Angled |
Number of Extrusion Slots | 1 Slot-2 Slots | 1 Slot-1 Slot | 2 Slots-2 Slots | 1 Slot-1 Slot | 1 Slot-2 Slots | 1 Slot-1 Slot | 1 Slot-4 Slots ~ 1 Slot-3 Slots | 1 Slot-2 Slots | - | - | 1 Slot-1 Slot ~ 4 Slots-4 Slots | 1 Slot-1 Slot | 1 Slot-2 Slots | 1 Slot-2 Slots | 1 Slot-1 Slot | - | 1 Slot-1 Slot | - | - | 1 Slot-2 Slots ~ 1 Slot-1 Slot | 1 Slot-1 Slot | 1 Slot-1 Slot | 1 Slot-3 Slots | 1 Slot-4 Slots | - | 1 Slot-1 Slot | 1 Slot-1 Slot | - | 1 Slot-1 Slot | 1 Slot-2 Slots | 1 Slot-3 Slots ~ 3 Slots-1 Slot | 1 Slot-2 Slots ~ 2 Slots-1 Slot | 1 Slot-2 Slots | - | 1 Slot-2 Slots | 1 Slot-2 Slots ~ 2 Slots-1 Slot | 1 Slot-1 Slot | 2 Slots-2 Slots | - | - | - | 2 Slots-2 Slots | 1 Slot-3 Slots | 2 Slots-4 Slots | - |
Extrusion Type | HFS / GFS / HFSL | HFS / GFS / HFSL | HFS | HFS | HFS / GFS / HFSL | HFS | HFS | HFS | HFS | HFS | HFS / GFS | HFS / GFS | HFS | HFS | HFS / GFS / HFSL | HFS | HFS / GFS / HFSL | HFS | HFS | HFS | HFS | HFS | HFS | HFS | HFS | HFS / GFS / HFSL | HFS | HFS | HFS | HFS | HFS | HFS / GFS | HFS / GFS / HFSL | HFS | HFS | HFS | HFS | HFS / HFSG / NFS | HFS | HFS | HFS | HFS | EFS / NEFS | HFS | HFS |
Surface Finish | Clear Anodize / Black Anodize / Clear Coating | Clear Anodize / Black Anodize / Clear Coating / Baked-on Finish (Yellow) | Clear Anodize / Black Anodize / Clear Coating | Clear Anodize / Black Anodize / Clear Coating / Baked-on Finish (Yellow) | Clear Anodize / Black Anodize / Clear Coating | Clear Anodize | Clear Anodize | Clear Anodize / Black Anodize | Clear Anodize | Clear Anodize | Clear Anodize | Clear Anodize | Clear Anodize | Clear Anodize | Clear Anodize / Black Anodize / Clear Coating / Baked-on Finish (Yellow) | Clear Anodize | Clear Anodize / Black Anodize / Clear Coating | Clear Anodize | Clear Anodize | Clear Anodize | Clear Anodize | Clear Anodize | Clear Anodize | Clear Anodize | Clear Anodize | Clear Anodize / Black Anodize | Clear Anodize | Clear Anodize | Clear Anodize / Black Anodize | Clear Anodize / Black Anodize / Clear Coating | Clear Anodize | Clear Anodize | Clear Anodize / Black Anodize / Clear Coating | Clear Anodize | Clear Anodize | Clear Anodize | Clear Anodize / Black Anodize | Clear Anodize / Black Anodize / Clear Coating | Clear Anodize | Clear Anodize | Clear Anodize | Clear Anodize | Clear Anodize / Black Anodize | Clear Anodize / Black Anodize | Clear Anodize |
Number of Grooved Surfaces | Four Side Slots | Four Side Slots | Four Side Slots | Four Side Slots | Four Side Slots | 2 Side Slots (Opposed) | Four Side Slots | Four Side Slots | - | - | Four Side Slots | Four Side Slots | Three Side Slots | Two Side Slots | Four Side Slots | - | Four Side Slots | - | - | Four Side Slots | Four Side Slots | Four Side Slots | Four Side Slots | Four Side Slots | - | Two Side Slots | Four Side Slots | - | Two Side Slots | Four Side Slots | Four Side Slots | Four Side Slots | Four Side Slots | - | Three Side Slots | Four Side Slots | Two Side Slots | Four Side Slots | - | - | - | Two Side Slots | Four Side Slots | Four Side Slots | - |
Surface Milled | None | None | None | None | None | None | None | None | None | None | Milled | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | None | Milled | Milled | None | None | None | Milled | None | None | None | None | None | None | None | None | None |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy