(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Wide and low profile stainless steel miniature linear guides. Its design allows it to have a higher load and allowable moments. Selectable type of lubricant. Blocks and rails cannot be purchased separately.
[ M ]Material [ H ]Hardness | Type | L Dimension | Number of Blocks | |
Light Preload | ||||
High Grade | ||||
Standard Materials | Stainless Steel (440C Stainless Steel Materials) 56HRC~ | SSELBWM | Selectable | 1 |
SSEL2BWM | 2 | |||
SSELBWML | Configurable | 1 | ||
SSEL2BWML | 2 | |||
Carbon Steel 58HRC~ | SELBWM | Selectable | 1 | |
SEL2BWM | 2 | |||
SELBWML | Configurable | 1 | ||
SEL2BWML | 2 |
Part Number
Configured Part Number is shown.
Part Number | L | Block Dimension | Guide Rail Dimension | |||||||||||||||
Type | H | W | L1 | B | C | S | L2 | K | Cb | W1 | W2 | H1 | Ca | Counterbored Hole | F | G | ||
d1xd2xh | ||||||||||||||||||
SSELBWM SSEL2BWM SSELBWML SSEL2BWML | SELBWM SEL2BWM SELBWML SEL2BWML | 9 | 80~290 | 36 | 43.5 | 29 | 19 | M4 | 32.5 | 7 | 0.3 | 14 | 11 | 5.2 | 0.5 | 3.5x6x3.2 | 30 | 10 |
12 | 80~290 | 40 | 51.6 | 33 | 24 | M4 | 40.6 | 9 | 0.3 | 18 | 11 | 7.5 | 0.5 | 3.5x6x4.5 | 30 | 10 | ||
14 | 110~470 | 51 | 61.6 | 44 | 28 | M4 | 47.4 | 11 | 0.5 | 24 | 13.5 | 8 | 0.5 | 4.5x8x4.5 | 40 | 15 | ||
16 | 110~670 | 74 | 74.9 | 65 | 35 | M5 | 59.9 | 13 | 0.5 | 42 | 16 | 9.5 | 0.5 | 4.5x8x4.5 | 40 | 15 |
[ M ]Material [ H ]Hardness | Type | L Dimension | Number of Blocks |
Light Preload | |||
High Grade | |||
Stainless Steel (440C Stainless Steel Materials) 56HRC min. | SSELBWM | Selectable | 1 |
SSEL2BWM | 2 | ||
SSELBWML | Configurable | 1 | |
SSEL2BWML | 2 |
Part Number | - | L | |
SSELBWM12 SSELBWM12L SSELBWM12G | - - | 200 200 200 | (L Type Greased) (G Type Greased) |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SSEL2BWM9-[110,140,170,200,230,260,290] |
SSEL2BWM9G-[110,140,170,200,230,260,290] |
SSEL2BWM9L-[110,140,170,200,230,260,290] |
SSEL2BWM12-[110,140,170,200,230,260,290] |
SSEL2BWM12G-[110,140,170,200,230,260,290] |
SSEL2BWM12L-[110,140,170,200,230,260,290] |
SSEL2BWM14-[150,190,230,270,310,350,390,430,470] |
SSEL2BWM14G-[150,190,230,270,310,350,390,430,470] |
SSEL2BWM14L-[150,190,230,270,310,350,390,430,470] |
SSEL2BWM16-[190,230,270,310,350,390,430,470,510,550,590,630,670] |
SSEL2BWM16G-[190,230,270,310,350,390,430,470,510,550,590,630,670] |
SSEL2BWM16L-[190,230,270,310,350,390,430,470,510,550,590,630,670] |
SSEL2BWML9-[111-289/1] |
SSEL2BWML9G-[111-289/1] |
SSEL2BWML9L-[111-289/1] |
SSEL2BWML12-[111-289/1] |
SSEL2BWML12G-[111-289/1] |
SSEL2BWML12L-[111-289/1] |
SSEL2BWML14-[151-469/1] |
SSEL2BWML14G-[151-469/1] |
SSEL2BWML14L-[151-469/1] |
SSEL2BWML16-[191-669/1] |
SSEL2BWML16G-[191-669/1] |
SSEL2BWML16L-[191-669/1] |
SSELBWM9-[80,110,140,170,200,230,260,290] |
SSELBWM9G-[80,110,140,170,200,230,260,290] |
SSELBWM9L-[80,110,140,170,200,230,260,290] |
SSELBWM12-[80,110,140,170,200,230,260,290] |
SSELBWM12G-[80,110,140,170,200,230,260,290] |
SSELBWM12L-[80,110,140,170,200,230,260,290] |
SSELBWM14-[110,150,190,230,270,310,350,390,430,470] |
SSELBWM14G-[110,150,190,230,270,310,350,390,430,470] |
SSELBWM14L-[110,150,190,230,270,310,350,390,430,470] |
SSELBWM16-[110,150,190,230,270,310,350,390,430,470,510,550,590,630,670] |
SSELBWM16G-[110,150,190,230,270,310,350,390,430,470,510,550,590,630,670] |
SSELBWM16L-[110,150,190,230,270,310,350,390,430,470,510,550,590,630,670] |
SSELBWML9-[81-289/1] |
SSELBWML9G-[81-289/1] |
SSELBWML9L-[81-289/1] |
SSELBWML12-[81-289/1] |
SSELBWML12G-[81-289/1] |
SSELBWML12L-[81-289/1] |
SSELBWML14-[111-469/1] |
SSELBWML14G-[111-469/1] |
SSELBWML14L-[111-469/1] |
SSELBWML16-[111-669/1] |
SSELBWML16G-[111-669/1] |
SSELBWML16L-[111-669/1] |
Loading...
Set / Single Item | Set | Block Type | Wide Long Block | Rail Type | Wide |
---|---|---|---|---|---|
Material | Stainless Steel | Preload | Light Preload | Accuracy | High Grade |
Ball Arrangement | Miniature Type | Retainer | N/A | Rolling Element | Ball |
[81-669/1mm Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy