(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LM Guides - Assembly EPF series.

LM Guides - Assembly EPF series.

A limited stroke type. Smooth movement due to there being no ball circulation. Also has a high rigidity compared with conventional products from a structural standpoint. It is particularly advantageous when there are Mc moment requirements.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
THK1EPF7M-1-16A-LM[33-55/1]-[H,​NL,​P]
THK1EPF9M-1-21A-LM[39-75/1]-[H,​NL,​P]
THK1EPF12M-1-27A-LM[45-95/1]-[H,​NL,​P]
THK1EPF15M-1-34A-LM[58-110/1]-[H,​NL,​P]
Part NumberMinimum order quantityVolume DiscountDays to Ship Rail Width W1
(mm)
Mounting Height M
(mm)
Rail Length L
(mm)
Accuracy Grade Nominal Part Number Basic Load Rating Dynamic Rating C
(N)
Basic Load Rating Static Rating Co
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Block external dimension W
(mm)
Block external dimension L
(mm)
Mounting Hole Dimension S
(M)
Mounting Hole Screw Depth
(mm)
Block dimension L1
(mm)
1 Piece(s)

27 Days or more

7833 ~ 55High Grade / Precision Grade790016005.085.085.2612132152.41731.6M22.329.6
1 Piece(s)

27 Days or more

91039 ~ 75High Grade / Precision Grade9100018706.816.817.8915163203.52037.8M32.835.8
1 Piece(s)

27 Days or more

121345 ~ 95High Grade / Precision Grade122260371015.515.520.820203253.52743.7M33.241.7
1 Piece(s)

27 Days or more

151658 ~ 110High Grade / Precision Grade1537105880333341.325253403.53256.5M33.554.5

Loading...

  1. 1

Basic Information

Set / Single Item Set Block Type M: Compact Rail Type Standard
The number of LM blocks combined with a axis 1 Material Stainless Steel Ball Arrangement 4-Row, Circular
Retainer Available Lubrication System N/A Rolling Element Ball
Mounting hole for blocks Tapped Holes Number of Block Mounting Holes(holes) 4

Additional Products in this Category

Tech Support