(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miniature Linear Guides - Short block with holes for dowel bolts.

Miniature Linear Guides - Short block with holes for dowel bolts.

Stainless Steel Miniature Linear Guides with Short Block add holes for Dowel Bolts, which reduce assembly time with other equipment and improve position repeatability. It is 20% more compact than the standard block. Selectable type of lubricant. Blocks and rails cannot be purchased separately.

  • inCAD Components

(i)Caution

  • The appearance of this product has changed as of September 2017.
    About Misumi Linear Guide Exterior Change
  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Specifications


[ ! ]For L Configurable, G dimensions differ from those shown in the table below. For details, Click here.
Part NumberLBlock DimensionDowel Hole DimensionsGuide Rail Dimension
TypeMXHWL1BS×ℓL2KCbN(ℓ1)W1W2H1CaCounterbored HoleFG
d1xd2xh
SSEBSN
SSE2BSN
SSEBSNL

SSE2BSNL
-840~130
(55)
1719.612M2x2.59.66.50.38.52754.70.32.4x4.2x2.3155
Blank: None
-MX: Provided
1035~275
(75)
2022.915M3x311.97.80.3102.595.55.50.33.5x6x3.5207.5
1345~470
(95)
272720M3x3.513100.513.53127.57.50.53.5x6x4.52510
1670~670
(110)
3232.725M3x417.7120.5164158.59.50.53.5x6x4.54015
[ ! ]L Dimension: Dimensions in () are for the minimum rail length of the 2-Block Type

Materials

[ M ] Material
[ H ] Hardness
TypeMX
(Lubrication Unit)
L DimensionNumber of Blocks
High Grade
Stainless Steel
56HRC min.
SSEBSNBlank: None
-MX: Provided
Selectable1
SSE2BSN2
SSEBSNLConfigurable1
SSE2BSNL2
Heat Resistant Temperature: -20 ~ 80°C
 
Part Number-L 
SSE2BSN10
Miniature Linear Guide - Short Block with Dowel Holes:Related ImageSSE2BSN10L
Miniature Linear Guide - Short Block with Dowel Holes:Related ImageSSE2BSN10G
-
-
-
275
175
175

(L Type Greased)
(G Type Greased)
Alternative grease types available.
For Days to Ship, Price and Performance, >>P.531
 
■Precautions for Use
[ ! ]Blocks are equipped with retainers (wire) to prevent balls from falling out.
For proper block handling, Click here.
[ ! ]Radial clearances and accuracies are not guaranteed if the blocks and rails are interchanged from the original set combinations.
[ ! ]Straight grooves are provided on datum planes. When using, be sure to match the datum lines..
[ ! ]Rails cannot be connected end to end.
[ ! ]The accuracy of Linear Guides is guaranteed after mounting the rail (fastening screws on the rail and pushing it onto the datum plane).
Minor bending of the rail will be adjusted after being mounted and will not affect the performance.
■Accessories
· H8 comes with cap screws (M2x6).

■Others
· Filled with Lithium soap based grease (Multemp Grease PS2 by Kyodo Yushi Co., Ltd. ).
· For operating life calculations please Click here, or by using our free software at, http://www.misumiusa.com/lg-bs_software/
· The MX type is greased with a lithium complex grease (TOUGHLIX GREASE MP2, made by JXTG Nippon Oil & Energy Corporation).

More Information

■Features: MISUMI original specifications with dowel holes. Requires less time for assembly and has better repeatability.
Miniature Linear Guide - Short Block with Dowel Holes:Related Image
Miniature Linear Guide - Short Block with Dowel Holes:Related Image
■Selectable Shortest Rail Length for B3/B4
HB3
(3-block)
B4
(4-block)
885100
1095135
13120145
16150190

Miniature Linear Guide - Short Block with Dowel Holes:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SSE2BSN8-[70,​85,​100,​115,​130]
SSE2BSN8G-[70,​85,​100,​115,​130]
SSE2BSN8L-[70,​85,​100,​115,​130]
SSE2BSN10-[95,​115,​135,​155,​175,​195,​215,​235,​255,​275]
SSE2BSN10G-[95,​115,​135,​155,​175,​195,​215,​235,​255,​275]
SSE2BSN10L-[95,​115,​135,​155,​175,​195,​215,​235,​255,​275]
SSE2BSN13-[120,​145,​170,​195,​220,​245,​270,​295,​320,​345,​370,​395,​420,​445,​470]
SSE2BSN13G-[120,​145,​170,​195,​220,​245,​270,​295,​320,​345,​370,​395,​420,​445,​470]
SSE2BSN13L-[120,​145,​170,​195,​220,​245,​270,​295,​320,​345,​370,​395,​420,​445,​470]
SSE2BSN16-[150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670]
SSE2BSN16G-[150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670]
SSE2BSN16L-[150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670]
SSE2BSNL8-[71-129/1]
SSE2BSNL8G-[71-129/1]
SSE2BSNL8L-[71-129/1]
SSE2BSNL10-[96-274/1]
SSE2BSNL10G-[96-274/1]
SSE2BSNL10L-[96-274/1]
SSE2BSNL13-[121-469/1]
SSE2BSNL13G-[121-469/1]
SSE2BSNL13L-[121-469/1]
SSE2BSNL16-[151-669/1]
SSE2BSNL16G-[151-669/1]
SSE2BSNL16L-[151-669/1]
SSEBSN8-[40,​55,​70,​85,​100,​115,​130]
SSEBSN8G-[40,​55,​70,​85,​100,​115,​130]
SSEBSN8L-[40,​55,​70,​85,​100,​115,​130]
SSEBSN10-[35,​55,​75,​95,​115,​135,​155,​175,​195,​215,​235,​255,​275]
SSEBSN10G-[35,​55,​75,​95,​115,​135,​155,​175,​195,​215,​235,​255,​275]
SSEBSN10L-[35,​55,​75,​95,​115,​135,​155,​175,​195,​215,​235,​255,​275]
SSEBSN13-[45,​70,​95,​120,​145,​170,​195,​220,​245,​270,​295,​320,​345,​370,​395,​420,​445,​470]
SSEBSN13G-[45,​70,​95,​120,​145,​170,​195,​220,​245,​270,​295,​320,​345,​370,​395,​420,​445,​470]
SSEBSN13L-[45,​70,​95,​120,​145,​170,​195,​220,​245,​270,​295,​320,​345,​370,​395,​420,​445,​470]
SSEBSN16-[70,​110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670]
SSEBSN16G-[70,​110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670]
SSEBSN16L-[70,​110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670]
SSEBSN-MX10-[35,​55,​75,​95,​115,​135,​155,​175,​195,​215,​235,​255,​275]
SSEBSN-MX13-[45,​70,​95,​120,​145,​170,​195,​220,​245,​270,​295,​320,​345,​370,​395,​420,​445,​470]
SSEBSN-MX16-[70,​110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670]
SSEBSNL8-[41-129/1]
SSEBSNL8G-[41-129/1]
SSEBSNL8L-[41-129/1]
SSEBSNL10-[36-274/1]
SSEBSNL10G-[36-274/1]
SSEBSNL10L-[36-274/1]
SSEBSNL13-[46-469/1]
SSEBSNL13G-[46-469/1]
SSEBSNL13L-[46-469/1]
SSEBSNL16-[71-669/1]
SSEBSNL16G-[71-669/1]
SSEBSNL16L-[71-669/1]
SSEBSNL-MX10-[36-274/1]
SSEBSNL-MX13-[46-469/1]
SSEBSNL-MX16-[71-669/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRail Width W1
(mm)
Unit Height H
(mm)
No. of Blocks Rail Length L
(mm)
Nominal Part Number Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Lubrication Type L Dimension Type
1 Piece(s)

12 Days or more

1078270 ~ 130779012701.91.64.6Lithium Base Grease (Standard)Standard Type
1 Piece(s)

12 Days or more

1078270 ~ 130779012701.91.64.6Special Grease (Clean Room) - G TypeStandard Type
1 Piece(s)

12 Days or more

1078270 ~ 130779012701.91.64.6Special Grease (Heat Resistant) - L TypeStandard Type
1 Piece(s)

12 Days or more

10910295 ~ 2759116016803.12.67.9Lithium Base Grease (Standard)Standard Type
1 Piece(s)

12 Days or more

10910295 ~ 2759116016803.12.67.9Special Grease (Clean Room) - G TypeStandard Type
1 Piece(s)

12 Days or more

10910295 ~ 2759116016803.12.67.9Special Grease (Heat Resistant) - L TypeStandard Type
1 Piece(s)

12 Days or more

1012132120 ~ 47012163023805.24.414.8Lithium Base Grease (Standard)Standard Type
1 Piece(s)

12 Days or more

1012132120 ~ 47012163023805.24.414.8Special Grease (Clean Room) - G TypeStandard Type
1 Piece(s)

12 Days or more

1012132120 ~ 47012163023805.24.414.8Special Grease (Heat Resistant) - L TypeStandard Type
1 Piece(s)

12 Days or more

1015162150 ~ 670153080423012.310.332.6Lithium Base Grease (Standard)Standard Type
1 Piece(s)

12 Days or more

1015162150 ~ 670153080423012.310.332.6Special Grease (Clean Room) - G TypeStandard Type
1 Piece(s)

12 Days or more

1015162150 ~ 670153080423012.310.332.6Special Grease (Heat Resistant) - L TypeStandard Type
1 Piece(s)

12 Days or more

1078271 ~ 129779012701.91.64.6Lithium Base Grease (Standard)Configurable Type
1 Piece(s)

12 Days or more

1078271 ~ 129779012701.91.64.6Special Grease (Clean Room) - G TypeConfigurable Type
1 Piece(s)

12 Days or more

1078271 ~ 129779012701.91.64.6Special Grease (Heat Resistant) - L TypeConfigurable Type
1 Piece(s)

12 Days or more

10910296 ~ 2749116016803.12.67.9Lithium Base Grease (Standard)Configurable Type
1 Piece(s)

12 Days or more

10910296 ~ 2749116016803.12.67.9Special Grease (Clean Room) - G TypeConfigurable Type
1 Piece(s)

12 Days or more

10910296 ~ 2749116016803.12.67.9Special Grease (Heat Resistant) - L TypeConfigurable Type
1 Piece(s)

12 Days or more

1012132121 ~ 46912163023805.24.414.8Lithium Base Grease (Standard)Configurable Type
1 Piece(s)

12 Days or more

1012132121 ~ 46912163023805.24.414.8Special Grease (Clean Room) - G TypeConfigurable Type
1 Piece(s)

12 Days or more

1012132121 ~ 46912163023805.24.414.8Special Grease (Heat Resistant) - L TypeConfigurable Type
1 Piece(s)

12 Days or more

1015162151 ~ 669153080423012.310.332.6Lithium Base Grease (Standard)Configurable Type
1 Piece(s)

12 Days or more

1015162151 ~ 669153080423012.310.332.6Special Grease (Clean Room) - G TypeConfigurable Type
1 Piece(s)

12 Days or more

1015162151 ~ 669153080423012.310.332.6Special Grease (Heat Resistant) - L TypeConfigurable Type
1 Piece(s)

12 Days or more

1078140 ~ 130779012701.91.64.6Lithium Base Grease (Standard)Standard Type
1 Piece(s)

12 Days or more

1078140 ~ 130779012701.91.64.6Special Grease (Clean Room) - G TypeStandard Type
1 Piece(s)

12 Days or more

1078140 ~ 130779012701.91.64.6Special Grease (Heat Resistant) - L TypeStandard Type
1 Piece(s)

12 Days or more

10910135 ~ 2759116016803.12.67.9Lithium Base Grease (Standard)Standard Type
1 Piece(s)

12 Days or more

10910135 ~ 2759116016803.12.67.9Special Grease (Clean Room) - G TypeStandard Type
1 Piece(s)

12 Days or more

10910135 ~ 2759116016803.12.67.9Special Grease (Heat Resistant) - L TypeStandard Type
1 Piece(s)

12 Days or more

101213145 ~ 47012163023805.24.414.8Lithium Base Grease (Standard)Standard Type
1 Piece(s)

12 Days or more

101213145 ~ 47012163023805.24.414.8Special Grease (Clean Room) - G TypeStandard Type
1 Piece(s)

12 Days or more

101213145 ~ 47012163023805.24.414.8Special Grease (Heat Resistant) - L TypeStandard Type
1 Piece(s)

12 Days or more

101516170 ~ 670153080423012.310.332.6Lithium Base Grease (Standard)Standard Type
1 Piece(s)

12 Days or more

101516170 ~ 670153080423012.310.332.6Special Grease (Clean Room) - G TypeStandard Type
1 Piece(s)

12 Days or more

101516170 ~ 670153080423012.310.332.6Special Grease (Heat Resistant) - L TypeStandard Type
1 Piece(s)

12 Days or more

10910135 ~ 2759116016803.12.67.9Self-LubricatedStandard Type
1 Piece(s)

12 Days or more

101213145 ~ 47012163023805.24.414.8Self-LubricatedStandard Type
1 Piece(s)

12 Days or more

101516170 ~ 670153080423012.310.332.6Self-LubricatedStandard Type
1 Piece(s)

12 Days or more

1078141 ~ 129779012701.91.64.6Lithium Base Grease (Standard)Configurable Type
1 Piece(s)

12 Days or more

1078141 ~ 129779012701.91.64.6Special Grease (Clean Room) - G TypeConfigurable Type
1 Piece(s)

12 Days or more

1078141 ~ 129779012701.91.64.6Special Grease (Heat Resistant) - L TypeConfigurable Type
1 Piece(s)

12 Days or more

10910136 ~ 2749116016803.12.67.9Lithium Base Grease (Standard)Configurable Type
1 Piece(s)

12 Days or more

10910136 ~ 2749116016803.12.67.9Special Grease (Clean Room) - G TypeConfigurable Type
1 Piece(s)

12 Days or more

10910136 ~ 2749116016803.12.67.9Special Grease (Heat Resistant) - L TypeConfigurable Type
1 Piece(s)

12 Days or more

101213146 ~ 46912163023805.24.414.8Lithium Base Grease (Standard)Configurable Type
1 Piece(s)

12 Days or more

101213146 ~ 46912163023805.24.414.8Special Grease (Clean Room) - G TypeConfigurable Type
1 Piece(s)

12 Days or more

101213146 ~ 46912163023805.24.414.8Special Grease (Heat Resistant) - L TypeConfigurable Type
1 Piece(s)

12 Days or more

101516171 ~ 669153080423012.310.332.6Lithium Base Grease (Standard)Configurable Type
1 Piece(s)

12 Days or more

101516171 ~ 669153080423012.310.332.6Special Grease (Clean Room) - G TypeConfigurable Type
1 Piece(s)

12 Days or more

101516171 ~ 669153080423012.310.332.6Special Grease (Heat Resistant) - L TypeConfigurable Type
1 Piece(s)

12 Days or more

10910136 ~ 2749116016803.12.67.9Self-LubricatedConfigurable Type
1 Piece(s)

12 Days or more

101213146 ~ 46912163023805.24.414.8Self-LubricatedConfigurable Type
1 Piece(s)

12 Days or more

101516171 ~ 669153080423012.310.332.6Self-LubricatedConfigurable Type

Loading...

  1. 1

Example

Miniature Linear Guide - Short Block with Dowel Holes:Related Image

Alterations

Miniature Linear Guide - Short Block with Dowel Holes:Related Image
 

Basic Information

Set / Single Item Set Block Type Short Block-Dowel Hole Rail Type Standard
Material Stainless Steel Preload Light Preload Accuracy High Grade
Ball Arrangement Miniature Type Retainer N/A Rolling Element Ball

Frequently asked questions (FAQ)

質問: Are the block's ball bearings retained?
回答: Yes, all ball bearings are retained on Misumi linear guides.
質問: What is the seal material of you miniature linear guides?
回答: Nitrile Rubber (NBR).

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.