(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LM Guides - Rail only, SSR model.

LM Guides - Rail only, SSR model.

Rail for SSR guides. It can be purchased individually, with a configurable length in units of 1mm.

Part Number

Configured Part Number is shown.

Part Number
SSR15-[73-1180/1]LYM(GK)
SSR20-[75-1420/1]LM(GK)
SSR20-[61-3000/1]LYNLMNLGKRAILNL
SSR20-LYNLMNLGKRAILNL
SSR25-[76-1960/1]LYM(GK)
SSR25-[105-3000/1]LYMNLGKRAILNL
SSR25-LYMNLGKRAILNL
SSR30-[110-3000/1]LYNLMNLGKRAILNL
SSR30-LYNLMNLGKRAILNL
SSR35-[124-3000/1]LYNLMNLGKRAILNL
SSR35-LYNLMNLGKRAILNL
Part NumberMinimum order quantityVolume DiscountDays to Ship Rail Width W1
(mm)
Mounting Height M
(mm)
Rail Length L
(mm)
Nominal Part Number Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Rail Material
1 Piece(s)

10 Days or more

152473 ~ 118015604.5Stainless Steel
1 Piece(s)

10 Days or more

202875 ~ 142020606Stainless Steel
1 Piece(s)

10 Days or more

202861 ~ 300020606Carbon Steel
1 Piece(s)

10 Days or more

2028-20606Carbon Steel
1 Piece(s)

10 Days or more

233376 ~ 196025607Stainless Steel
1 Piece(s)

10 Days or more

2333105 ~ 300025607Carbon Steel
1 Piece(s)

10 Days or more

2333-25607Carbon Steel
1 Piece(s)

10 Days or more

2842110 ~ 300030807Carbon Steel
1 Piece(s)

10 Days or more

2842-30807Carbon Steel
1 Piece(s)

10 Days or more

3448124 ~ 300035809Carbon Steel
1 Piece(s)

10 Days or more

3448-35809Carbon Steel
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Rail Width W1
(mm)
Mounting Height M
(mm)
Rail Length L
(mm)
Nominal Part Number Rail Mounting Hole Pitch
(mm)
Rail Mounting Hole Diameter Rail Material

Loading...

  1. 1

Basic Information

Set / Single Item Rail Only Rail Type Standard Radial Clearance Normal
Accuracy Grade Normal Grade

Additional Products in this Category

Tech Support