(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Suitable for horizontal use. Reduces the time of manufacturing and assembling the housing. More compact housing compared to Housing Unit - Blocks, Standard.
Part Number
Configured Part Number is shown.
Type | Seal | Housing | Bushing | ||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material | |||
Single | MHCTS | No Seal | Aluminum Alloy | Clear Anodize | High Tensile Brass Alloy Solid Lubricant Embedded |
MHCTS-S | With Non-Contact Seals | ||||
Double | MHCTW | No Seal | |||
MHCTW-S | With Non-Contact Seals |
Part Number |
MHCTS16 MHCAS20 |
Part Number | h | W | H | D | L | L1 | L2 | S | T | M1 | M2 | dxt | |||||||
Type | dr | Tolerance | Single | Double | Single | Double | Single | Double | Single | Double | |||||||||
Single MHCTS (No Seal) MHCTS-S (With Non-Contact Seals) Double MHCTW (No Seal) MHCTW-S (With Non-Contact Seals) | 10 | + 0.028 0 | 17 | 20 | 26 | 15 | 37 | 62 | 13 | 36 | 25 | 50 | 24.8 | 49.6 | 5 | M6 | M5 | 8x6 | (For M4 Screws) |
12 | + 0.034 0 | 18 | 22 | 28 | 17 | 37 | 62 | 14 | 36 | 26 | 50 | 24.8 | 49.6 | 5 | M6 | M5 | 8x6 | ||
13 | 19 | 24 | 30 | 18 | 38 | 68 | 14 | 42 | 27 | 55 | 24.8 | 49.6 | 5.5 | M6 | M6 | 9x7 | (For M5 Screws) | ||
16 | 21 | 28 | 35 | 22.2 | 42 | 78 | 15 | 52 | 28 | 65 | 29.8 | 59.6 | 5.5 | M6 | M6 | 9x7 | |||
20 | + 0.041 0 | 24 | 34 | 40 | 26 | 48 | 85 | 21 | 58 | 34 | 70 | 34.8 | 69.6 | 5.5 | M6 | M6 | 9x7 | ||
25 | 30 | 42 | 50 | 32 | 56 | 120 | 25 | 80 | 42 | 100 | 49.8 | 99.6 | 8 | M8 | M8 | 11x8 | (For M6 Screws) | ||
30 | 33 | 48 | 57 | 37 | 68 | 128 | 37 | 90 | 54 | 110 | 59.8 | 119.6 | 8 | M8 | M8 | 11x8 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | Pillow Block | Bushing Material | Graphite Impregnated Brass | Maximum Allowable PV Value Range(N/mm2•m/s) | 1.1 to 2.0 |
---|---|---|---|---|---|
Maximum Allowable PV Value(N/mm2•m/s) | 1.65 | Maximum Allowable Load(N/mm2) | 29 | Maximum Allowable Velocity(m/s) | 0.5 |
Housing Material | Aluminum Alloy | Operating Temperature Range(℃) | -40::150 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy