(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Is capable of minute sliding motion and excels in baking resistance. Alterations on Overall Length are available.
Part Number
Configured Part Number is shown.
Part Number | - | L |
SHBZ12 SHBR16 SHFZ16 | - - - | 15 20 20 |
Part Number | L | D | Thickness (N) | *Housing Dia. | *Rotation Stopper Screw (Reference) | |||||||||||||||
Type | d | |||||||||||||||||||
F7 | E7 | m6 | r6 | Reference Dimension | Tolerance (H7) | |||||||||||||||
SHBZ I.D. F7 O.D. m6 SHBR I.D. E7 O.D. r6 | 5 | +0.022 +0.010 | +0.032 +0.020 | 8 | 10 | 12 | 15 | 9 | +0.015 +0.006 | +0.028 +0.019 | 2 | 9 | +0.015 0 | M4x8 | ||||||
6 | 8 | 10 | 12 | 15 | 20 | 10 | 10 | |||||||||||||
8 | +0.028 +0.013 | +0.040 +0.025 | 8 | 10 | 12 | 15 | 20 | 25 | 12 | +0.018 +0.007 | +0.034 +0.023 | 12 | +0.018 | |||||||
10 | 8 | 10 | 12 | 15 | 20 | 25 | 14 | 14 | ||||||||||||
12 | +0.034 +0.016 | +0.050 +0.032 | 10 | 12 | 15 | 20 | 25 | 18 | 3 | 18 | ||||||||||
13 | 15 | 20 | 19 | +0.021 +0.008 | +0.041 +0.028 | 19 | +0.021 | |||||||||||||
15 | 10 | 12 | 15 | 20 | 25 | 21 | 21 | |||||||||||||
16 | 10 | 12 | 15 | 20 | 25 | 30 | 40 | 22 | 22 | |||||||||||
20 | +0.041 +0.020 | +0.061 +0.040 | 15 | 20 | 25 | 30 | 40 | 50 | 28 | 4 | 28 | M5x8 | ||||||||
25 | 20 | 25 | 30 | 40 | 50 | 33 | +0.025 +0.009 | +0.050 +0.034 | 33 | +0.025 | ||||||||||
30 | 25 | 30 | 40 | 50 | 60 | 38 | 38 | M6x16 | ||||||||||||
*Indicated dimensions of Housing Dia. and Rotation Stopper Screws are recommended dimensions. For working on SHBZ, the use of Rotation Stopper Screws is recommended. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | Straight | Bushing Material | Bronze | Maximum Allowable PV Value Range(N/mm2•m/s) | 1.1 to 2.0 |
---|---|---|---|---|---|
Maximum Allowable PV Value(N/mm2•m/s) | 1.65 | Maximum Allowable Load(N/mm2) | 10 | Maximum Allowable Velocity(m/s) | 1.66 |
Mounting Hole Fits | H7 | Operating Temperature Range(℃) | -40::150 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy