(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spacer - For height adjustment of linear ball bushings.

Spacer - For height adjustment of linear ball bushings.
  • Volume Discount

Bushing Position Changeable in limited Thrust direction

  • METRIC
  • inCAD Components
・Materials
Type[ M ]Material
Round FlangeSquare FlangeCompact Flange
LCSRLCSSLCSC304 Stainless Steel

Specifications

Part Number-T
LCSR12
LCSC25
-
-
5
3
Part NumberTDdHP.C.D.WFA
Tolerance
TypeNominal
LCSR
LCSS
LCSC
61
3
5
12.1 +0.2
 0
3.52820 22 -20
815.1 3224 25 -24
1019.1 4.540 29 30 -29
1221.1 42 32 32 -32
1323.1 43 33 34 -33
1628.1 48 38 37 22 31
2032.1 +0.3
 0
5.554 43 42 24 36
2540.1 62 51 50 32 40
3045.1 6.674 60 58 35 49
[ NG ]Linear Bushings Compact Type on Click here, Click here, and Click here are not applicable.

Price list

Volume Discount Rate ([ ! ]Round down to nearest one yen) P.89
Quantity1~910~1415~1920~49
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LCSC6-1
LCSC6-3
LCSC6-5
LCSC8-1
LCSC8-3
LCSC8-5
LCSC10-1
LCSC10-3
LCSC10-5
LCSC12-1
LCSC12-3
LCSC12-5
LCSC13-1
LCSC13-3
LCSC13-5
LCSC16-1
LCSC16-3
LCSC16-5
LCSC20-1
LCSC20-3
LCSC20-5
LCSC25-1
LCSC25-3
LCSC25-5
LCSC30-1
LCSC30-3
LCSC30-5
LCSR6-1
LCSR6-3
LCSR6-5
LCSR8-1
LCSR8-3
LCSR8-5
LCSR10-1
LCSR10-3
LCSR10-5
LCSR12-1
LCSR12-3
LCSR12-5
LCSR13-1
LCSR13-3
LCSR13-5
LCSR16-1
LCSR16-3
LCSR16-5
LCSR20-1
LCSR20-3
LCSR20-5
LCSR25-1
LCSR25-3
LCSR25-5
LCSR30-1
LCSR30-3
LCSR30-5
LCSS6-1
LCSS6-3
LCSS6-5
LCSS8-1
LCSS8-3
LCSS8-5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlange Shape Nominal (D) Thickness T
1 Piece(s)Available

8 Days or more

10Compact Flanged6(12.1)1
1 Piece(s)Available

8 Days or more

10Compact Flanged6(12.1)3
1 Piece(s)Available

8 Days or more

10Compact Flanged6(12.1)5
1 Piece(s)Available

8 Days or more

10Compact Flanged8(15.1)1
1 Piece(s)Available

8 Days or more

10Compact Flanged8(15.1)3
1 Piece(s)Available

8 Days or more

10Compact Flanged8(15.1)5
1 Piece(s)Available

8 Days or more

10Compact Flanged10(19.1)1
1 Piece(s)Available

8 Days or more

10Compact Flanged10(19.1)3
1 Piece(s)Available

8 Days or more

10Compact Flanged10(19.1)5
1 Piece(s)Available

8 Days or more

10Compact Flanged12(21.1)1
1 Piece(s)Available

8 Days or more

10Compact Flanged12(21.1)3
1 Piece(s)Available

8 Days or more

10Compact Flanged12(21.1)5
1 Piece(s)Available

8 Days or more

10Compact Flanged13(23.1)1
1 Piece(s)Available

8 Days or more

10Compact Flanged13(23.1)3
1 Piece(s)Available

8 Days or more

10Compact Flanged13(23.1)5
1 Piece(s)Available

8 Days or more

10Compact Flanged16(28.1)1
1 Piece(s)Available

8 Days or more

10Compact Flanged16(28.1)3
1 Piece(s)Available

8 Days or more

10Compact Flanged16(28.1)5
1 Piece(s)Available

8 Days or more

10Compact Flanged20(32.1)1
1 Piece(s)Available

8 Days or more

10Compact Flanged20(32.1)3
1 Piece(s)Available

8 Days or more

10Compact Flanged20(32.1)5
1 Piece(s)Available

8 Days or more

10Compact Flanged25(40.1)1
1 Piece(s)Available

8 Days or more

10Compact Flanged25(40.1)3
1 Piece(s)Available

8 Days or more

10Compact Flanged25(40.1)5
1 Piece(s)Available

8 Days or more

10Compact Flanged30(45.1)1
1 Piece(s)Available

8 Days or more

10Compact Flanged30(45.1)3
1 Piece(s)Available

8 Days or more

10Compact Flanged30(45.1)5
1 Piece(s)Available

8 Days or more

10Round Flanged6(12.1)1
1 Piece(s)Available

8 Days or more

10Round Flanged6(12.1)3
1 Piece(s)Available

8 Days or more

10Round Flanged6(12.1)5
1 Piece(s)Available

8 Days or more

10Round Flanged8(15.1)1
1 Piece(s)Available

8 Days or more

10Round Flanged8(15.1)3
1 Piece(s)Available

8 Days or more

10Round Flanged8(15.1)5
1 Piece(s)Available

8 Days or more

10Round Flanged10(19.1)1
1 Piece(s)Available

8 Days or more

10Round Flanged10(19.1)3
1 Piece(s)Available

8 Days or more

10Round Flanged10(19.1)5
1 Piece(s)Available

8 Days or more

10Round Flanged12(21.1)1
1 Piece(s)Available

8 Days or more

10Round Flanged12(21.1)3
1 Piece(s)Available

8 Days or more

10Round Flanged12(21.1)5
1 Piece(s)Available

8 Days or more

10Round Flanged13(23.1)1
1 Piece(s)Available

8 Days or more

10Round Flanged13(23.1)3
1 Piece(s)Available

8 Days or more

10Round Flanged13(23.1)5
1 Piece(s)Available

8 Days or more

10Round Flanged16(28.1)1
1 Piece(s)Available

8 Days or more

10Round Flanged16(28.1)3
1 Piece(s)Available

8 Days or more

10Round Flanged16(28.1)5
1 Piece(s)Available

8 Days or more

10Round Flanged20(32.1)1
1 Piece(s)Available

8 Days or more

10Round Flanged20(32.1)3
1 Piece(s)Available

8 Days or more

10Round Flanged20(32.1)5
1 Piece(s)Available

8 Days or more

10Round Flanged25(40.1)1
1 Piece(s)Available

8 Days or more

10Round Flanged25(40.1)3
1 Piece(s)Available

8 Days or more

10Round Flanged25(40.1)5
1 Piece(s)Available

8 Days or more

10Round Flanged30(45.1)1
1 Piece(s)Available

8 Days or more

10Round Flanged30(45.1)3
1 Piece(s)Available

8 Days or more

10Round Flanged30(45.1)5
1 Piece(s)Available

8 Days or more

10Square Flanged6(12.1)1
1 Piece(s)Available

8 Days or more

10Square Flanged6(12.1)3
1 Piece(s)Available

8 Days or more

10Square Flanged6(12.1)5
1 Piece(s)Available

8 Days or more

10Square Flanged8(15.1)1
1 Piece(s)Available

8 Days or more

10Square Flanged8(15.1)3
1 Piece(s)Available

8 Days or more

10Square Flanged8(15.1)5

Loading...

 

Basic Information

TYPE Related Components Style Standard Type Related Components

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.